WE-FC Common Mode Power Line Choke

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
ET20V 21.2 21.2 17.8 THT
UT20V 21.2 16.6 22.5 THT

Characteristics

  • Closed rectangular ferrite core
  • 2-section winding for excellent high frequency performance
  • 1% stray inductance for symmetrical interference suppression
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Mains filter
  • Suppression of common mode noise
  • Switched mode power supplies
  • White goods

Products

  • ET20V
  • UT20V
show full screen
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC 1
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448640395 RE 0.82 2 0.07 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
2 PDF 7448640396 RE 1.8 1.5 0.15 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 7448640397 RE 2.7 1.2 0.225 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 7448640398 RE 3.3 1.1 0.25 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
5 PDF 7448640399 RE 3.9 1 0.28 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 7448640400 RE 5.6 0.8 0.4 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 7448640401 RE 6.8 0.8 0.48 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
8 PDF 7448640402 RE 10 0.6 0.72 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
9 PDF 7448640403 RE 18 0.5 1.17 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
10 PDF 7448640404 RE 22 0.4 1.61 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
11 PDF 7448640405 RE 33 0.3 2 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC 1
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448640406 RE 0.82 2 0.07 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 7448640407 RE 1.2 1.6 0.1 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
3 PDF 7448640408 RE 1.8 1.5 0.12 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 7448640409 RE 2.2 1.3 0.17 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
5 PDF 7448640410 RE 2.7 1.2 0.187 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 7448640411 RE 3.3 1.2 0.21 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 7448640412 RE 3.9 1 0.27 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
8 PDF 7448640413 RE 5.6 0.8 0.415 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
9 PDF 7448640414 RE 6.8 0.7 0.467 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
10 PDF 7448640415 RE 10 0.6 0.708 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
11 PDF 7448640416 RE 18 0.5 1.2 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
12 PDF 7448640417 RE 22 0.4 1.635 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744864
13 PDF 7448640418 RE 33 0.3 2.5 250 000000020000 2000  V (AC) Cadstar_WE-FC (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-FC, IndFC, Common Mode Chokes for Power Lines, WE-FC Common Mode Power Line Choke, CMC