WE-FC Common Mode Power Line Choke

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
ET20H 21.2 21.2 17.8 THT
UT20V 21.2 16.6 22.5 THT

Characteristics

  • Closed rectangular ferrite core
  • 2-section winding for excellent high frequency performance
  • 1% stray inductance for symmetrical interference suppression
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Mains filter
  • Suppression of common mode noise
  • Switched mode power supplies
  • White goods

Products

  • ET20H
  • UT20V
show full screen
SPEC Order Code Simu-
lation
IR 1
(A)
L1
(mH)
RDC 1
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448640395 RE 2 0.82 0.07 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
2 PDF 7448640396 RE 1.5 1.8 0.15 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
3 PDF 7448640397 RE 1.2 2.7 0.225 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
4 PDF 7448640398 RE 1.1 3.3 0.25 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
5 PDF 7448640399 RE 1 3.9 0.28 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
6 PDF 7448640400 RE 0.8 5.6 0.4 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
7 PDF 7448640401 RE 0.8 6.8 0.48 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
8 PDF 7448640402 RE 0.6 10 0.72 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
9 PDF 7448640403 RE 0.5 18 1.17 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
10 PDF 7448640404 RE 0.4 22 1.61 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
11 PDF 7448640405 RE 0.3 33 2 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
SPEC Order Code Simu-
lation
IR 1
(A)
L1
(mH)
RDC 1
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448640406 RE 2 0.82 0.07 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
2 PDF 7448640407 RE 1.6 1.2 0.1 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
3 PDF 7448640408 RE 1.5 1.8 0.12 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
4 PDF 7448640409 RE 1.3 2.2 0.17 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
5 PDF 7448640410 RE 1.2 2.7 0.187 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
6 PDF 7448640411 RE 1.2 3.3 0.21 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
7 PDF 7448640412 RE 1 3.9 0.27 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zip
8 PDF 7448640413 RE 0.8 5.6 0.415 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
9 PDF 7448640414 RE 0.7 6.8 0.467 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
10 PDF 7448640415 RE 0.6 10 0.708 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
11 PDF 7448640416 RE 0.5 18 1.2 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip
12 PDF 7448640417 RE 0.4 22 1.635 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip 744864
13 PDF 7448640418 RE 0.3 33 2.5 250 000000020000 2000  V (AC) Eagle_WE-FC (rev19a).lbrWE-FC (rev19a).IntLibCadstar_WE-FC (rev19a).zipLTSpice_WE-FC (rev19a).zipPSpice_WE-FC (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-FC, IndFC, Common Mode Chokes for Power Lines, WE-FC Common Mode Power Line Choke, CMC