WE-FI Leaded Toroidal Line Choke

  • Picture
  • Dimensions

Characteristics

  • Current loading up to 9 A
  • Iron powder cores with low losses
  • Low magnetically leakage field
  • Operating temperature: –25 ºC to +125 ºC
  • Custom designs on request

Applications

  • Application in voltage transformers and power supplies
  • For interference frequencies up to 10 MHz; for switching frequencies up to 100 kHz
  • Perfect for filtering of symmetric interferences

Products

SPEC Order Code L1
(µH)
IR 1
(A)
RDC1 max.
(Ω)
Files Design Kit Samples
1 PDF 7447010 470 1.6 0.225 7447010 (rev1).stp7447010 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
2 PDF 7447011 130 2.6 0.085 7447011 (rev1).stp7447011 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
3 PDF 7447012 110 2.9 0.07 7447012 (rev1).stp7447012 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 7447013 90 4.6 0.04 7447013 (rev1).stp7447013 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
5 PDF 7447014 58 3.2 0.055 7447014 (rev1).stp7447014 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
6 PDF 7447015 35 5.7 0.025 7447015 (rev1).stp7447015 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
7 PDF 7447016 29 8 0.015 7447016 (rev1).stp7447016 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
8 PDF 7447017 22 9 0.015 7447017 (rev1).stp7447017 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
9 PDF 7447018 150 2.5 0.1 7447018 (rev1).stp7447018 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
10 PDF 7447019 700 5.1 0.12 7447019 (rev1).stp7447019 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
11 PDF 7447020 220 2 0.16 7447020 (rev1).stp7447020 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
12 PDF 7447021 100 2.5 0.08 7447021 (rev1).stp7447021 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
13 PDF 7447022 68 2.5 0.08 7447022 (rev1).stp7447022 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
14 PDF 7447023 60 4.1 0.04 7447023 (rev1).stp7447023 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
15 PDF 7447024 30 3.7 0.04 7447024 (rev1).stp7447024 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
16 PDF 7447025 20 5.7 0.02 7447025 (rev1).stp7447025 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
17 PDF 7447026 10 8 0.01 7447026 (rev1).stp7447026 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
18 PDF 7447027 20 7 0.015 7447027 (rev1).stp7447027 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
19 PDF 7447028 150 1.9 0.13 7447028 (rev1).stp7447028 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
20 PDF 74470291 220 1.8 0.15 74470291 (rev1).stp74470291 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
21 PDF 74470292 130 3 0.09 74470292 (rev1).stp74470292 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
22 PDF 7447030 36 1.6 0.4 7447030 (rev1).stp7447030 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
23 PDF 7447031 140 2 0.11 7447031 (rev1).stp7447031 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
24 PDF 7447032 110 1.3 0.23 7447032 (rev1).stp7447032 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
25 PDF 7447033 68 2.8 0.055 7447033 (rev1).stp7447033 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
26 PDF 7447034 43 2.6 0.06 7447034 (rev1).stp7447034 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
27 PDF 7447035 15 4.5 0.025 7447035 (rev1).stp7447035 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
28 PDF 7447036 220 1.4 0.22 7447036 (rev1).stp7447036 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
29 PDF 7447037 360 0.9 0.45 7447037 (rev1).stp7447037 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
30 PDF 7447040 240 1 0.38 7447040 (rev1).stp7447040 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
31 PDF 7447041 68 1.5 0.1 7447041 (rev1).stp7447041 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
32 PDF 7447042 56 1.4 0.18 7447042 (rev1).stp7447042 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
33 PDF 7447043 24 3 0.045 7447043 (rev1).stp7447043 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
34 PDF 7447044 22 3.5 0.03 7447044 (rev1).stp7447044 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
35 PDF 7447045 8.2 5 0.02 7447045 (rev1).stp7447045 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
36 PDF 7447050 140 1.1 0.26 7447050 (rev1).stp7447050 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
37 PDF 7447051 37 1.3 0.12 7447051 (rev1).stp7447051 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
38 PDF 7447052 32 2.6 0.045 7447052 (rev1).stp7447052 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
39 PDF 7447053 12 1 0.03 7447053 (rev1).stp7447053 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
40 PDF 7447054 10 5 0.02 7447054 (rev1).stp7447054 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
41 PDF 7447055 150 5.4 0.042 7447055 (rev1).stp7447055 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
42 PDF 7447060 300 2.5 0.15 7447060 (rev1).stp7447060 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
43 PDF 7447065 330 3.1 0.085 Cadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
44 PDF 7447070 100 6 0.035 7447070 (rev1).stp7447070 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
45 PDF 7447071 470 3 0.11 7447071 (rev1).stp7447071 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
46 PDF 7447075 860 3 0.15 7447075 (rev1).stp7447075 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705
47 PDF 7447076 150 6.1 0.045 7447076 (rev1).stp7447076 (rev1).igsCadstar_WE-FI (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744705

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-FI, IndFI, Filter Chokes, WE-FI Leaded Toroidal Line Choke