WE-FLEX Flexible Transformer for DC/DC Converter

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
ER11/5 12.9 13.0 6.2
ER14.5/6 16.3 16.8 7.4
EFD15 17.5 22.1 8.3
EFD20 21.0 29.5 10.8

Characteristics

  • Transformer with 6 identical windings
  • 4 sizes with 5 different lengths of air gap each
  • Isolation voltage 500 VDC
  • Low leakage inductance
  • Operating temperature: –40 ºC to +125 ºC
  • By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
  • Free download of design software for flyback transformers Component Selector

Applications

  • All kind of switching regulators
    - Flyback converters
    - Forward converters
    - Push-pull converters
    - Step-up/step-down converters
    - SEPIC converter

Products

  • ER11/5
  • ER14.5/6
  • EFD15
  • EFD20
show full screen
SPEC Order Code LBASE
(µH)
n IR BASE
(A)
ISAT BASE
(A)
RDC BASE
(mΩ)
∫Udt Base
(µVs)
LS Base
(µH)
VT Files Design Kit Samples
1 PDF 749196101 198.6 1:1:1:1:1:1 0.55 0.01 344 32.9 0.21 000000005000 500  V (AC) 749196101 (rev1).stp749196101 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
2 PDF 749196111 27.4 1:1:1:1:1:1 0.55 0.22 344 32.9 0.21 000000005000 500  V (AC) 749196111 (rev1).stp749196111 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
3 PDF 749196121 14.7 1:1:1:1:1:1 0.55 0.54 344 32.9 0.21 000000005000 500  V (AC) 749196121 (rev1).stp749196121 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
4 PDF 749196131 10.9 1:1:1:1:1:1 0.55 0.73 344 32.9 0.21 000000005000 500  V (AC) 749196131 (rev1).stp749196131 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
5 PDF 749196141 8.5 1:1:1:1:1:1 0.55 0.96 344 32.9 0.21 000000005000 500  V (AC) 749196141 (rev1).stp749196141 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
SPEC Order Code LBASE
(µH)
n IR BASE
(A)
ISAT BASE
(A)
RDC BASE
(mΩ)
∫Udt Base
(µVs)
LS Base
(µH)
VT Files Design Kit Samples
1 PDF 749196201 140 1:1:1:1:1:1 0.95 0.02 159 48.3 0.17 000000005000 500  V (AC) 749196201 (rev1).stp749196201 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
2 PDF 749196211 21.6 1:1:1:1:1:1 0.95 0.36 159 48.3 0.17 000000005000 500  V (AC) 749196211 (rev1).stp749196211 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
3 PDF 749196221 11.6 1:1:1:1:1:1 0.95 0.84 159 48.3 0.17 000000005000 500  V (AC) 749196221 (rev1).stp749196221 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
4 PDF 749196231 8.3 1:1:1:1:1:1 0.95 1.2 159 48.3 0.17 000000005000 500  V (AC) 749196231 (rev1).stp749196231 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
5 PDF 749196241 6.6 1:1:1:1:1:1 0.95 1.55 159 48.3 0.17 000000005000 500  V (AC) 749196241 (rev1).stp749196241 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
SPEC Order Code LBASE
(µH)
n IR BASE
(A)
ISAT BASE
(A)
RDC BASE
(mΩ)
∫Udt Base
(µVs)
LS Base
(µH)
VT Files Design Kit Samples
1 PDF 749196301 153.8 1:1:1:1:1:1 0.97 0.02 140 39.8 0.13 000000005000 500  V (AC) 749196301 (rev1).stp749196301 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
2 PDF 749196311 23.3 1:1:1:1:1:1 0.97 0.33 140 39.8 0.13 000000005000 500  V (AC) 749196311 (rev1).stp749196311 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
3 PDF 749196321 14.2 1:1:1:1:1:1 0.97 0.63 140 39.8 0.13 000000005000 500  V (AC) 749196321 (rev1).stp749196321 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
4 PDF 749196331 9.3 1:1:1:1:1:1 0.97 1.09 140 39.8 0.13 000000005000 500  V (AC) 749196331 (rev1).stp749196331 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
5 PDF 749196341 7.9 1:1:1:1:1:1 0.97 1.33 140 39.8 0.13 000000005000 500  V (AC) 749196341 (rev1).stp749196341 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
SPEC Order Code LBASE
(µH)
n IR BASE
(A)
ISAT BASE
(A)
RDC BASE
(mΩ)
∫Udt Base
(µVs)
LS Base
(µH)
VT Files Design Kit Samples
1 PDF 749196500 87.1 1:1:1:1:1:1 1.91 0.03 30 65.6 0.18 000000005000 500  V (AC) 749196500 (rev1).stp749196500 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
2 PDF 749196501 196 1:1:1:1:1:1 1.7 0.02 71.1 98.4 0.24 000000005000 500  V (AC) 749196501 (rev1).stp749196501 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
3 PDF 749196510 9.9 1:1:1:1:1:1 1.91 1.17 30 65.6 0.18 000000005000 500  V (AC) 749196510 (rev1).stp749196510 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
4 PDF 749196511 22.3 1:1:1:1:1:1 1.7 0.49 71.1 98.4 0.24 000000005000 500  V (AC) 749196511 (rev1).stp749196511 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
5 PDF 749196520 5.3 1:1:1:1:1:1 1.91 2.53 30 65.6 0.18 000000005000 500  V (AC) 749196520 (rev1).stp749196520 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
6 PDF 749196521 12 1:1:1:1:1:1 1.7 1.73 71.1 98.4 0.24 000000005000 500  V (AC) 749196521 (rev1).stp749196521 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
7 PDF 749196530 4.3 1:1:1:1:1:1 1.91 2.91 30 65.6 0.18 000000005000 500  V (AC) 749196530 (rev1).stp749196530 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
8 PDF 749196531 9.7 1:1:1:1:1:1 1.7 2.2 71.1 98.4 0.24 000000005000 500  V (AC) 749196531 (rev1).stp749196531 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
9 PDF 749196540 3.4 1:1:1:1:1:1 1.91 4.18 30 65.6 0.18 000000005000 500  V (AC) 749196540 (rev1).stp749196540 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196
10 PDF 749196541 7.6 1:1:1:1:1:1 1.7 2.46 71.1 98.4 0.24 000000005000 500  V (AC) 749196541 (rev1).stp749196541 (rev1).igsEagle_WE-FLEX (rev19a).lbrWE-FLEX (rev18a).IntLibDownloads_CADENCE_WE-FLEX (rev18a).zipDownload_Cadstar_WE-FLEX (rev19a).zipLTSpice_WE-FLEX (rev19a).zip 749196

Design Kits

Articles from this family can be found in the following Design Kits:

Comments

  • The WE-FLEX series of transformers consist of 6 independent windings which can be connected on the board as required. The 25 transformers facilitate more than 500 transformer and choke variants. The transformers still show an outstandingly low level of leakage inductance. Parts without airgap are especially designed for buck derived topologies like forward or push-pull converters. The high flexibility of the transformers allows developers to realize their own transformers without having to resort to a customer-specific transformer. Power levels of between 1 and 50 Watts can be transformed with the WE-FLEX series transformers. They can be used at switching frequencies of up to 1 MHz.
Tags: WE-FLEX, UtFLEX, Flexible Transformer for SMPS, WE-FLEX Flexible Transformer for DC/DC Converter