WE-GDT Gate-Drive-Transformer

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
EP5 8.5 7.0 6.0

Characteristics

  • Excellent performances in small package (EP5)
  • 1 or 2 secondary windings
  • 6 different turnsratios
  • 1500VDC insulation test voltage
  • Operating voltage up to 80 V

Applications

  • Suitable for signal and power application
  • Designed for gate drive application high efficient SMPS
  • Synchronous Flyback

Products

SPEC Order Code L1
(µH)
LSmin.
(µH)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
n ∫Udt
(µVs)
CWW 1
(pF)
VT Samples
1 PDF 760301103 350 2.3 700 170 170 2.5:1:1 29.4 7 000000000800 80  V (DC)
2 PDF 760301104 330 1.9 620 270 270 2:1:1 28.6 7 000000000800 80  V (DC)
3 PDF 760301105 260 1.7 600 600 600 1:1:1 25.2 9 000000000800 80  V (DC)
4 PDF 760301106 370 1.8 520 640 1:1 30.2 10 000000000800 80  V (DC)
5 PDF 760301107 650 2.9 1200 600 1.5:1 40.8 9 000000000800 80  V (DC)
6 PDF 760301108 460 2.3 730 150 2.5:1 33.6 9 000000000800 80  V (DC)
Tags: WE-GDT, UtGDT, Gate Drive Transformer, WE-GDT Gate-Drive-Transformer