WE-GDTI Gate-Drive-Transformer

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Size EP7 10.5 10.5 11.0

Characteristics

  • Excellent performances in small package (EP7)
  • 1 or 2 secondary windings
  • 6 different turns ratio
  • 2500 VAC test voltage
  • Operating voltage up to 250 V

Applications

  • Suitable for signal and power application
  • Designed for gate drive application high efficient SMPS
  • Synchronous Flyback

Products

  • Size EP7
show full screen
SPEC Order Code L1
(µH)
LSmin.
(µH)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
n ∫Udt
(µVs)
CWW 1
(pF)
VT Samples
1 PDF 760301301 750 4 1100 1300 1300 1 : 1 : 1 102 11 000000025000 2500  V (DC)
2 PDF 760301302 750 4 1100 1300 1 : 1 102 11 000000025000 2500  V (DC)
3 PDF 760301303 750 4 1100 700 700 2 : 1 : 1 102 11 000000025000 2500  V (DC)
4 PDF 760301304 1080 5 1300 600 600 2.5 : 1 : 1 120 11 000000025000 2500  V (DC)
5 PDF 760301305 735 3.5 1000 900 900 1.5 : 1 : 1 99 11 000000025000 2500  V (DC)
6 PDF 760301306 1800 7.5 1600 650 650 3 : 1 : 1 140 11 000000025000 2500  V (DC)
Tags: WE-GDTI, UtGDTI, Gate Drive Transformer, WE-GDTI Gate-Drive-Transformer