WE-GF SMT Wire Wound Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
1210 3.2 2.5 2.2
1812 4.5 3.2 3.2

Characteristics

  • Wire wound on ferrite
  • Operating temperature: –40°C to +105°C
  • High resistance against dampness
  • Recommended soldering profile: Reflow
  • 5% tolerance is available on request

Applications

  • RF circuits like tuner, transponder etc.
  • RF amplifier circuits like antennas amplifier
  • Oscillator
  • Filter circuits
  • Amplification circuits

Products

  • 1210
  • 1812
show full screen
SPEC Order Code L1
(µH)
IR 1
(mA)
RDC1 max.
(Ω)
Qmin. fres 1
(MHz)
Files Design Kit Samples
1 PDF 744764002 0.22 450 0.32 30 751 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
2 PDF 7447640027 0.27 450 0.36 30 676 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
3 PDF 744764003 0.39 450 0.45 30 580 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
4 PDF 7447640033 0.33 450 0.4 30 607 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
5 PDF 744764004 0.47 450 0.5 30 526 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
6 PDF 744764005 0.56 450 0.55 30 499 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
7 PDF 744764006 0.68 450 0.6 30 423 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
8 PDF 7447640082 0.82 450 0.65 30 403 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
9 PDF 74476401 1 400 0.7 30 380 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
10 PDF 744764012 1.2 390 0.75 30 346 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
11 PDF 744764015 1.5 370 0.85 30 254 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
12 PDF 744764018 1.8 350 0.9 30 187 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
13 PDF 74476402 2.2 320 1 30 138 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
14 PDF 744764027 2.7 290 1.1 30 100 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
15 PDF 74476403 3.3 260 1.2 30 72 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
16 PDF 744764039 3.9 250 1.3 30 66 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
17 PDF 74476404 4.7 220 1.5 30 58 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
18 PDF 74476406 6.8 180 1.8 30 48 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
19 PDF 74476410 10 150 2.1 30 40 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
20 PDF 744764112 12 140 2.5 30 36 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
21 PDF 744764115 15 130 2.8 30 31 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
22 PDF 744764118 18 120 3.3 30 28 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
23 PDF 744764122 22 110 3.7 30 25 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
24 PDF 744764133 33 70 5.6 30 20 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
25 PDF 744764139 39 65 6.4 30 19 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
26 PDF 744764147 47 60 7 30 17 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
27 PDF 744764156 56 55 8 30 16 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
28 PDF 744764168 68 50 9 30 14 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
29 PDF 74476420 100 40 11 20 12 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
SPEC Order Code L1
(µH)
IR 1
(mA)
RDC1 max.
(Ω)
Qmin. fres 1
(MHz)
Files Design Kit Samples
1 PDF 744766001 0.1 450 0.44 28 907 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
2 PDF 7447660033 0.33 450 0.4 30 517 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
3 PDF 7447660039 0.39 450 0.45 30 421 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
4 PDF 7447660068 0.68 450 0.6 30 353 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
5 PDF 7447660082 0.82 450 0.67 30 330 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
6 PDF 74476601 1 450 0.5 50 310 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
7 PDF 744766012 1.2 430 0.55 50 285 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
8 PDF 744766015 1.5 410 0.6 50 215 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
9 PDF 744766018 1.8 390 0.65 50 213 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
10 PDF 74476602 2.2 380 0.7 50 207 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
11 PDF 74476603 3.3 355 0.8 50 138 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
12 PDF 744766039 3.9 330 0.9 50 100 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
13 PDF 74476604 4.7 315 1 50 78 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
14 PDF 744766056 5.6 300 1.1 50 62 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
15 PDF 74476606 6.8 285 1.2 50 46 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
16 PDF 744766082 8.2 270 1.4 50 35 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
17 PDF 74476610 10 250 1.6 50 28 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
18 PDF 744766115 15 200 2.5 50 25 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
19 PDF 744766118 18 190 2.8 50 21 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
20 PDF 744766122 22 180 3.2 50 20 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
21 PDF 744766133 33 160 4 50 16 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
22 PDF 744766147 47 140 5 50 12 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
23 PDF 744766156 56 135 5.5 50 11 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
24 PDF 744766168 68 130 6 50 10.5 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
25 PDF 74476620 100 110 8 40 8.9 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
26 PDF 744766215 150 105 9 40 7.8 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
27 PDF 744766218 180 100 9.5 40 7.1 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
28 PDF 744766220 220 100 10 40 6.6 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
29 PDF 744766233 330 85 14 40 5.5 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
30 PDF 744766239 390 80 18 40 4.8 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
31 PDF 74476624 470 62 26 40 4.6 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
32 PDF 74476625 560 50 30 40 4 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
33 PDF 74476626 680 50 30 30 3.7 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766
34 PDF 74476628 820 30 45 25 3.6 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip
35 PDF 74476630 1000 30 50 20 2.9 Eagle_WE-GF (rev19a).lbrWE-GF (rev18a).IntLibDownloads_CADENCE_WE-GF (rev19a).zipCadstar_WE-GF (rev19a).zipLTSpice_WE-GF (rev19a).zipPSpice_WE-GF (rev19a).zip 744766

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-GF, IndGF, Single Coil Power Inductors, WE-GF SMD Wire Wound Inductor