WE-GFH High Frequency SMD Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2520 2.5 2.0 1.8 SMT
3225 2.9 2.5 2.2 SMT
4532 4.2 3.2 3.2 SMT

Characteristics

  • Chip SMD inductance
  • Lower RDC for the same type
  • Higher current supporting than standard form
  • Small type 2.5 mm x 2.0 mm
  • Operating temperature: -40°C to +105°C (Size 2520)
  • Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )

Applications

  • HF Circuits
  • HF Filtering Applications
  • Acustic Filtering Applications

Products

  • 2520
  • 3225
  • 4532
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 7447629010 RE 1 850 335 408 20 290 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
2 PDF 7447629015 RE 1.5 750 393 504 20 220 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
3 PDF 7447629022 RE 2.2 650 510 600 20 115 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
4 PDF 7447629033 RE 3.3 600 625 780 20 84 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
5 PDF 7447629047 RE 4.7 510 750 960 20 72 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
6 PDF 7447629068 RE 6.8 450 960 1200 20 61 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
7 PDF 7447629100 RE 10 340 1700 2028 30 44 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
8 PDF 7447629150 RE 15 325 2110 2640 30 33 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
9 PDF 7447629220 RE 22 265 2762 3360 30 29 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
10 PDF 7447629330 RE 33 210 4300 5040 30 22 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 744764901 RE 1 1550 140 156 20 210 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
2 PDF 7447649015 RE 1.5 1400 176 195 25 127 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
3 PDF 744764902 RE 2.2 1100 234 260 25 100 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
4 PDF 744764903 RE 3.3 1050 293 325 25 79 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
5 PDF 744764904 RE 4.7 800 468 520 30 63 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
6 PDF 744764910 RE 10 500 995 1105 30 40 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
7 PDF 7447649115 RE 15 450 1521 1690 35 34 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
8 PDF 7447649122 RE 22 400 2340 2600 35 27 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
9 PDF 7447649133 RE 33 320 3276 3640 35 22 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
10 PDF 7447649147 RE 47 250 4914 5460 35 17 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
11 PDF 7447649168 RE 68 225 7605 8450 45 14 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
12 PDF 744764920 RE 100 160 9126 10140 45 12 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 744766901 RE 1 1900 81 110 25 254 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
2 PDF 7447669012 RE 1.2 1800 93 120 30 182 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
3 PDF 744766902 RE 2.2 1450 144 180 30 79 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
4 PDF 744766903 RE 3.3 1300 178 220 30 61 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
5 PDF 7447669039 RE 3.9 1250 200 240 30 55 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
6 PDF 744766904 RE 4.7 1200 215 270 30 53 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
7 PDF 744766906 RE 6.8 1025 271 300 30 42 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
8 PDF 744766910 RE 10 825 405 500 35 36 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
9 PDF 7447669112 RE 12 810 444 600 35 31 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
10 PDF 7447669115 RE 15 800 511 700 35 27 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
11 PDF 7447669118 RE 18 700 654 800 35 24 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
12 PDF 7447669122 RE 22 650 767 900 35 23 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
13 PDF 7447669127 RE 27 575 849 1200 35 20 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
14 PDF 7447669133 RE 33 525 1030 1400 35 19 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLib
15 PDF 7447669139 RE 39 460 1320 1600 40 17 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibWE-GFH(rev19a).zipWE-GFH(rev19a).zip
16 PDF 7447669147 RE 47 425 1460 1900 40 15 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
17 PDF 7447669156 RE 56 400 1940 2200 40 14 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
18 PDF 7447669168 RE 68 350 2195 2600 40 12 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
19 PDF 7447669182 RE 82 300 3110 3500 40 11 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
20 PDF 744766920 RE 100 275 3560 4000 40 10 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
21 PDF 7447669212 RE 120 235 4185 4500 40 9 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
22 PDF 7447669218 RE 180 220 6150 7500 40 7 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip
23 PDF 7447669220 RE 220 200 6940 9000 40 6.5 Eagle_WE-GFH (rev19a).lbrAltium_WE-GFH (rev18a).IntLibCadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-GFH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-GFH(rev19a).zip

Tutorials

Learn more

Tags: WE-GFH, IndGFH, Single Coil Power Inductors, WE-GF High Frequency SMD Inductor