WE-GFH High Frequency SMD Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2520 2.5 2.0 1.8 SMT
3225 2.9 2.5 2.2 SMT
4532 4.2 3.2 3.2 SMT

Characteristics

  • Chip SMD inductance
  • Lower RDC for the same type
  • Higher current supporting than standard form
  • Small type 2.5 mm x 2.0 mm
  • Operating temperature: -40°C to +105°C (Size 2520)
  • Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )

Applications

  • HF Circuits
  • HF Filtering Applications
  • Acustic Filtering Applications

Products

  • 2520
  • 3225
  • 4532
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 7447629010 RE 1 850 335 408 20 290 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447629015 RE 1.5 750 393 504 20 220 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7447629022 RE 2.2 650 510 600 20 115 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7447629033 RE 3.3 600 625 780 20 84 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447629047 RE 4.7 510 750 960 20 72 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7447629068 RE 6.8 450 960 1200 20 61 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447629100 RE 10 340 1700 2028 30 44 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447629150 RE 15 325 2110 2640 30 33 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447629220 RE 22 265 2762 3360 30 29 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447629330 RE 33 210 4300 5040 30 22 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 744764901 RE 1 1550 140 156 20 210 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447649015 RE 1.5 1400 176 195 25 127 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744764902 RE 2.2 1100 234 260 25 100 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 744764903 RE 3.3 1050 293 325 25 79 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 744764904 RE 4.7 800 468 520 30 63 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744764910 RE 10 500 995 1105 30 40 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7447649115 RE 15 450 1521 1690 35 34 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7447649122 RE 22 400 2340 2600 35 27 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447649133 RE 33 320 3276 3640 35 22 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447649147 RE 47 250 4914 5460 35 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447649168 RE 68 225 7605 8450 45 14 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 744764920 RE 100 160 9126 10140 45 12 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Qmin. fres 1
(MHz)
Files Samples
1 PDF 744766901 RE 1 1900 81 110 25 254 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7447669012 RE 1.2 1800 93 120 30 182 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744766902 RE 2.2 1450 144 180 30 79 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 744766903 RE 3.3 1300 178 220 30 61 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7447669039 RE 3.9 1250 200 240 30 55 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744766904 RE 4.7 1200 215 270 30 53 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 744766906 RE 6.8 1025 271 300 30 42 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744766910 RE 10 825 405 500 35 36 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7447669112 RE 12 810 444 600 35 31 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7447669115 RE 15 800 511 700 35 27 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7447669118 RE 18 700 654 800 35 24 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7447669122 RE 22 650 767 900 35 23 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7447669127 RE 27 575 849 1200 35 20 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 7447669133 RE 33 525 1030 1400 35 19
15 PDF 7447669139 RE 39 460 1320 1600 40 17
16 PDF 7447669147 RE 47 425 1460 1900 40 15 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 7447669156 RE 56 400 1940 2200 40 14 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 7447669168 RE 68 350 2195 2600 40 12 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 7447669182 RE 82 300 3110 3500 40 11 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 744766920 RE 100 275 3560 4000 40 10 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 7447669212 RE 120 235 4185 4500 40 9 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
22 PDF 7447669218 RE 180 220 6150 7500 40 7 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
23 PDF 7447669220 RE 220 200 6940 9000 40 6.5 Cadstar_WE-GFH (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Tutorials

Learn more

Tags: WE-GFH, IndGFH, Single Coil Power Inductors, WE-GF High Frequency SMD Inductor