WE-HCC SMD High Current Cube Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material
8070 8.4 7.9 7.2 Ferrite
1090 10.9 10.0 9.3 Ferrite
1210 12.1 11.4 9.5 Ferrite
1210 12.1 11.4 9.5 Iron Powder

Characteristics

  • Magnetically shielded
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow
  • Current capability up to 27 A
  • Excellent saturation characteristics

Applications

  • Filter choke for DC/DC converter
  • Single and polyphase buck converter
  • Filter choke for motor electronics
  • Input filter inductor for DC/DC converter

Products

  • 8070
  • 1090
  • 1210
  • 1210
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Material LR
(µH)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443340030 RE 0.3 20.5 36 2.3 2.7 Ferrite 0.3 272 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443340047 RE 0.47 19 32 2.65 3.1 Ferrite 0.47 232 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443340068 RE 0.68 19 23.5 2.65 3.1 Ferrite 0.64 181 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443340100 RE 1 17 24 3.6 3.9 Ferrite 0.97 147 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443340150 RE 1.5 16.5 18.5 5.3 5.6 Ferrite 1.4 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443340220 RE 2.2 16.5 12.5 5.3 5.6 Ferrite 1.4 97 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443340330 RE 3.3 14 8.5 7.5 8.2 Ferrite 1.55 81 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443340470 RE 4.7 7.5 8 12.7 13.5 Ferrite 3.5 45 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443340680 RE 6.8 5.5 7.5 23.3 24 Ferrite 6.5 37 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443341000 RE 10 4.4 7 38.5 41 Ferrite 9.8 29 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Material LR
(µH)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443330022 RE 0.22 21.5 60 1.4 1.6 Ferrite 0.22 300 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443330033 RE 0.33 21.5 55 1.4 1.6 Ferrite 0.33 250 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443330047 RE 0.47 20.5 47 1.6 1.85 Ferrite 0.47 160 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443330068 RE 0.68 20 38 2.15 2.65 Ferrite 0.67 140 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443330082 RE 0.82 20 36 2.15 2.65 Ferrite 0.81 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443330100 RE 1 20 27.5 2.15 2.65 Ferrite 0.95 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443330150 RE 1.5 18 27 3.35 4 Ferrite 1.45 78 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443330220 RE 2.2 16.5 22 4.6 4.8 Ferrite 2.1 80 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
9 PDF 7443330330 RE 3.3 14 15.5 6.5 7.15 Ferrite 2.6 51 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
10 PDF 7443330470 RE 4.7 13 15 9.4 9.9 Ferrite 3.8 49 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
11 PDF 7443330680 RE 6.8 11.5 11 14.15 15 Ferrite 4.5 40 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
12 PDF 7443330820 RE 8.2 11.5 8 14.15 15 Ferrite 2.8 36 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
13 PDF 7443331000 RE 10 9 8 22.75 23.1 Ferrite 5.5 35 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Material LR
(µH)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443320022 RE 0.22 27 60 1.1 1.5 Ferrite 0.22 280 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443320033 RE 0.33 27 55 1.1 1.5 Ferrite 0.33 214 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443320047 RE 0.47 26 48 1.35 1.85 Ferrite 0.46 138 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443320068 RE 0.68 26 38 1.35 1.85 Ferrite 0.66 108 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443320082 RE 0.82 24 36 1.85 2.5 Ferrite 0.8 99 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443320100 RE 1 24 32 1.85 2.5 Ferrite 0.9 96 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443320150 RE 1.5 19.5 27 2.95 3.5 Ferrite 1.43 92 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443320220 RE 2.2 18 23 3.9 4.3 Ferrite 2 64 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
9 PDF 7443320330 RE 3.3 17 17 5.2 5.7 Ferrite 2.5 44 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
10 PDF 7443320470 RE 4.7 15.5 17 7.25 7.9 Ferrite 3.2 43 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
11 PDF 7443320680 RE 6.8 13 13 10.15 11 Ferrite 5.5 42 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
12 PDF 7443320820 RE 8.2 13 12 10.6 11.8 Ferrite 5.1 34 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
13 PDF 7443321000 RE 10 9 10 15.35 16.7 Ferrite 7.5 29 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
Material LR
(µH)
fres 1
(MHz)
Version Files Samples
1 PDF 7443310022 RE 0.22 27 85 1.1 1.5 Iron Powder 0.21 210 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7443310033 RE 0.33 27 80 1.1 1.5 Iron Powder 0.32 190 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7443310047 RE 0.47 23 76 1.35 1.85 Iron Powder 0.46 140 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7443310068 RE 0.68 23 74 1.35 1.85 Iron Powder 0.66 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7443310082 RE 0.82 21 66 1.95 2.5 Iron Powder 0.78 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7443310100 RE 1 21 52 1.95 2.5 Iron Powder 0.94 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7443310150 RE 1.5 18.5 50 2.8 3.5 Iron Powder 1.36 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7443310220 RE 2.2 16 48 3.75 4.3 Iron Powder 2.1 70 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443310330 RE 3.3 13 39 6.95 7.7 Iron Powder 3.2 50 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443310390 RE 3.9 11.5 34 10 11 Iron Powder 3.75 50 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7443310470 RE 4.7 11.5 33 10 11 Iron Powder 4.5 32 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-HCC, IndHCC, Single Coil Power Inductors, WE-HCC SMD High Current Cube Inductor