WE-HCC SMD High Current Cube Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material
8070 8.4 7.9 7.2 Ferrite
1090 10.9 10.0 9.3 Ferrite
1210 12.1 11.4 9.5 Ferrite
1210 12.1 11.4 9.5 Iron Powder

Characteristics

  • Magnetically shielded
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow
  • Current capability up to 27 A
  • Excellent saturation characteristics

Applications

  • Filter choke for DC/DC converter
  • Single and polyphase buck converter
  • Filter choke for motor electronics
  • Input filter inductor for DC/DC converter

Products

  • 8070
  • 1090
  • 1210
  • 1210
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
Material LR
(µH)
fres
(MHz)
Files Design Kit Samples
1 PDF 7443340030 RE 0.3 20.5 2.7 2.3 Ferrite 0.3 272 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
2 PDF 7443340047 RE 0.47 19 32 3.1 2.65 Ferrite 0.47 232 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
3 PDF 7443340068 RE 0.68 19 23.5 3.1 2.65 Ferrite 0.64 181 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
4 PDF 7443340100 RE 1 17 24 3.9 3.6 Ferrite 0.97 147 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
5 PDF 7443340150 RE 1.5 16.5 18.5 5.6 5.3 Ferrite 1.4 120 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
6 PDF 7443340220 RE 2.2 16.5 12.5 5.6 5.3 Ferrite 1.4 97 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
7 PDF 7443340330 RE 3.3 14 8.5 8.2 7.5 Ferrite 1.55 81 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
8 PDF 7443340470 RE 4.7 7.5 8 13.5 12.7 Ferrite 3.5 45 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
9 PDF 7443340680 RE 6.8 5.5 7.5 24 23.3 Ferrite 6.5 37 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
10 PDF 7443341000 RE 10 4.4 7 41 38.5 Ferrite 9.8 29 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
Material LR
(µH)
fres
(MHz)
Files Design Kit Samples
1 PDF 7443330022 RE 0.22 21.5 60 1.6 1.4 Ferrite 0.22 300 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
2 PDF 7443330033 RE 0.33 21.5 55 1.6 1.4 Ferrite 0.33 250 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
3 PDF 7443330047 RE 0.47 20.5 47 1.85 1.6 Ferrite 0.47 160 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
4 PDF 7443330068 RE 0.68 20 38 2.65 2.15 Ferrite 0.67 140 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
5 PDF 7443330082 RE 0.82 20 36 2.65 2.15 Ferrite 0.81 120 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
6 PDF 7443330100 RE 1 20 27.5 2.65 2.15 Ferrite 0.95 100 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
7 PDF 7443330150 RE 1.5 18 27 4 3.35 Ferrite 1.45 78 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
8 PDF 7443330220 RE 2.2 16.5 22 4.8 4.6 Ferrite 2.1 80 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
9 PDF 7443330330 RE 3.3 14 15.5 7.15 6.5 Ferrite 2.6 51 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
10 PDF 7443330470 RE 4.7 13 15 9.9 9.4 Ferrite 3.8 49 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
11 PDF 7443330680 RE 6.8 11.5 11 15 14.15 Ferrite 4.5 40 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
12 PDF 7443330820 RE 8.2 11.5 8 15 14.15 Ferrite 2.8 36 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
13 PDF 7443331000 RE 10 9 8 23.1 22.75 Ferrite 5.5 35 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
Material LR
(µH)
fres
(MHz)
Files Design Kit Samples
1 PDF 7443320022 RE 0.22 27 60 1.5 1.1 Ferrite 0.22 280 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
2 PDF 7443320033 RE 0.33 27 55 1.5 1.1 Ferrite 0.33 214 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
3 PDF 7443320047 RE 0.47 26 48 1.85 1.35 Ferrite 0.46 138 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
4 PDF 7443320068 RE 0.68 26 28 1.85 1.35 Ferrite 0.66 108 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
5 PDF 7443320082 RE 0.82 24 36 2.5 1.85 Ferrite 0.8 99 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
6 PDF 7443320100 RE 1 24 32 2.5 1.85 Ferrite 0.9 96 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
7 PDF 7443320150 RE 1.5 19.5 27 3.5 2.95 Ferrite 1.43 92 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
8 PDF 7443320220 RE 2.2 18 23 4.3 3.9 Ferrite 2 64 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
9 PDF 7443320330 RE 3.3 17 17 5.7 5.2 Ferrite 2.5 44 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
10 PDF 7443320470 RE 4.7 15.5 17 7.9 7.25 Ferrite 3.2 43 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
11 PDF 7443320680 RE 6.8 13 13 11 10.15 Ferrite 5.5 42 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
12 PDF 7443320820 RE 8.2 13 12 11.8 10.6 Ferrite 5.1 34 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
13 PDF 7443321000 RE 10 9 10 16.7 15.35 Ferrite 7.5 29 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip 744332
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
RDC typ.
(mΩ)
Material LR
(µH)
fres
(MHz)
Files Samples
1 PDF 7443310022 RE 0.22 27 85 1.5 1.1 Iron Powder 0.21 210 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
2 PDF 7443310033 RE 0.33 27 80 1.5 1.1 Iron Powder 0.32 190 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
3 PDF 7443310047 RE 0.47 23 76 1.85 1.35 Iron Powder 0.46 140 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
4 PDF 7443310068 RE 0.68 23 74 1.85 1.35 Iron Powder 0.66 120 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
5 PDF 7443310082 RE 0.82 21 66 2.5 1.95 Iron Powder 0.78 100 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
6 PDF 7443310100 RE 1 21 52 2.5 1.95 Iron Powder 0.94 100 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
7 PDF 7443310150 RE 1.5 18.5 50 3.5 2.8 Iron Powder 1.36 120 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
8 PDF 7443310220 RE 2.2 16 48 3.75 Iron Powder 2.1 70 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
9 PDF 7443310330 RE 3.3 13 39 7.7 6.95 Iron Powder 3.2 50 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
10 PDF 7443310390 RE 3.9 11.5 34 11 10 Iron Powder 3.75 50 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip
11 PDF 7443310470 RE 4.7 11.5 33 11 10 Iron Powder 4.5 32 Eagle_WE-HCC (rev19a).lbrWE-HCC (rev18a).IntLibDownload_CadStar_WE-HCC (rev1).zipLTSpice_WE-HCC (rev19a).zipPSpice_WE-HCC (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-HCC, IndHCC, Single Coil Power Inductors, WE-HCC SMD High Current Cube Inductor