WE-HCC SMD High Current Cube Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material
8070 8.4 7.9 7.2 Ferrite
1090 10.9 10.0 9.3 Ferrite
1210 12.1 11.4 9.5 Ferrite
1210 12.1 11.4 9.5 Iron Powder

Characteristics

  • Magnetically shielded
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow
  • Current capability up to 27 A
  • Excellent saturation characteristics

Applications

  • Filter choke for DC/DC converter
  • Single and polyphase buck converter
  • Filter choke for motor electronics
  • Input filter inductor for DC/DC converter

Products

  • 8070
  • 1090
  • 1210
  • 1210
show full screen
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
Material IR 1
(A)
LR
(µH)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443340030 RE 2.3 2.7 0.3 Ferrite 20.5 0.3 36 272 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443340047 RE 2.65 3.1 0.47 Ferrite 19 0.47 32 232 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443340068 RE 2.65 3.1 0.68 Ferrite 19 0.64 23.5 181 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443340100 RE 3.6 3.9 1 Ferrite 17 0.97 24 147 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443340150 RE 5.3 5.6 1.5 Ferrite 16.5 1.4 18.5 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443340220 RE 5.3 5.6 2.2 Ferrite 16.5 1.4 12.5 97 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443340330 RE 7.5 8.2 3.3 Ferrite 14 1.55 8.5 81 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443340470 RE 12.7 13.5 4.7 Ferrite 7.5 3.5 8 45 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443340680 RE 23.3 24 6.8 Ferrite 5.5 6.5 7.5 37 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443341000 RE 38.5 41 10 Ferrite 4.4 9.8 7 29 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
Material IR 1
(A)
LR
(µH)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443330022 RE 1.4 1.6 0.22 Ferrite 21.5 0.22 60 300 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443330033 RE 1.4 1.6 0.33 Ferrite 21.5 0.33 55 250 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443330047 RE 1.6 1.85 0.47 Ferrite 20.5 0.47 47 160 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443330068 RE 2.15 2.65 0.68 Ferrite 20 0.67 38 140 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443330082 RE 2.15 2.65 0.82 Ferrite 20 0.81 36 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443330100 RE 2.15 2.65 1 Ferrite 20 0.95 27.5 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443330150 RE 3.35 4 1.5 Ferrite 18 1.45 27 78 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443330220 RE 4.6 4.8 2.2 Ferrite 16.5 2.1 22 80 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
9 PDF 7443330330 RE 6.5 7.15 3.3 Ferrite 14 2.6 15.5 51 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
10 PDF 7443330470 RE 9.4 9.9 4.7 Ferrite 13 3.8 15 49 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
11 PDF 7443330680 RE 14.15 15 6.8 Ferrite 11.5 4.5 11 40 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
12 PDF 7443330820 RE 14.15 15 8.2 Ferrite 11.5 2.8 8 36 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
13 PDF 7443331000 RE 22.75 23.1 10 Ferrite 9 5.5 8 35 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
Material IR 1
(A)
LR
(µH)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 7443320022 RE 1.1 1.5 0.22 Ferrite 27 0.22 60 280 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
2 PDF 7443320033 RE 1.1 1.5 0.33 Ferrite 27 0.33 55 214 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
3 PDF 7443320047 RE 1.35 1.85 0.47 Ferrite 26 0.46 48 138 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
4 PDF 7443320068 RE 1.35 1.85 0.68 Ferrite 26 0.66 38 108 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
5 PDF 7443320082 RE 1.85 2.5 0.82 Ferrite 24 0.8 36 99 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
6 PDF 7443320100 RE 1.85 2.5 1 Ferrite 24 0.9 32 96 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
7 PDF 7443320150 RE 2.95 3.5 1.5 Ferrite 19.5 1.43 27 92 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
8 PDF 7443320220 RE 3.9 4.3 2.2 Ferrite 18 2 23 64 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
9 PDF 7443320330 RE 5.2 5.7 3.3 Ferrite 17 2.5 17 44 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
10 PDF 7443320470 RE 7.25 7.9 4.7 Ferrite 15.5 3.2 17 43 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
11 PDF 7443320680 RE 10.15 11 6.8 Ferrite 13 5.5 13 42 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
12 PDF 7443320820 RE 10.6 11.8 8.2 Ferrite 13 5.1 12 34 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
13 PDF 7443321000 RE 15.35 16.7 10 Ferrite 9 7.5 10 29 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744332
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
Material IR 1
(A)
LR
(µH)
ISAT 1
(A)
fres 1
(MHz)
Version Files Samples
1 PDF 7443310022 RE 1.1 1.5 0.22 Iron Powder 27 0.21 85 210 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7443310033 RE 1.1 1.5 0.33 Iron Powder 27 0.32 80 190 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7443310047 RE 1.35 1.85 0.47 Iron Powder 23 0.46 76 140 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7443310068 RE 1.35 1.85 0.68 Iron Powder 23 0.66 74 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7443310082 RE 1.95 2.5 0.82 Iron Powder 21 0.78 66 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7443310100 RE 1.95 2.5 1 Iron Powder 21 0.94 52 100 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7443310150 RE 2.8 3.5 1.5 Iron Powder 18.5 1.36 50 120 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7443310220 RE 3.75 4.3 2.2 Iron Powder 16 2.1 48 70 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443310330 RE 6.95 7.7 3.3 Iron Powder 13 3.2 39 50 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443310390 RE 10 11 3.9 Iron Powder 11.5 3.75 34 50 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7443310470 RE 10 11 4.7 Iron Powder 11.5 4.5 33 32 SMT Download_CadStar_WE-HCC (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-HCC, IndHCC, Single Coil Power Inductors, WE-HCC SMD High Current Cube Inductor