WE-HCF SMD High Current Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material Mount
2013 20.8 20.5 13.5 MnZn SMT
2818 27.0 28.0 18.5 MnZn SMT
2815 27.0 28.0 15.4 MnZn SMT
2920 25.0 28.0 20.5 MnZn SMT
2920 25.0 28.0 20.5 MnZn SMT

Characteristics

  • Saturation current up to 125 A
  • Flat, round and litz wire version to optimize the DC & AC losses
  • Inductance values ranging from 0.7 µH to 680 µH
  • Low core losses (MnZn)
  • Magnetically shielded
  • Litz and round wire: base for SMD mount and coplanarity
  • Operating temperature: -40°C to +125°C

Applications

  • Storage inductor for high efficiency DC/DC converters with high ripple currents
  • CRM, CCM & DCM PFC Stages
  • Resonant SMPS
  • Filter for audio applications

Products

  • 2013
  • 2818
  • 2815
  • 2920
  • 2920
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
Tol. L ISAT 1
(A)
RDC 1
(mΩ)
Tol. RDC Packaging Unit Files Samples
1 PDF 7443630070 RE 0.7 32 ±15% 75 0.83 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
2 PDF 7443630140 RE 1.4 31.5 ±15% 60 1.08 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
3 PDF 7443630220 RE 2.2 28 ±15% 52 1.5 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
4 PDF 7443630310 RE 3.1 26 ±15% 45 2.09 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
5 PDF 7443630420 RE 4.2 24 ±15% 38 3.04 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
6 PDF 7443630550 RE 5.5 22 ±15% 33 4 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
7 PDF 7443630700 RE 7 21 ±15% 30 5.61 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
8 PDF 7443630860 RE 8.6 17 ±15% 25 7.19 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
9 PDF 7443631000 RE 10 16 ±15% 23 7.96 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
10 PDF 7443631500 RE 15 14 ±15% 21 8.7 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
11 PDF 7443632200 RE 22 12.5 ±15% 15 10.65 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
12 PDF 7443633300 RE 33 12 ±15% 11 11.4 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
13 PDF 7443634700 RE 47 12 ±15% 8.5 12.2 ±10% 100 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
L1
(µH)
IR 1
(A)
Tol. L ISAT 1
(A)
RDC 1
(mΩ)
Tol. RDC Packaging Unit Files Samples
8 PDF 7443640100B RE 1 56 125 0.44 53.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
9 PDF 7443640150B 1.5 56 91.8 0.44 37.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
1 PDF 7443640330 RE 3.3 30 100 2.4 25 3.3 30 ±15% 100 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
10 PDF 7443640330B 3.3 47.5 70 0.88 28.2 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
2 PDF 7443640470 RE 4.7 30 78 2.4 20 4.7 30 ±15% 78 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
11 PDF 7443640470B 4.7 47.5 49.5 0.88 22.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
3 PDF 7443640680 RE 6.8 30 55 2.4 17 6.8 30 ±15% 55 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
12 PDF 7443640680B 6.8 47.5 36.3 0.88 18.8 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
4 PDF 7443641000 RE 10 30 37 2.4 13 10 30 ±15% 37 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
13 PDF 7443641000B 10 47.5 25.1 0.88 15 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsEagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
5 PDF 7443641500 RE 15 30 26 2.4 11 15 30 ±15% 26 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
6 PDF 7443642200 RE 22 30 18 2.4 9 22 30 ±15% 18 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
7 PDF 7443643300 RE 33 30 11.5 2.4 7 33 30 ±15% 11.5 2.4 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
L1
(µH)
IR 1
(A)
Tol. L ISAT 1
(A)
RDC 1
(mΩ)
Tol. RDC Packaging Unit Files Samples
1 PDF 74436410150 RE 1.5 36 125 1.31 43.24 1.5 36 ±15% 125 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
2 PDF 74436410220 RE 2.2 36 88.5 1.31 32.8 2.2 36 ±15% 88.5 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
3 PDF 74436410330 RE 3.3 36 60.5 1.31 26.44 3.3 36 ±15% 60.5 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
4 PDF 74436410470 RE 4.7 36 44 1.31 21.56 4.7 36 ±15% 44 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
5 PDF 74436410680 RE 6.8 36 30 1.31 17.03 6.8 36 ±15% 30 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
6 PDF 74436411000 RE 10 36 21.5 1.31 13.55 10 36 ±15% 21.5 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
7 PDF 74436411500 RE 15 36 14.3 1.31 10.73 15 36 ±15% 14.3 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
8 PDF 74436412200 RE 22 36 9.5 1.31 8.06 22 36 ±15% 9.5 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
9 PDF 74436413300 RE 33 36 6 1.31 6.29 33 36 ±15% 6 1.31 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
SPEC Order Code L1
(µH)
IR 1
(A)
Tol. L ISAT 1
(A)
RDC 1
(mΩ)
Tol. RDC Packaging Unit Files Samples
1 PDF 74437529203101 100 11.2 ±20% 9.4 22.9 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
2 PDF 74437529203151 150 9.2 ±20% 7.2 30.6 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
3 PDF 74437529203220 22 23.9 ±20% 21.7 4.9 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
4 PDF 74437529203221 220 8.8 ±20% 5.3 36.45 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
5 PDF 74437529203330 33 20.2 ±20% 15.4 6.9 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
6 PDF 74437529203331 330 6.1 ±20% 4.3 70.45 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
7 PDF 74437529203470 47 18.7 ±20% 13 8.8 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
8 PDF 74437529203471 470 5.5 ±20% 3.7 83.45 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
9 PDF 74437529203680 68 17 ±20% 10.6 10.3 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip
10 PDF 74437529203681 680 4.8 ±20% 3 118.3 ±10% 30 Eagle_WE-HCF (rev19a).lbrWE-HCF (rev18a).IntLibDownload_CadStar_WE-HCF (rev1).zipLTSpice_WE-HCF (rev19a).zipPSpice_WE-HCF (rev19a).zip

Tutorials

Learn more

Tags: WE-HCF, IndHCF, Single Coil Power Inductors, WE-HCF SMD High Current Inductor