WE-HCF SMD High Current Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material Mount
2013 20.8 MnZn SMT
2818 27.0 28.0 18.5 MnZn SMT
2815 27.0 28.0 15.4 MnZn SMT
2920 25.0 28.0 20.5 MnZn SMT
2920 25.0 28.0 20.5 MnZn SMT

Characteristics

  • Saturation current up to 125 A
  • Flat, round and litz wire version to optimize the DC & AC losses
  • Inductance values ranging from 0.7 µH to 680 µH
  • Low core losses (MnZn)
  • Magnetically shielded
  • Litz and round wire: base for SMD mount and coplanarity
  • Operating temperature: -40°C to +125°C

Applications

  • Storage inductor for high efficiency DC/DC converters with high ripple currents
  • CRM, CCM & DCM PFC Stages
  • Resonant SMPS
  • Filter for audio applications

Products

  • 2013
  • 2818
  • 2815
  • 2920
  • 2920
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC 1
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 7443630070 RE 0.7 32 75 0.83 65 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7443630140 RE 1.4 31.5 60 1.08 52 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7443630220 RE 2.2 28 52 1.5 32 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7443630310 RE 3.1 26 45 2.09 29 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7443630420 RE 4.2 24 38 3.04 24 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7443630550 RE 5.5 22 33 4 21 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7443630700 RE 7 21 30 5.61 18 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7443630860 RE 8.6 17 25 7.19 14 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443631000 RE 10 16 23 7.96 13 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443631500 RE 15 14 21 8.7 12.8 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7443632200 RE 22 12.5 15 10.65 12.5 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7443633300 RE 33 12 11 11.4 12 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7443634700 RE 47 12 8.5 12.2 10 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  SPEC Order Code Simu-
lation
L
(µH)
L1
(µH)
IR 1
(A)
IR
(A)
ISAT 1
(A)
ISAT
(A)
RDC 1
(mΩ)
RDC
(mΩ)
fres
(MHz)
fres 1
(MHz)
Files Samples
  8 PDF 7443640100B RE 1 56 125 0.44 53.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  9 PDF 7443640150B 1.5 56 91.8 0.44 37.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  1 PDF 7443640330 RE 3.3 3.3 30 30 100 100 2.4 2.4 25 25 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  10 PDF 7443640330B 3.3 47.5 70 0.88 28.2 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  2 PDF 7443640470 RE 4.7 4.7 30 30 78 78 2.4 2.4 20 20 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  11 PDF 7443640470B 4.7 47.5 49.5 0.88 22.6 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  3 PDF 7443640680 RE 6.8 6.8 30 30 55 55 2.4 2.4 17 17 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  12 PDF 7443640680B 6.8 47.5 36.3 0.88 18.8 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  4 PDF 7443641000 RE 10 10 30 30 37 37 2.4 2.4 13 13 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  13 PDF 7443641000B 10 47.5 25.1 0.88 15 Download_STP_WE-HCFT-2818B (rev1).stpDownload_IGS_WE-HCF-2818B (rev1).igsDownload_CadStar_WE-HCF (rev1).zip
  5 PDF 7443641500 RE 15 15 30 30 26 26 2.4 2.4 11 11 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  6 PDF 7443642200 RE 22 22 30 30 18 18 2.4 2.4 9 9 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  7 PDF 7443643300 RE 33 33 30 30 11.5 11.5 2.4 2.4 7 7 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
L1
(µH)
IR 1
(A)
IR
(A)
ISAT 1
(A)
ISAT
(A)
RDC 1
(mΩ)
RDC
(mΩ)
fres
(MHz)
fres 1
(MHz)
Files Samples
1 PDF 74436410150 RE 1.5 1.5 36 36 125 125 1.31 1.31 43.24 43.24 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74436410220 RE 2.2 2.2 36 36 88.5 88.5 1.31 1.31 32.8 32.8 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74436410330 RE 3.3 3.3 36 36 60.5 60.5 1.31 1.31 26.44 26.44 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74436410470 RE 4.7 4.7 36 36 44 44 1.31 1.31 21.56 21.56 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74436410680 RE 6.8 6.8 36 36 30 30 1.31 1.31 17.03 17.03 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74436411000 RE 10 10 36 36 21.5 21.5 1.31 1.31 13.55 13.55 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74436411500 RE 15 15 36 36 14.3 14.3 1.31 1.31 10.73 10.73 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74436412200 RE 22 22 36 36 9.5 9.5 1.31 1.31 8.06 8.06 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74436413300 RE 33 33 36 36 6 6 1.31 1.31 6.29 6.29 Download_CadStar_WE-HCF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC 1
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 74437429203101 100 8.8 9.7 35.9 4.3 Download_CadStar_WE-HCF (rev1).zip
2 PDF 74437429203151 150 8.4 7.8 38.85 3.8 Download_CadStar_WE-HCF (rev1).zip
3 PDF 74437429203330 33 13 16.3 15.3 8 Download_CadStar_WE-HCF (rev1).zip
4 PDF 74437429203470 47 12 13.5 19.3 7.5 Download_CadStar_WE-HCF (rev1).zip
5 PDF 74437429203680 68 11.2 10.7 22.2 5.3 Download_CadStar_WE-HCF (rev1).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC 1
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 74437529203101 100 11.2 9.4 22.9 4.3 Download_CadStar_WE-HCF (rev1).zip
2 PDF 74437529203151 150 9.2 7.2 30.6 3.2 Download_CadStar_WE-HCF (rev1).zip
3 PDF 74437529203220 22 23.9 21.7 4.9 9 Download_CadStar_WE-HCF (rev1).zip
4 PDF 74437529203221 220 8.8 5.3 36.45 2.8 Download_CadStar_WE-HCF (rev1).zip
5 PDF 74437529203330 33 20.2 15.4 6.9 7.1 Download_CadStar_WE-HCF (rev1).zip
6 PDF 74437529203331 330 6.1 4.3 70.45 2.4 Download_CadStar_WE-HCF (rev1).zip
7 PDF 74437529203470 47 18.7 13 8.8 6.7 Download_CadStar_WE-HCF (rev1).zip
8 PDF 74437529203471 470 5.5 3.7 83.45 1.7 Download_CadStar_WE-HCF (rev1).zip
9 PDF 74437529203680 68 17 10.6 10.3 5.7 Download_CadStar_WE-HCF (rev1).zip
10 PDF 74437529203681 680 4.8 3 118.3 1.1 Download_CadStar_WE-HCF (rev1).zip
Tags: WE-HCF, IndHCF, Single Coil Power Inductors, WE-HCF SMD High Current Inductor