WE-HCFT THT High Current Inductor

NEW

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2012 17.0 22.0 13.5 THT
3521 21.5 36.0 31.5 THT
3533 34.5 36.0 31.0 THT
3540 41.0 36.0 31.5 THT

Characteristics

  • THT version to assure the mechanical stability
  • Inductance ranging from 1.5 µH up to 65 µH
  • Current capability up to 75 A (Saturation >125 A)
  • Extremely low DCR
  • Low core losses (MnZn)
  • Magnetically shielded
  • Operating temperature -40 °C to +125 °C

Applications

  • Storage inductor for high efficiency DC/DC converters
  • High current Power Supplies
  • Battery chargers
  • Solar inverter

Products

  • 2012
  • 3521
  • 3533
  • 3540
show full screen
SPEC Order Code Simu-
lation
L
(µH)
Tol. L IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Files Samples
1 PDF 7443782012033 RE 3.3 ±20% 28.7 43 2.2 2.4 40 Download_STP_WE-HCFT-7443782012xxx_1,5 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,5 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
2 PDF 7443782012047 RE 4.7 ±20% 28.7 29.8 2.2 2.4 28 Download_STP_WE-HCFT-7443782012xxx_1,5 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,5 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
3 PDF 7443782012068 RE 6.8 ±20% 20.6 30.6 4.55 5 21 Download_STP_WE-HCFT-7443782012xxx_1,2 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,2 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
4 PDF 7443782012082 RE 8.2 ±20% 20.6 25.6 4.55 5 18 Download_STP_WE-HCFT-7443782012xxx_1,2 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,2 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
5 PDF 7443782012100 RE 10 ±20% 20.6 20.6 4.55 5 17 Download_STP_WE-HCFT-7443782012xxx_1,2 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,2 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
6 PDF 7443782012150 RE 15 ±20% 20.6 12.9 4.55 5 13 Download_STP_WE-HCFT-7443782012xxx_1,2 wire (rev1).stpDownload_IGS_WE-HCFT-7443782012xxx_1,2 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
Tol. L IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Files Samples
1 PDF 7443763540068 RE 6.8 ±20% 56.7 76.5 1.01 1.2 16 Download_IGS_WE-HCFT-3540_7443763540xxx_2,0 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
2 PDF 7443763540100 RE 10 ±20% 56.7 62 1.01 1.2 14 Download_IGS_WE-HCFT-3540_7443763540xxx_2,0 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
3 PDF 7443763540150 RE 15 ±20% 45.3 51.6 1.77 2.16 12 Download_STP_WE-HCFT-3540_7443763540xxx_1,5 wire (rev1).stpDownload_IGS_WE-HCFT-3540_7443763540xxx_1,5 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
4 PDF 7443763540220 RE 22 ±20% 40.6 42 2.63 3.2 9 Download_STP_WE-HCFT-3540_7443763540xxx_1,3 wire (rev1).stpDownload_IGS_WE-HCFT-3540_7443763540xxx_1,3 wirec (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
5 PDF 7443763540330 RE 33 ±20% 32 38.9 5.67 6.38 7 Download_STP_WE-HCFT-3540_7443763540xxx_0,8 wire (rev1).stpDownload_IGS_WE-HCFT-3540_7443763540xxx_0,8 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip
6 PDF 7443763540470 RE 47 ±20% 32 31 5.67 6.38 6 Download_STP_WE-HCFT-3540_7443763540xxx_0,8 wire (rev1).stpDownload_IGS_WE-HCFT-3540_7443763540xxx_0,8 wire (rev1).igsEagle_WE-HCFT (rev19a).lbrAltium_WE-HCFT (rev19a).IntLibLTSpice_WE-HCFT (rev19a).zipPSpice_WE-HCFT (rev19a).zip

Tutorials

Learn more