WE-HCFT THT High Current Inductor

NEW

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2012 17.0 22.0 13.5 THT
3521 21.5 36.0 31.5 THT
3533 34.5 36.0 31.0 THT
3540 41.0 36.0 31.5  

Characteristics

  • THT version to assure the mechanical stability
  • Inductance ranging from 1.5 µH up to 65 µH
  • Current capability up to 75 A (Saturation >125 A)
  • Extremely low DCR
  • Low core losses (MnZn)
  • Magnetically shielded
  • Operating temperature -40 °C to +125 °C

Applications

  • Storage inductor for high efficiency DC/DC converters
  • High current Power Supplies
  • Battery chargers
  • Solar inverter

Products

  • 2012
  • 3521
  • 3533
  • 3540
show full screen
SPEC Order Code Simu-
lation
L
(µH)
Tol. L IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Samples
1 PDF 7443763521015 RE 1.5 ±20% 75 125 0.34 0.4 37
2 PDF 7443763521022 RE 2.2 ±20% 75 120 0.34 0.4 30
3 PDF 7443763521033 RE 3.3 ±20% 75 91 0.34 0.4 25

Tutorials

Learn more