WE-HCI SMD Flat Wire High Current Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material Mount
5040 5.5 5.3 4.0 WE-PERM 2 SMT
7030 7.0 6.9 3.0 Superflux SMT
7040 7.0 6.9 3.8 Superflux SMT
7050 7.0 6.9 4.8 Superflux SMT
1030 10.6 10.6 2.8 Superflux SMT
1040 10.5 10.2 4.0 WE-PERM SMT
1050 10.5 10.2 4.7 Superflux SMT
1335 12.8 3.3 Superflux SMT
1350 13.0 12.8 4.7 WE-PERM SMT
1365 12.8 6.2 WE-PERM SMT
2212 22.5 22.0 12.0 MnZn SMT
1890 18.3 18.2 8.9 WE-PERM 2 SMT
1890 18.3 18.2 8.9 MnZn SMT

Characteristics

  • AECQ 200 qualified
  • Magnetically shielded
  • Flat wire coil for low losses at high frequency
  • Low stray field
  • Operating temperature: –40 °C to +125°C / +150 °C / +155°C
  • Recommended solder profile: Reflow

Applications

  • Graphic cards
  • Laptops
  • Industrial computers
  • Motherboards
  • High current switching regulators
  • DC/DC converter
  • Polyphase-switching regulators
  • Filter

Products

  • 5040
  • 7030
  • 7040
  • 7050
  • 1030
  • 1040
  • 1050
  • 1335
  • 1350
  • 1365
  • 2212
  • 1890
  • 1890
show full screen
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Samples
1 PDF 744316022 RE 1.25 0.22 WE-PERM 2 20 0.18 25 507 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744316033 RE 1.75 0.33 WE-PERM 2 18.5 0.24 20 402 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744316047 RE 2.75 0.47 WE-PERM 2 15 0.34 16 280 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 744316068 RE 4 0.68 WE-PERM 2 12.75 0.49 13.5 253 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 744316100 RE 4.75 1 WE-PERM 2 11.5 0.65 11.5 158 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744316150 RE 8.15 1.5 WE-PERM 2 9 1.1 9 110 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 744316220 RE 11.3 2.2 WE-PERM 2 7.5 1.5 7.5 108 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744316330 RE 18.5 3.3 WE-PERM 2 5.75 2.25 5.8 66 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 744316470 RE 24.5 4.7 WE-PERM 2 4.6 3.3 4.7 57 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 744316560 RE 28.5 5.6 WE-PERM 2 4.5 4 4.6 48 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744311022 RE 1.1 0.22 Superflux 21 0.18 32 290 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
2 PDF 744311047 RE 1.85 0.4 Superflux 19 0.32 25 250 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
3 PDF 744311068 RE 3.1 0.68 Superflux 17 0.52 20 105 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
4 PDF 744311100 RE 4.6 1 Superflux 15 0.78 19 85 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
5 PDF 744311150 RE 6.6 1.5 Superflux 11 1.12 14 72 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
6 PDF 744311220 RE 11.4 2.2 Superflux 9 1.75 13 52 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
7 PDF 744311330 RE 17.2 3.3 Superflux 6.5 2.75 11 43 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
8 PDF 744311470 RE 19.5 4.7 Superflux 6 3.5 7 33 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744314024 RE 1 0.24 Superflux 20 0.19 28 320 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
2 PDF 744314047 RE 1.35 0.47 Superflux 18 0.38 20 235 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
3 PDF 744314076 RE 2.25 0.76 Superflux 15.5 0.6 15 200 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
4 PDF 744314101 RE 33 10 Superflux 3.5 7.5 4 40 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
5 PDF 744314110 RE 3.15 1.1 Superflux 15 0.78 13 135 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
6 PDF 744314150 RE 4.3 1.5 Superflux 13 1.1 11 110 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
7 PDF 744314200 RE 5.85 2 Superflux 11.5 1.35 9 68 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
8 PDF 744314330 RE 9 3.3 Superflux 9 2.2 8 65 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
9 PDF 744314490 RE 14.5 4.9 Superflux 6.5 3.4 6.5 56 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
10 PDF 744314650 RE 21.5 6.5 Superflux 6 4.5 6 50 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
11 PDF 744314760 RE 28.2 7.6 Superflux 4.2 6 4.8 48 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
12 PDF 744314850 RE 30.5 8.5 Superflux 4 6.8 4.5 44 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744354
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744323020 RE 0.82 0.2 Superflux 22 0.18 50 216 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
2 PDF 744323033 RE 2.17 0.33 Superflux 18 0.29 36 119 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
3 PDF 744323056 RE 2.17 0.56 Superflux 18 0.48 33 106 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
4 PDF 744323068 RE 4.79 0.68 Superflux 14 0.55 21 51 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
5 PDF 744323100 RE 4.79 1 Superflux 14 0.82 21 69 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
6 PDF 744323120 RE 6.6 1.2 Superflux 12 0.94 15 59 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
7 PDF 744323150 RE 6.6 1.5 Superflux 12 1.28 18 43 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
8 PDF 744323220 RE 11.38 2.2 Superflux 9 1.9 15 36 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443552100 RE 3.3 1 WE-PERM 16 0.78 20 80 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
2 PDF 744355215 RE 0.58 0.15 WE-PERM 25 0.13 60 275 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
3 PDF 7443552150 RE 5.3 1.5 WE-PERM 14 1.1 17 63 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
4 PDF 7443552200 RE 7.3 2 WE-PERM 11 1.48 13 53 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
5 PDF 7443552280 RE 10.6 2.8 WE-PERM 9.5 2.1 11 46 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
6 PDF 744355230 RE 1.1 0.3 WE-PERM 22 0.25 35 170 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
7 PDF 7443552430 RE 14.1 4.3 WE-PERM 8 3 8 33 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
8 PDF 744355256 RE 1.61 0.56 WE-PERM 20 0.47 30 100 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
9 PDF 7443552560 RE 20.6 5.6 WE-PERM 6.7 4.15 7.5 30 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744325016 RE 0.51 0.16 Superflux 25 0.14 58 400 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
2 PDF 744325040 RE 0.67 0.4 Superflux 24 0.33 37 160 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
3 PDF 744325072 RE 1.3 0.72 Superflux 22 0.6 35 115 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
4 PDF 7443251000 RE 16.3 10 Superflux 7.2 7.6 8.5 21 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
5 PDF 744325120 RE 1.8 1.2 Superflux 20 1 25 75 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
6 PDF 7443251600 RE 34.5 16 Superflux 5 12.7 6.5 18 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
7 PDF 744325180 RE 3.5 1.8 Superflux 16 1.4 18 70 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
8 PDF 744325240 RE 4.75 2.4 Superflux 14 1.8 17 67 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
9 PDF 744325330 RE 5.9 3.3 Superflux 12 2.4 15 54 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
10 PDF 744325420 RE 7.1 4.2 Superflux 11 3.3 14 33 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
11 PDF 744325550 RE 10.3 5.5 Superflux 10 4.3 12 30 SMT Download_STP_IndHCI-1050 (rev1).stpDownload_IGS_IndHCI-1050- (rev1).igsDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
12 PDF 744325650 RE 12.5 6.5 Superflux 8.4 5 10 27 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
13 PDF 744325780 RE 13.6 7.8 Superflux 8 6 9.5 23 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443550101 RE 14.1 10 WE-PERM 8.5 7.8 10 18 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
2 PDF 7443550140 RE 2.4 1.4 WE-PERM 22 1.05 26 60 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
3 PDF 744355019 RE 0.5 0.19 WE-PERM 29 0.17 60 225 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
4 PDF 7443550230 RE 3.7 2.3 WE-PERM 17.5 1.6 17 40 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
5 PDF 7443550320 RE 5.3 3.2 WE-PERM 16 2.2 15 34 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
6 PDF 744355047 RE 0.9 0.47 WE-PERM 26 0.42 50 95 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
7 PDF 7443550480 RE 10.5 4.8 WE-PERM 11 3.55 13 28 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
8 PDF 7443550600 RE 13.5 6 WE-PERM 9.5 4.7 11.5 22 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
9 PDF 7443550820 RE 11.6 8.2 WE-PERM 10 6.1 11 20 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
10 PDF 744355090 RE 1.6 0.9 WE-PERM 24 0.66 28 72 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443551111 RE 9.1 11.3 WE-PERM 11 7.5 9.5 12 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
2 PDF 7443551130 RE 1.8 1.3 WE-PERM 25 0.9 25 59 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
3 PDF 7443551131 RE 11.2 13 WE-PERM 10 9 9 14 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
4 PDF 7443551151 RE 14.8 15.4 WE-PERM 9 10 8 15 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
5 PDF 7443551181 RE 22 18 WE-PERM 7.5 13 7.5 16 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
6 PDF 7443551200 RE 2.6 2 WE-PERM 23 1.4 22 45 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
7 PDF 744355122 RE 0.35 0.2 WE-PERM 32 0.17 65 230 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
8 PDF 7443551221 RE 24.7 22 WE-PERM 6 16 6.5 14 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
9 PDF 7443551280 RE 3.3 2.8 WE-PERM 20 1.85 17.5 35 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
10 PDF 7443551331 RE 30.5 33 WE-PERM 5.5 23 5.5 11 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
11 PDF 7443551370 RE 4.9 3.7 WE-PERM 17 2.6 16 26 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
12 PDF 744355147 RE 0.67 0.47 WE-PERM 30 0.41 50 100 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
13 PDF 7443551470 RE 7 4.7 WE-PERM 13 3.4 15 30 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
14 PDF 7443551600 RE 8.4 6 WE-PERM 12 4.5 14 22 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
15 PDF 7443551730 RE 5.9 7.3 WE-PERM 13 5 12 28 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
16 PDF 744355182 RE 0.9 0.82 WE-PERM 27 0.64 35 72 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
17 PDF 7443551920 RE 7.8 9.2 WE-PERM 12 6.3 10.5 26 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744356
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Samples
1 PDF 74435580330 RE 1.7 3.3 MnZn 29 2.85 45 26.5 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74435580680 RE 2.1 6.8 MnZn 28.5 4.82 31 18 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74435580820 RE 2.7 8.2 MnZn 25.5 5.98 30 17 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74435581000 RE 3.4 10 MnZn 21 7.8 26 15 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74435581200 RE 4.3 12 MnZn 19 8.9 25 13 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74435582200 RE 7 22 MnZn 15 17.7 18 8.3 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74435583300 RE 13.2 33 MnZn 11.5 30.5 15 6.8 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74435584700 RE 19.2 47 MnZn 9 45.2 12 6.1 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74435586800 RE 27.3 68 MnZn 7.5 66 9.5 5 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74435588200 RE 30.4 82 MnZn 7 76 8.5 4.4 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443556082 RE 0.54 0.82 WE-PERM 2 41.5 0.72 65 85 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
2 PDF 74435561100 RE 6.9 10 WE-PERM 2 15 8.2 21.5 14 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
3 PDF 7443556130 RE 0.94 1.3 WE-PERM 2 34.5 1.15 62 78 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
4 PDF 7443556190 RE 1.2 1.9 WE-PERM 2 32.5 1.6 52 51 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
5 PDF 7443556260 RE 1.58 2.6 WE-PERM 2 31.5 2.15 50 42 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
6 PDF 7443556350 RE 3.1 3.5 WE-PERM 2 22.5 3 37 38 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
7 PDF 7443556450 RE 3.4 4.5 WE-PERM 2 20.5 3.8 37 35 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
8 PDF 7443556560 RE 3.7 5.6 WE-PERM 2 19 4.8 33 28 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
9 PDF 7443556680 RE 4.1 6.8 WE-PERM 2 18.5 5.6 27 24 SMT Download_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744357
Tags: WE-HCI, IndHCI, Single Coil Power Inductors, WE-HCI SMD Flat Wire High Current Inductor