WE-HCI SMD Flat Wire High Current Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Material Mount
5040 5.5 5.3 4.0 Superflux SMT
7030 7.0 6.9 3.0 Superflux SMT
7040 7.0 6.9 3.8 Superflux SMT
7050 7.0 6.9 4.8 Superflux SMT
1030 10.6 10.6 2.8 Superflux SMT
1040 10.5 10.2 4.0 WE-PERM SMT
1050 10.5 10.2 4.7 Superflux SMT
1335 12.8 3.3 Superflux SMT
1350 13.0 12.8 4.7 WE-PERM SMT
1365 12.8 6.2 WE-PERM SMT
2212 22.5 22.0 12.0 MnZn SMT
1890 18.3 18.2 8.9 WE-PERM 2 SMT
1890 18.3 18.2 8.9 MnZn SMT

Characteristics

  • AECQ 200 qualified
  • Magnetically shielded
  • Flat wire coil for low losses at high frequency
  • Low stray field
  • Operating temperature: –40 °C to +125°C / +150 °C / +155°C
  • Recommended solder profile: Reflow

Applications

  • Graphic cards
  • Laptops
  • Industrial computers
  • Motherboards
  • High current switching regulators
  • DC/DC converter
  • Polyphase-switching regulators
  • Filter

Products

  • 5040
  • 7030
  • 7040
  • 7050
  • 1030
  • 1040
  • 1050
  • 1335
  • 1350
  • 1365
  • 2212
  • 1890
  • 1890
show full screen
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Samples
1 PDF 744316022 RE 1.25 0.22 Superflux 20 0.18 25 507 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
2 PDF 744316033 RE 1.75 0.33 Superflux 18.5 0.24 20 402 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
3 PDF 744316047 RE 2.75 0.47 Superflux 15 0.34 16 280 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
4 PDF 744316068 RE 4 0.68 Superflux 12.75 0.49 13.5 253 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
5 PDF 744316100 RE 4.75 1 Superflux 11.5 0.65 11.5 158 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
6 PDF 744316150 RE 8.15 1.5 Superflux 9 1.1 9 110 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
7 PDF 744316220 RE 11.3 2.2 Superflux 7.5 1.5 7.5 108 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
8 PDF 744316330 RE 18.5 3.3 Superflux 5.75 2.25 5.8 66 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
9 PDF 744316470 RE 24.5 4.7 Superflux 4.6 3.3 4.7 57 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
10 PDF 744316560 RE 28.5 5.6 Superflux 4.5 4 4.6 48 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744310013 RE 0.91 0.13 Superflux 22 0.11 48 400 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
2 PDF 744310024 RE 1.8 0.24 Superflux 18 0.22 40 220 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
3 PDF 744310055 RE 3.7 0.52 Superflux 14 0.43 20 140 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
4 PDF 744310095 RE 6.2 0.95 Superflux 11 0.71 13 90 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
5 PDF 744310115 RE 8.6 1.15 Superflux 8.5 1 13 84 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
6 PDF 744310150 RE 12.7 1.5 Superflux 7.5 1.25 12 80 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
7 PDF 744310200 RE 14.2 2 Superflux 6.5 1.55 9 58 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744311022 RE 1.1 0.22 Superflux 21 0.18 32 290 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
2 PDF 744311047 RE 1.85 0.4 Superflux 19 0.32 25 250 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
3 PDF 744311068 RE 3.1 0.68 Superflux 17 0.52 20 105 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
4 PDF 744311100 RE 4.6 1 Superflux 15 0.78 19 85 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
5 PDF 744311150 RE 6.6 1.5 Superflux 11 1.12 14 72 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
6 PDF 744311220 RE 11.4 2.2 Superflux 9 1.75 13 52 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
7 PDF 744311330 RE 17.2 3.3 Superflux 6.5 2.75 11 43 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
8 PDF 744311470 RE 19.5 4.7 Superflux 6 3.5 7 33 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744314024 RE 1 0.24 Superflux 20 0.19 28 320 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
2 PDF 744314047 RE 1.35 0.47 Superflux 18 0.38 20 235 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
3 PDF 744314076 RE 2.25 0.76 Superflux 15.5 0.6 15 200 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
4 PDF 744314101 RE 33 10 Superflux 3.5 7.5 4 40 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
5 PDF 744314110 RE 3.15 1.1 Superflux 15 0.78 13 135 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
6 PDF 744314150 RE 4.3 1.5 Superflux 13 1.1 11 110 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
7 PDF 744314200 RE 5.85 2 Superflux 11.5 1.35 9 68 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
8 PDF 744314330 RE 9 3.3 Superflux 9 2.2 8 65 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
9 PDF 744314490 RE 14.5 4.9 Superflux 6.5 3.4 6.5 56 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
10 PDF 744314650 RE 21.5 6.5 Superflux 6 4.5 6 50 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
11 PDF 744314760 RE 28.2 7.6 Superflux 4.2 6 4.8 48 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
12 PDF 744314850 RE 30.5 8.5 Superflux 4 6.8 4.5 44 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744354
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744323020 RE 0.82 0.2 Superflux 22 0.18 50 216 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
2 PDF 744323033 RE 2.17 0.33 Superflux 18 0.29 36 119 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
3 PDF 744323056 RE 2.17 0.56 Superflux 18 0.48 33 106 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
4 PDF 744323068 RE 4.79 0.68 Superflux 14 0.55 21 51 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
5 PDF 744323100 RE 4.79 1 Superflux 14 0.82 21 69 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
6 PDF 744323120 RE 6.6 1.2 Superflux 12 0.94 15 59 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
7 PDF 744323150 RE 6.6 1.5 Superflux 12 1.28 18 43 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
8 PDF 744323220 RE 11.38 2.2 Superflux 9 1.9 15 36 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443552100 RE 3.3 1 WE-PERM 16 0.78 20 80 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
2 PDF 744355215 RE 0.58 0.15 WE-PERM 25 0.13 60 275 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
3 PDF 7443552150 RE 5.3 1.5 WE-PERM 14 1.1 17 63 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
4 PDF 7443552200 RE 7.3 2 WE-PERM 11 1.48 13 53 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
5 PDF 7443552280 RE 10.6 2.8 WE-PERM 9.5 2.1 11 46 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
6 PDF 744355230 RE 1.1 0.3 WE-PERM 22 0.25 35 170 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
7 PDF 7443552430 RE 14.1 4.3 WE-PERM 8 3 8 33 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
8 PDF 744355256 RE 1.61 0.56 WE-PERM 20 0.47 30 100 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
9 PDF 7443552560 RE 20.6 5.6 WE-PERM 6.7 4.15 7.5 30 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744325016 RE 0.51 0.16 Superflux 25 0.14 58 400 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
2 PDF 744325040 RE 0.67 0.4 Superflux 24 0.33 37 160 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
3 PDF 744325072 RE 1.3 0.72 Superflux 22 0.6 35 115 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
4 PDF 7443251000 RE 16.3 10 Superflux 7.2 7.6 8.5 21 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
5 PDF 744325120 RE 1.8 1.2 Superflux 20 1 25 75 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
6 PDF 7443251600 RE 34.5 16 Superflux 5 12.7 6.5 18 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
7 PDF 744325180 RE 3.5 1.8 Superflux 16 1.4 18 70 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
8 PDF 744325240 RE 4.75 2.4 Superflux 14 1.8 17 67 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
9 PDF 744325330 RE 5.9 3.3 Superflux 12 2.4 15 54 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
10 PDF 744325420 RE 7.1 4.2 Superflux 11 3.3 14 33 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
11 PDF 744325550 RE 10.3 5.5 Superflux 10 4.3 12 30 SMT Download_STP_IndHCI-1050 (rev1).stpDownload_IGS_IndHCI-1050- (rev1).igsEagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
12 PDF 744325650 RE 12.5 6.5 Superflux 8.4 5 10 27 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
13 PDF 744325780 RE 13.6 7.8 Superflux 8 6 9.5 23 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744355
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744313025 RE 0.75 0.25 Superflux 24 0.22 60 170 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
2 PDF 744313068 RE 1.58 0.68 Superflux 22 0.47 40 90 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
3 PDF 744313120 RE 2.85 1.2 Superflux 17 0.98 28 58 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
4 PDF 744313180 RE 5.6 1.8 Superflux 14 1.45 22 48 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
5 PDF 744313220 RE 5.7 2.2 Superflux 14 1.75 18 40 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
6 PDF 744313330 RE 8.1 3.3 Superflux 12 2.45 14 30 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443550101 RE 14.1 10 WE-PERM 8.5 7.8 10 18 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
2 PDF 7443550140 RE 2.4 1.4 WE-PERM 22 1.05 26 60 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
3 PDF 744355019 RE 0.5 0.19 WE-PERM 29 0.17 60 225 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
4 PDF 7443550230 RE 3.7 2.3 WE-PERM 17.5 1.6 17 40 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
5 PDF 7443550320 RE 5.3 3.2 WE-PERM 16 2.2 15 34 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
6 PDF 744355047 RE 0.9 0.47 WE-PERM 26 0.42 50 95 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
7 PDF 7443550480 RE 10.5 4.8 WE-PERM 11 3.55 13 28 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
8 PDF 7443550600 RE 13.5 6 WE-PERM 9.5 4.7 11.5 22 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
9 PDF 7443550820 RE 11.6 8.2 WE-PERM 10 6.1 11 20 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
10 PDF 744355090 RE 1.6 0.9 WE-PERM 24 0.66 28 72 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443551111 RE 9.1 11.3 WE-PERM 11 7.5 9.5 12 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
2 PDF 7443551130 RE 1.8 1.3 WE-PERM 25 0.9 25 59 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
3 PDF 7443551131 RE 11.2 13 WE-PERM 10 9 9 14 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
4 PDF 7443551151 RE 14.8 15.4 WE-PERM 9 10 8 15 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
5 PDF 7443551181 RE 22 18 WE-PERM 7.5 13 7.5 16 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
6 PDF 7443551200 RE 2.6 2 WE-PERM 23 1.4 22 45 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
7 PDF 744355122 RE 0.35 0.2 WE-PERM 32 0.17 65 230 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
8 PDF 7443551221 RE 24.7 22 WE-PERM 6 16 6.5 14 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
9 PDF 7443551280 RE 3.3 2.8 WE-PERM 20 1.85 17.5 35 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
10 PDF 7443551331 RE 30.5 33 WE-PERM 5.5 23 5.5 11 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
11 PDF 7443551370 RE 4.9 3.7 WE-PERM 17 2.6 16 26 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
12 PDF 744355147 RE 0.67 0.47 WE-PERM 30 0.41 50 100 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
13 PDF 7443551470 RE 7 4.7 WE-PERM 13 3.4 15 30 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
14 PDF 7443551600 RE 8.4 6 WE-PERM 12 4.5 14 22 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
15 PDF 7443551730 RE 5.9 7.3 WE-PERM 13 5 12 28 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
16 PDF 744355182 RE 0.9 0.82 WE-PERM 27 0.64 35 72 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
17 PDF 7443551920 RE 7.8 9.2 WE-PERM 12 6.3 10.5 26 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744356
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Samples
1 PDF 74435580330 RE 1.7 3.3 MnZn 29 2.85 45 26.5 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
2 PDF 74435580680 RE 2.1 6.8 MnZn 28.5 4.82 31 18 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
3 PDF 74435580820 RE 2.7 8.2 MnZn 25.5 5.98 30 17 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
4 PDF 74435581000 RE 3.4 10 MnZn 21 7.8 26 15 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
5 PDF 74435581200 RE 4.3 12 MnZn 19 8.9 25 13 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
6 PDF 74435582200 RE 7 22 MnZn 15 17.7 18 8.3 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
7 PDF 74435583300 RE 13.2 33 MnZn 11.5 30.5 15 6.8 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
8 PDF 74435584700 RE 19.2 47 MnZn 9 45.2 12 6.1 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
9 PDF 74435586800 RE 27.3 68 MnZn 7.5 66 9.5 5 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
10 PDF 74435588200 RE 30.4 82 MnZn 7 76 8.5 4.4 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7443556082 RE 0.54 0.82 WE-PERM 2 41.5 0.72 65 85 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
2 PDF 74435561100 RE 6.9 10 WE-PERM 2 15 8.2 21.5 14 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
3 PDF 7443556130 RE 0.94 1.3 WE-PERM 2 34.5 1.15 62 78 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
4 PDF 7443556190 RE 1.2 1.9 WE-PERM 2 32.5 1.6 52 51 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
5 PDF 7443556260 RE 1.58 2.6 WE-PERM 2 31.5 2.15 50 42 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
6 PDF 7443556350 RE 3.1 3.5 WE-PERM 2 22.5 3 37 38 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
7 PDF 7443556450 RE 3.4 4.5 WE-PERM 2 20.5 3.8 37 35 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
8 PDF 7443556560 RE 3.7 5.6 WE-PERM 2 19 4.8 33 28 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
9 PDF 7443556680 RE 4.1 6.8 WE-PERM 2 18.5 5.6 27 24 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
SPEC Order Code Simu-
lation
RDC
(mΩ)
L
(µH)
Material IR
(A)
LR
(µH)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 74435571100 RE 6.9 10 MnZn 16.5 8.2 18.5 16 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
2 PDF 74435571500 RE 9 15 MnZn 14 12 14 14 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
3 PDF 74435572200 RE 14.6 22 MnZn 11 15.5 11 10.5 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
4 PDF 74435573300 RE 21.7 33 MnZn 8.5 26 9 9.5 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
5 PDF 74435574700 RE 33.5 47 MnZn 6.8 40 7 7.5 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357
6 PDF 7443557560 RE 2.82 5.6 MnZn 25 3.45 27 26 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip
7 PDF 7443557760 RE 3.75 7.6 MnZn 20 4.9 20.5 20 SMT Eagle_WE-HCI (rev19a).lbrWE-HCI (rev18a).IntLibDownload_CadStar_WE-HCI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-HCI(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-HCI(rev19a).zip 744357

Tutorials

Learn more

Tags: WE-HCI, IndHCI, Single Coil Power Inductors, WE-HCI SMD Flat Wire High Current Inductor