WE-HCM SMD High Current Flat Wire Inductor

EXTENDED

Shielded

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Material Mount
  7050 7.15 7.0 5.0 2.5 MnZn SMT
  7070 7.0 7.0 7.0 2.0 MnZn SMT
  1050 10.0 7.0 5.0 2.5 MnZn SMT
  1070 10.1 7.0 6.8 2.6 MnZn SMT
  1078 9.4 6.2 7.8 1.8 MnZn SMT
  1052 10.5 10.3 5.0 2.0 MnZn SMT
  1088 8.1 MnZn SMT
  1190 11.3 11.0 8.9 2.2 MnZn SMT
  1240 11.5 11.8 3.8   MnZn  
  1323 13.0 10.5 2.3 6.9 MnZn SMT
  1350 13.5 13.3 5.0 2.0 MnZn SMT
  1390 14.0 13.0 9.0 1.8 MnZn SMT
  1411 14.5 13.5 10.7 2.7 MnZn SMT
  1435 13.5 13.65 9.6 MnZn SMT
  1820 16.4 13.6 2.0 3.0 MnZn SMT

Characteristics

  • Lowest core losses (MnZn)
  • High saturation current up to 125 A
  • Extremly low DCR
  • Magnetically shielded
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow

Applications

  • Multiphase switching regulator
  • CPU/RAM power supply
  • Power PC
  • Filter

Products

  • 7050
  • 7070
  • 1050
  • 1070
  • 1078
  • 1052
  • 1088
  • 1190
  • 1240
  • 1323
  • 1350
  • 1390
  • 1411
  • 1435
  • 1820
show full screen
SPEC Order Code Simu-
lation
L
(µH)
LR
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Files Samples
1 PDF 7443082010 RE 0.1 0.099 60 113 0.18 94 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7443082010B 0.1 0.104 70 100 0.114 90 Download_CadStar_WE-HCM (rev19b).zip
2 PDF 7443082012 RE 0.12 0.118 60 92 0.18 70 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7443082012B 0.12 0.117 70 90 0.114 64 Download_CadStar_WE-HCM (rev19b).zip
3 PDF 7443082015 RE 0.15 0.147 60 85 0.18 63 MnZn Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7443082015A RE 0.15 0.136 65 74 0.15 56 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7443082015B 0.15 0.143 70 72 0.114 52 Download_CadStar_WE-HCM (rev19b).zip
5 PDF 7443082017 RE 0.17 0.15 60 64 0.18 56 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7443082018 RE 0.18 0.165 60 63 0.18 53 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7443082018A RE 0.18 0.157 65 68 0.15 47 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7443082022 RE 0.22 0.154 60 56 0.18 52 Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
LR
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Files Samples
1 PDF 74431323012 RE 0.12 0.117 26 45 0.7 120 MnZn Download_CadStar_WE-HCM (rev19b).zip
2 PDF 74431323016 RE 0.16 0.149 26 33 0.7 113 MnZn Download_CadStar_WE-HCM (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
LR
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Files Samples
1 PDF 74431435010 RE 0.1 0.99 31 80 0.28 87 MnZn Download_CadStar_WE-HCM (rev19b).zip
2 PDF 74431435012 RE 0.12 0.119 31 69 0.28 85 MnZn Download_CadStar_WE-HCM (rev19b).zip
3 PDF 74431435015 RE 0.15 0.147 31 61 0.28 84 MnZn Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74431435018 RE 0.18 0.175 31 55 0.28 63 MnZn Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74431435022 RE 0.22 0.211 31 41 0.28 60 MnZn Download_CadStar_WE-HCM (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
  SPEC Order Code L
(µH)
LR
(µH)
LR 1
(µH)
LR 2
(µH)
LR 3
(µH)
LR 4
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Files Samples
  1 PDF 74431821100 1 0.18 0.18 0.15 0.074 0.078 23 12 1 31 MnZn Download_STP_WE-HCM-1820-7443182100 (rev1).stpDownload_IGS_WE-HCM-1820-7443182100 (rev1).igsDownload_CadStar_WE-HCM (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-HCM, IndHCM, Single Coil Power Inductors, WE-HCM SMD High Current Cube Inductor