WE-KI SMD Wire Wound Ceramic Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0402 1.0 0.55 0.5 SMT
0603 1.6 1.05 1.05 SMT
0805 2.0 1.25 1.2 SMT
1008 2.5 2.0 1.6 SMT

Characteristics

  • WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
  • High quality
  • Inductance tolerances: 5% (2% on request)
  • High thermal stability
  • Recommended soldering: Reflow
  • Operating temperature: –40°C to +125°C
  • Custom designs on request

Applications

  • Especially developed for high frequency applications
  • RF transceiver/communications
  • SAT-Receiver
  • Set Top Box
  • Broadband signal transmission
  • Bluetooth
  • Wireless LAN

Modelithics Simulation Models

Modelithics libraries available for Advanced Design System (ADS), Genesys and also for AWR Microwave Office.

Download libraries

Products

  • 0402
  • 0603
  • 0805
  • 1008
show full screen
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Design Kit Samples
1 PDF 744765010A 1 ±0.2nH 250 MHz 13 250 MHz 0.045 1360 6000 744765A
2 PDF 744765019A 1.9 ±0.2nH 250 MHz 16 250 MHz 0.07 1040 6000 744765A
3 PDF 744765020A 2 ±0.2nH 250 MHz 16 250 MHz 0.07 1040 6000 744765A
4 PDF 744765022A RE 2.2 ±0.2nH 250 MHz 18 250 MHz 0.07 960 6000 744765A
5 PDF 744765024A RE 2.4 ±0.2nH 250 MHz 16 250 MHz 0.068 790 6000 744765A
6 PDF 744765027A RE 2.7 ±0.2nH 250 MHz 16 250 MHz 0.12 640 6000 744765A
7 PDF 744765033A RE 3.3 ±5% 250 MHz 20 250 MHz 0.066 840 6000 744765A
8 PDF 744765036A RE 3.6 ±5% 250 MHz 20 250 MHz 0.066 840 6000 744765A
9 PDF 744765039A RE 3.9 ±5% 250 MHz 20 250 MHz 0.066 840 5800 744765A
10 PDF 744765043A RE 4.3 ±5% 250 MHz 18 250 MHz 0.091 700 6000
11 PDF 744765047A RE 4.7 ±5% 250 MHz 15 250 MHz 0.13 640 4775 744765A
12 PDF 744765051A RE 5.1 ±5% 250 MHz 23 250 MHz 0.083 800 5800 744765A
69 PDF 744765051GA RE 5.1 ±0.2nH 250 MHz 23 250 MHz 0.083 800 5800
13 PDF 744765056A RE 5.6 ±5% 250 MHz 23 250 MHz 0.083 760 5800 744765A
70 PDF 744765056GA RE 5.6 ±0.2nH 250 MHz 23 250 MHz 0.083 760 5800
14 PDF 744765062A RE 6.2 ±5% 250 MHz 23 250 MHz 0.083 760 5800 744765A
15 PDF 744765062GA RE 6.2 ±0.2nH 250 MHz 23 250 MHz 0.083 750 5800
16 PDF 744765068A RE 6.8 ±5% 250 MHz 20 250 MHz 0.083 680 4800 744765A
17 PDF 744765068GA RE 6.8 ±0.2nH 250 MHz 20 250 MHz 0.083 680 4800
18 PDF 744765075A RE 7.5 ±5% 250 MHz 25 250 MHz 0.104 680 5800 744765A
19 PDF 744765075GA RE 7.5 ±0.2nH 250 MHz 25 250 MHz 0.104 680 5800
20 PDF 744765082A RE 8.2 ±5% 250 MHz 25 250 MHz 0.104 680 4400 744765A
53 PDF 744765082GA RE 8.2 ±0.2nH 250 MHz 25 250 MHz 0.104 680 4400
21 PDF 744765087A RE 8.7 ±5% 250 MHz 18 250 MHz 0.2 480 4100 744765A
22 PDF 744765090A RE 9 ±5% 250 MHz 25 250 MHz 0.104 680 4160 744765A
54 PDF 744765090GA RE 9 ±0.2nH 250 MHz 25 250 MHz 0.104 680 4160
23 PDF 744765095A RE 9.5 ±5% 250 MHz 18 250 MHz 0.2 680 4000 744765A
71 PDF 744765095GA RE 9.5 ±0.2nH 250 MHz 18 250 MHz 0.2 680 4000
24 PDF 744765110A RE 10 ±5% 250 MHz 23 250 MHz 0.195 480 3900 744765A
55 PDF 744765110GA RE 10 ±2% 250 MHz 23 250 MHz 0.195 480 3900
25 PDF 744765111A RE 11 ±5% 250 MHz 26 250 MHz 0.12 640 3680 744765A
56 PDF 744765111GA RE 11 ±2% 250 MHz 26 250 MHz 0.12 640 3680
26 PDF 744765112A RE 12 ±5% 250 MHz 26 250 MHz 0.12 640 3600 744765A
57 PDF 744765112GA RE 12 ±2% 250 MHz 26 250 MHz 0.12 640 3600
27 PDF 744765113A RE 13 ±5% 250 MHz 24 250 MHz 0.21 560 3450
58 PDF 744765113GA RE 13 ±2% 250 MHz 24 250 MHz 0.21 560 3450
28 PDF 744765115A RE 15 ±5% 250 MHz 26 250 MHz 0.172 560 3280 744765A
59 PDF 744765115GA RE 15 ±2% 250 MHz 26 250 MHz 0.172 560 3280
29 PDF 744765116A RE 16 ±5% 250 MHz 24 250 MHz 0.22 560 3100 744765A
60 PDF 744765116GA RE 16 ±2% 250 MHz 24 250 MHz 0.22 460 3100
30 PDF 744765118A RE 18 ±5% 250 MHz 25 250 MHz 0.23 420 3100 744765A
61 PDF 744765118GA RE 18 ±2% 250 MHz 25 250 MHz 0.23 420 3100
31 PDF 744765119A RE 19 ±5% 250 MHz 26 250 MHz 0.202 480 3040
72 PDF 744765119GA RE 19 ±2% 250 MHz 26 250 MHz 0.202 480 3040
32 PDF 744765120A RE 20 ±5% 250 MHz 25 250 MHz 0.25 420 3000 744765A
73 PDF 744765120GA RE 20 ±2% 250 MHz 25 250 MHz 0.25 420 3000
33 PDF 744765122A RE 22 ±5% 250 MHz 25 250 MHz 0.3 400 2800 744765A
62 PDF 744765122GA RE 22 ±2% 250 MHz 25 250 MHz 0.3 400 2800
34 PDF 744765123A RE 23 ±5% 250 MHz 26 250 MHz 0.214 400 2720
74 PDF 744765123GA RE 23 ±2% 250 MHz 26 250 MHz 0.214 400 2720
35 PDF 744765124A RE 24 ±5% 250 MHz 25 250 MHz 0.3 400 2700 744765A
75 PDF 744765124GA RE 24 ±2% 250 MHz 25 250 MHz 0.3 400 2700
36 PDF 744765127A RE 27 ±5% 250 MHz 26 250 MHz 0.298 400 2480 744765A
63 PDF 744765127GA RE 27 ±2% 250 MHz 26 250 MHz 0.298 400 2480
37 PDF 744765130A RE 30 ±5% 250 MHz 25 250 MHz 0.3 400 2350
76 PDF 744765130GA RE 30 ±2% 250 MHz 25 250 MHz 0.3 400 2350
38 PDF 744765133A RE 33 ±5% 250 MHz 24 250 MHz 0.35 400 2350 744765A
39 PDF 744765133GA RE 33 ±2% 250 MHz 24 250 MHz 0.35 400 2350
40 PDF 744765136A RE 36 ±5% 250 MHz 26 250 MHz 0.403 320 2320 744765A
64 PDF 744765136GA RE 36 ±2% 250 MHz 26 250 MHz 0.403 320 2320
41 PDF 744765139A RE 39 ±5% 250 MHz 25 250 MHz 0.55 320 2100 744765A
77 PDF 744765139GA RE 39 ±2% 250 MHz 25 250 MHz 0.55 320 2100
42 PDF 744765140A RE 40 ±5% 250 MHz 26 250 MHz 0.438 320 2240
78 PDF 744765140GA RE 40 ±2% 250 MHz 26 250 MHz 0.438 320 2240
43 PDF 744765143A RE 43 ±5% 250 MHz 25 250 MHz 0.81 100 2030 744765A
79 PDF 744765143GA RE 43 ±2% 250 MHz 25 250 MHz 0.81 100 2030
44 PDF 744765147A RE 47 ±5% 200 MHz 26 200 MHz 0.83 100 2100 744765A
80 PDF 744765147GA RE 47 ±2% 200 MHz 26 200 MHz 0.83 100 2100
45 PDF 744765151A RE 51 ±5% 200 MHz 25 200 MHz 0.82 100 1750 744765A
81 PDF 744765151GA RE 51 ±2% 200 MHz 25 200 MHz 0.82 100 1750
46 PDF 744765156A RE 56 ±5% 200 MHz 22 200 MHz 0.97 100 1760 744765A
65 PDF 744765156GA RE 56 ±2% 200 MHz 22 200 MHz 0.97 100 1760
47 PDF 744765168A RE 68 ±5% 200 MHz 22 200 MHz 1.12 100 1620
66 PDF 744765168GA RE 68 ±2% 200 MHz 22 200 MHz 1.12 100 1620
48 PDF 744765175A RE 75 ±5% 200 MHz 20 200 MHz 1.2 160 1550
82 PDF 744765175GA RE 75 ±2% 200 MHz 20 200 MHz 1.2 160 1550
49 PDF 744765182A RE 82 ±5% 150 MHz 20 150 MHz 1.25 100 1500
83 PDF 744765182GA RE 82 ±2% 150 MHz 20 150 MHz 1.25 100 1500
50 PDF 744765191A RE 91 ±5% 150 MHz 20 150 MHz 2.3 120 1350
84 PDF 744765191GA RE 91 ±2% 150 MHz 20 150 MHz 2.3 120 1350
51 PDF 744765210A RE 100 ±5% 150 MHz 20 150 MHz 2.52 100 1300
67 PDF 744765210GA RE 100 ±2% 150 MHz 20 150 MHz 2.52 100 1300
52 PDF 744765212A RE 120 ±5% 150 MHz 20 150 MHz 2.66 100 1100
68 PDF 744765212GA RE 120 ±2% 150 MHz 20 150 MHz 2.66 100 1100
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Design Kit Samples
1 PDF 744761016A RE 1.6 ±0.2nH 250 MHz 24 250 MHz 0.03 700 12500
2 PDF 744761018A RE 1.8 ±0.2nH 250 MHz 16 250 MHz 0.05 700 12500 744761
3 PDF 744761020A RE 2 ±0.2nH 250 MHz 16 250 MHz 0.08 700 6900 744761
4 PDF 744761033A RE 3.3 ±0.2nH 250 MHz 22 250 MHz 0.06 700 5800 744761
5 PDF 744761036A RE 3.6 ±0.2nH 250 MHz 22 250 MHz 0.06 700 5900 744761
6 PDF 744761039A RE 3.9 ±0.2nH 250 MHz 22 250 MHz 0.08 700 6000
7 PDF 744761043A RE 4.3 ±0.2nH 250 MHz 22 250 MHz 0.08 700 5900
8 PDF 744761047A RE 4.7 ±0.2nH 250 MHz 20 250 MHz 0.13 700 5800
9 PDF 744761051A RE 5.1 ±5% 250 MHz 20 250 MHz 0.14 700 5700
57 PDF 744761051GA RE 5.1 ±2% 250 MHz 20 250 MHz 0.14 700 5700
10 PDF 744761056A RE 5.6 ±5% 250 MHz 16 250 MHz 0.15 700 5500
58 PDF 744761056GA RE 5.6 ±2% 250 MHz 16 250 MHz 0.15 700 5500
11 PDF 744761068A RE 6.8 ±5% 250 MHz 30 250 MHz 0.11 700 5800 744761
59 PDF 744761068GA RE 6.8 ±2% 250 MHz 30 250 MHz 0.11 700 5800
12 PDF 744761075A RE 7.5 ±5% 250 MHz 28 250 MHz 0.11 700 4800
60 PDF 744761075GA RE 7.5 ±2% 250 MHz 28 250 MHz 0.106 700 4800
13 PDF 744761082A RE 8.2 ±5% 250 MHz 30 250 MHz 0.1 700 4600
61 PDF 744761082GA RE 8.2 ±2% 250 MHz 30 250 MHz 0.1 700 4600
14 PDF 744761087A RE 8.7 ±5% 250 MHz 28 250 MHz 0.109 700 4600
62 PDF 744761087GA RE 8.7 ±2% 250 MHz 28 250 MHz 0.109 700 4600
15 PDF 744761091A RE 9.1 ±5% 250 MHz 28 250 MHz 0.135 700 4000
88 PDF 744761091GA RE 9.1 ±2% 250 MHz 28 250 MHz 0.135 700 4000
16 PDF 744761095A RE 9.5 ±5% 250 MHz 28 250 MHz 0.135 700 4500
63 PDF 744761095GA RE 9.5 ±2% 250 MHz 28 250 MHz 0.135 700 4500
17 PDF 744761110A RE 10 ±5% 250 MHz 30 250 MHz 0.13 700 4800 744761
64 PDF 744761110GA RE 10 ±2% 250 MHz 30 250 MHz 0.13 700 4800
18 PDF 744761111A RE 11 ±5% 250 MHz 33 250 MHz 0.09 700 4000
65 PDF 744761111GA RE 11 ±2% 250 MHz 33 250 MHz 0.09 700 4000
19 PDF 744761112A RE 12 ±5% 250 MHz 35 250 MHz 0.13 700 4000
66 PDF 744761112GA RE 12 ±2% 250 MHz 35 250 MHz 0.13 700 4000
20 PDF 744761113A RE 13 ±5% 250 MHz 38 250 MHz 0.106 700 4000
89 PDF 744761113GA RE 13 ±2% 250 MHz 38 250 MHz 0.106 700 4000
21 PDF 744761115A RE 15 ±5% 250 MHz 35 250 MHz 0.17 700 4000 744761
67 PDF 744761115GA RE 15 ±2% 250 MHz 35 250 MHz 0.17 700 4000
22 PDF 744761116A RE 16 ±5% 250 MHz 34 250 MHz 0.17 700 3300 744761
68 PDF 744761116GA RE 16 ±2% 250 MHz 34 250 MHz 0.17 700 3300
23 PDF 744761118A RE 18 ±5% 250 MHz 38 250 MHz 0.17 700 3100
69 PDF 744761118GA RE 18 ±2% 250 MHz 38 250 MHz 0.17 700 3100
24 PDF 744761120A RE 20 ±5% 250 MHz 38 250 MHz 0.22 700 3000
70 PDF 744761120GA RE 20 ±2% 250 MHz 38 250 MHz 0.22 700 3000
25 PDF 744761122A RE 22 ±5% 250 MHz 38 250 MHz 0.22 700 3000 744761
71 PDF 744761122GA RE 22 ±2% 250 MHz 38 250 MHz 0.22 700 3000
26 PDF 744761124A RE 24 ±5% 250 MHz 37 250 MHz 0.14 700 2650
72 PDF 744761124GA RE 24 ±2% 250 MHz 37 250 MHz 0.14 700 2650
27 PDF 744761127A RE 27 ±5% 250 MHz 40 250 MHz 0.22 600 2800
73 PDF 744761127GA RE 27 ±2% 250 MHz 40 250 MHz 0.22 600 2800
28 PDF 744761130A RE 30 ±5% 250 MHz 40 250 MHz 0.22 600 2500 744761
56 PDF 744761130GA RE 30 ±2% 250 MHz 40 250 MHz 0.22 600 2500
29 PDF 744761133A RE 33 ±5% 250 MHz 43 250 MHz 0.22 600 2300
74 PDF 744761133GA RE 33 ±2% 250 MHz 43 250 MHz 0.22 600 2300
30 PDF 744761136A RE 36 ±5% 250 MHz 36 250 MHz 0.22 600 2300
75 PDF 744761136GA RE 36 ±2% 250 MHz 36 250 MHz 0.22 600 2300
31 PDF 744761139A RE 39 ±5% 250 MHz 43 250 MHz 0.25 600 2200
76 PDF 744761139GA RE 39 ±2% 250 MHz 43 250 MHz 0.25 600 2200
32 PDF 744761143A RE 43 ±5% 250 MHz 38 250 MHz 0.28 600 2000
77 PDF 744761143GA RE 43 ±2% 250 MHz 38 250 MHz 0.28 600 2000
33 PDF 744761147A RE 47 ±5% 200 MHz 40 200 MHz 0.28 600 2000
78 PDF 744761147GA RE 47 ±2% 200 MHz 40 200 MHz 0.28 600 2000
34 PDF 744761151A RE 51 ±5% 200 MHz 40 200 MHz 0.31 600 1900
79 PDF 744761151GA RE 51 ±2% 200 MHz 40 200 MHz 0.31 600 1900
35 PDF 744761156A RE 56 ±5% 200 MHz 40 200 MHz 0.31 600 1900
80 PDF 744761156GA RE 56 ±2% 200 MHz 40 200 MHz 0.31 600 1900
36 PDF 744761162A RE 62 ±5% 200 MHz 40 200 MHz 0.34 600 1700
90 PDF 744761162GA RE 62 ±2% 200 MHz 40 200 MHz 0.34 600 1700
37 PDF 744761168A RE 68 ±5% 200 MHz 40 250 MHz 0.34 600 1700
81 PDF 744761168GA RE 68 ±2% 200 MHz 40 200 MHz 0.34 600 1700
38 PDF 744761172A RE 72 ±5% 150 MHz 35 150 MHz 0.49 400 1700 744761
82 PDF 744761172GA RE 72 ±2% 150 MHz 35 150 MHz 0.49 400 1700
39 PDF 744761182A RE 82 ±5% 150 MHz 35 150 MHz 0.54 400 1700
83 PDF 744761182GA RE 82 ±2% 150 MHz 35 150 MHz 0.54 400 1700
40 PDF 744761190A RE 90 ±5% 150 MHz 35 150 MHz 0.54 400 1700
91 PDF 744761190GA RE 90 ±2% 150 MHz 35 150 MHz 0.54 400 1700
41 PDF 744761210A RE 100 ±5% 150 MHz 35 150 MHz 0.63 400 1400 744761
84 PDF 744761210GA RE 100 ±2% 150 MHz 35 150 MHz 0.63 400 1400
42 PDF 744761211A RE 110 ±5% 150 MHz 35 150 MHz 0.63 400 1400
85 PDF 744761211GA RE 110 ±2% 150 MHz 35 150 MHz 0.63 400 1400
43 PDF 744761212A RE 120 ±5% 150 MHz 35 150 MHz 0.65 300 1300
86 PDF 744761212GA RE 120 ±2% 150 MHz 35 150 MHz 0.65 300 1300
44 PDF 744761215A RE 150 ±5% 100 MHz 35 150 MHz 0.92 280 1000
87 PDF 744761215GA RE 150 ±20% 150 MHz 35 150 MHz 0.92 280 1000
45 PDF 744761216A RE 160 ±5% 100 MHz 30 100 MHz 1 250 1000
92 PDF 744761216GA RE 160 ±2% 100 MHz 30 100 MHz 1 250 1000
46 PDF 744761218A RE 180 ±5% 100 MHz 30 100 MHz 1.25 240 1000
93 PDF 744761218GA RE 180 ±2% 100 MHz 30 100 MHz 1.25 240 1000
47 PDF 744761220A RE 200 ±5% 100 MHz 30 100 MHz 1.25 240 1000
94 PDF 744761220GA RE 200 ±2% 100 MHz 30 100 MHz 1.25 240 1000
48 PDF 744761221A RE 210 ±5% 100 MHz 27 100 MHz 1.7 200 1000
95 PDF 744761221GA RE 210 ±2% 100 MHz 27 100 MHz 1.7 200 1000
49 PDF 744761222A RE 220 ±5% 100 MHz 30 100 MHz 1.7 200 1000
96 PDF 744761222GA RE 220 ±2% 100 MHz 30 100 MHz 1.7 200 1000
50 PDF 744761224A RE 240 ±5% 100 MHz 30 100 MHz 1.7 200 1000
97 PDF 744761224GA RE 240 ±2% 100 MHz 30 100 MHz 1.7 200 1000
51 PDF 744761227A RE 270 ±5% 100 MHz 30 100 MHz 1.8 170 1000
98 PDF 744761227GA RE 270 ±2% 100 MHz 30 100 MHz 1.8 170 1000
52 PDF 744761233A RE 330 ±5% 100 MHz 25 100 MHz 2 150 450 744761
99 PDF 744761233GA RE 330 ±2% 100 MHz 25 100 MHz 2 150 450
53 PDF 744761239A RE 390 ±5% 150 MHz 20 100 MHz 2.2 100 900 744761
100 PDF 744761239GA RE 390 ±2% 100 MHz 20 100 MHz 2 170 350
54 PDF 744761268A RE 680 ±5% 100 MHz 20 250 MHz 2.9 120 300
55 PDF 744761310A RE 1000 ±5% 100 MHz 20 100 MHz 3.5 120 200
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Design Kit Samples
1 PDF 744760022A RE 2.2 ±0.2nH 250 MHz 50 1000 MHz 0.06 800 6000
2 PDF 744760027A RE 2.7 ±0.2nH 250 MHz 35 1000 MHz 0.08 800 6000
3 PDF 744760033A RE 3.3 ±0.2nH 250 MHz 60 1000 MHz 0.08 800 6000
4 PDF 744760039A RE 3.9 ±0.2nH 250 MHz 60 1000 MHz 0.06 600 6000 744762
5 PDF 744760047A RE 4.7 ±0.2nH 250 MHz 60 1000 MHz 0.06 600 5800 744762
6 PDF 744760051A RE 5.1 ±5% 250 MHz 60 1000 MHz 0.08 600 5800
7 PDF 744760056A RE 5.6 ±5% 250 MHz 60 1000 MHz 0.08 600 5800
33 PDF 744760056GA RE 5.6 ±0.2nH 250 MHz 60 1000 MHz 0.08 600 5800
8 PDF 744760068A RE 6.8 ±5% 250 MHz 60 1000 MHz 0.06 600 5600
34 PDF 744760068GA RE 6.8 ±0.2nH 250 MHz 60 1000 MHz 0.06 600 5600
9 PDF 744760082A RE 8.2 ±5% 250 MHz 60 1000 MHz 0.06 600 5500 744762
35 PDF 744760082GA RE 8.2 ±0.2nH 250 MHz 60 1000 MHz 0.06 600 5500
10 PDF 744760110A RE 10 ±5% 250 MHz 60 500 MHz 0.08 600 4800 744762
36 PDF 744760110GA RE 10 ±2% 250 MHz 60 500 MHz 0.08 600 4800
11 PDF 744760112A RE 12 ±5% 250 MHz 60 500 MHz 0.08 600 4100
37 PDF 744760112GA RE 12 ±2% 250 MHz 60 500 MHz 0.08 600 4100
12 PDF 744760115A RE 15 ±5% 250 MHz 60 500 MHz 0.08 600 3600
38 PDF 744760115GA RE 15 ±2% 250 MHz 60 500 MHz 0.08 600 3600
13 PDF 744760118A RE 18 ±5% 250 MHz 60 500 MHz 0.08 600 3400
39 PDF 744760118GA RE 18 ±2% 250 MHz 60 500 MHz 0.08 600 3400
14 PDF 744760122A RE 22 ±5% 250 MHz 60 500 MHz 0.1 600 3300 744762
40 PDF 744760122GA RE 22 ±2% 250 MHz 60 500 MHz 0.1 600 3300
15 PDF 744760127A RE 27 ±5% 250 MHz 60 500 MHz 0.12 600 2600
41 PDF 744760127GA RE 27 ±2% 250 MHz 60 500 MHz 0.12 600 2600
16 PDF 744760133A RE 33 ±5% 250 MHz 60 500 MHz 0.15 500 2400 744762
42 PDF 744760133GA RE 33 ±2% 250 MHz 60 500 MHz 0.15 500 2400
17 PDF 744760136A RE 36 ±5% 250 MHz 60 500 MHz 0.18 500 2000 744762
43 PDF 744760136GA RE 36 ±2% 250 MHz 60 500 MHz 0.18 500 2000
18 PDF 744760139A RE 39 ±5% 250 MHz 60 500 MHz 0.18 500 2100
44 PDF 744760139GA RE 39 ±2% 250 MHz 60 500 MHz 0.18 500 2100
19 PDF 744760143A RE 43 ±5% 250 MHz 60 500 MHz 0.18 500 1800
45 PDF 744760143GA RE 43 ±2% 200 MHz 60 500 MHz 0.18 500 1800
20 PDF 744760147A RE 47 ±5% 200 MHz 60 500 MHz 0.15 500 1700 744762
46 PDF 744760147GA RE 47 ±2% 200 MHz 60 500 MHz 0.15 500 1700
21 PDF 744760156A RE 56 ±5% 200 MHz 60 500 MHz 0.25 500 1600 744762
47 PDF 744760156GA RE 56 ±2% 200 MHz 60 500 MHz 0.25 500 1600
22 PDF 744760168A RE 68 ±5% 200 MHz 60 500 MHz 0.27 500 1450
48 PDF 744760168GA RE 68 ±2% 200 MHz 60 500 MHz 0.27 500 1450
23 PDF 744760182A RE 82 ±5% 150 MHz 60 500 MHz 0.32 500 1350 744762
49 PDF 744760182GA RE 82 ±2% 150 MHz 60 500 MHz 0.32 500 1350
24 PDF 744760191A RE 91 ±5% 150 MHz 60 500 MHz 0.35 500 1200
50 PDF 744760191GA RE 91 ±2% 150 MHz 60 500 MHz 0.35 500 1200
25 PDF 744760210A RE 100 ±5% 150 MHz 60 500 MHz 0.43 500 1200
51 PDF 744760210GA RE 100 ±2% 150 MHz 60 500 MHz 0.43 500 1200
26 PDF 744760212A RE 120 ±5% 150 MHz 50 250 MHz 0.48 500 1100
52 PDF 744760212GA RE 120 ±2% 150 MHz 50 250 MHz 0.48 500 1100
27 PDF 744760215A RE 150 ±5% 100 MHz 50 250 MHz 0.56 400 950
53 PDF 744760215GA RE 150 ±2% 100 MHz 50 250 MHz 0.56 400 950
28 PDF 744760218A RE 180 ±5% 100 MHz 50 250 MHz 0.78 400 900
54 PDF 744760218GA RE 180 ±2% 100 MHz 50 250 MHz 0.78 400 900
29 PDF 744760222A RE 220 ±5% 100 MHz 50 250 MHz 1 400 860
55 PDF 744760222GA RE 220 ±2% 100 MHz 50 250 MHz 1 400 860
30 PDF 744760227A RE 270 ±5% 100 MHz 45 250 MHz 1.46 350 850
56 PDF 744760227GA RE 270 ±2% 100 MHz 45 250 MHz 1.46 350 850
31 PDF 744760233A RE 330 ±5% 100 MHz 45 250 MHz 1.65 300 800
57 PDF 744760233GA RE 330 ±2% 100 MHz 45 250 MHz 1.65 300 800
32 PDF 744760239A RE 390 ±5% 100 MHz 45 250 MHz 2.2 210 780
58 PDF 744760239GA RE 390 ±2% 100 MHz 45 250 MHz 2.2 210 780
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Design Kit Samples
1 PDF 744762033A RE 3.3 ±0.3nH 100 MHz 50 1000 MHz 0.06 1000 6000
2 PDF 744762039A RE 3.9 ±0.3nH 100 MHz 38 1000 MHz 0.1 1000 5500
3 PDF 744762068A RE 6.8 ±5% 100 MHz 50 1000 MHz 0.06 1000 5500
33 PDF 744762068GA RE 6.8 ±0.2nH 100 MHz 50 1000 MHz 0.06 1000 5500
4 PDF 744762082A RE 8.2 ±5% 100 MHz 50 1000 MHz 0.06 1000 5500
34 PDF 744762082GA RE 8.2 ±0.2nH 100 MHz 50 1000 MHz 0.06 1000 5500
5 PDF 744762110A RE 10 ±5% 100 MHz 50 1000 MHz 0.08 1000 4300 744762
35 PDF 744762110GA RE 10 ±2% 100 MHz 50 1000 MHz 0.08 1000 4300
6 PDF 744762112A RE 12 ±5% 100 MHz 60 500 MHz 0.08 1000 3600 744762
36 PDF 744762112GA RE 12 ±2% 100 MHz 60 500 MHz 0.08 1000 3600
7 PDF 744762115A RE 15 ±5% 100 MHz 60 500 MHz 0.08 1000 2700 744762
37 PDF 744762115GA RE 15 ±2% 100 MHz 60 500 MHz 0.08 1000 2700
8 PDF 744762118A RE 18 ±5% 100 MHz 60 350 MHz 0.1 1000 2700
38 PDF 744762118GA RE 18 ±2% 100 MHz 60 350 MHz 0.1 1000 2700
9 PDF 744762122A RE 22 ±5% 100 MHz 60 350 MHz 0.1 1000 2500
39 PDF 744762122GA RE 22 ±2% 100 MHz 60 350 MHz 0.1 1000 2500
10 PDF 744762127A RE 27 ±5% 100 MHz 60 350 MHz 0.1 1000 1800
40 PDF 744762127GA RE 27 ±2% 100 MHz 60 350 MHz 0.1 1000 1800
11 PDF 744762133A RE 33 ±5% 100 MHz 60 350 MHz 0.1 1000 1700 744762
41 PDF 744762133GA RE 33 ±2% 100 MHz 60 350 MHz 0.1 1000 1700
60 PDF 744762139A RE 39 ±5% 100 MHz 60 350 MHz 0.1 1000 1500
42 PDF 744762139GA RE 39 ±2% 100 MHz 60 350 MHz 0.1 1000 1500
12 PDF 744762147A RE 47 ±5% 100 MHz 60 350 MHz 0.1 1000 1500 744762
43 PDF 744762147GA RE 47 ±2% 100 MHz 60 350 MHz 0.1 1000 1500
13 PDF 744762156A RE 56 ±5% 100 MHz 60 350 MHz 0.12 1000 1350 744762
44 PDF 744762156GA RE 56 ±2% 100 MHz 60 350 MHz 0.12 1000 1350
14 PDF 744762168A RE 68 ±5% 100 MHz 60 350 MHz 0.15 1000 1300
45 PDF 744762168GA RE 68 ±2% 100 MHz 60 350 MHz 0.15 1000 1300
15 PDF 744762182A RE 82 ±5% 100 MHz 60 350 MHz 0.18 1000 1100 744762
46 PDF 744762182GA RE 82 ±2% 100 MHz 60 350 MHz 0.18 1000 1100
16 PDF 744762210A RE 100 ±5% 100 MHz 60 350 MHz 0.18 1000 1100
47 PDF 744762210GA RE 100 ±2% 100 MHz 60 350 MHz 0.18 1000 1100
17 PDF 744762212A RE 120 ±5% 25 MHz 45 100 MHz 0.2 800 950 744762
48 PDF 744762212GA RE 120 ±2% 25 MHz 45 100 MHz 0.2 800 950
18 PDF 744762215A RE 150 ±5% 25 MHz 45 100 MHz 0.22 800 880
49 PDF 744762215GA RE 150 ±2% 25 MHz 45 100 MHz 0.22 800 880
19 PDF 744762218A RE 180 ±5% 25 MHz 45 100 MHz 0.33 800 800 744762
50 PDF 744762218GA RE 180 ±2% 25 MHz 45 100 MHz 0.33 800 800
20 PDF 744762222A RE 220 ±5% 25 MHz 45 100 MHz 0.45 800 730
32 PDF 744762222GA RE 220 ±2% 25 MHz 45 100 MHz 0.45 800 730
21 PDF 744762227A RE 270 ±5% 25 MHz 45 100 MHz 0.75 600 650 744762
51 PDF 744762227GA RE 270 ±2% 25 MHz 45 100 MHz 0.75 600 650
22 PDF 744762233A RE 330 ±5% 25 MHz 45 100 MHz 0.9 500 570
31 PDF 744762233GA RE 330 ±2% 25 MHz 45 100 MHz 0.9 500 570
23 PDF 744762239A RE 390 ±5% 25 MHz 45 100 MHz 1.06 470 530 744762
52 PDF 744762239GA RE 390 ±2% 25 MHz 45 100 MHz 1.06 470 530
24 PDF 744762247A RE 470 ±5% 25 MHz 45 100 MHz 1.17 420 480
53 PDF 744762247GA RE 470 ±2% 25 MHz 45 100 MHz 1.17 420 480
25 PDF 744762256A RE 560 ±5% 25 MHz 45 100 MHz 1.5 310 430
54 PDF 744762256GA RE 560 ±2% 25 MHz 45 100 MHz 1.5 310 430
26 PDF 744762268A RE 680 ±5% 25 MHz 45 100 MHz 2.06 230 380 744762
55 PDF 744762268GA RE 680 ±2% 25 MHz 45 100 MHz 2.06 230 380
27 PDF 744762275A RE 750 ±5% 25 MHz 45 100 MHz 2.2 200 360
56 PDF 744762275GA RE 750 ±2% 25 MHz 45 100 MHz 2.2 200 360
28 PDF 744762282A RE 820 ±5% 25 MHz 45 100 MHz 2.3 180 350
57 PDF 744762282GA RE 820 ±2% 25 MHz 45 100 MHz 2.3 180 350
29 PDF 744762291A RE 910 ±5% 25 MHz 45 100 MHz 3.18 150 330
58 PDF 744762291GA RE 910 ±2% 25 MHz 45 100 MHz 3.18 150 330
30 PDF 744762310A RE 1000 ±5% 25 MHz 35 50 MHz 3.3 120 310 744762
59 PDF 744762310GA RE 1000 ±2% 25 MHz 35 50 MHz 3.3 120 310
Tags: WE-KI, RfKI, RF Inductors, WE-KI SMD Wire Wound Ceramic Inductor