WE-LAN 10G Transformer 10Gbit Base-T

EXTENDED

  • Picture
  • Dimensions

Characteristics

  • Power over Ethernet up to 150 Watts and speeds up to 10 Gbit/s
  • Available in SMD
  • Compliant with standards: IEEE 802.3an, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt

Applications

  • Suitable for industrial temperatures from –40 °C up to +85 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications
  • HDBaseT

Products

  SPEC Order Code Simu-
lation
Data rate Number of Ports PoE HPLE Operating Temperature VT Version L1
(µH)
Files Design Kit Samples
  1 PDF 749050010A 10G Base-T 1 non-PoE No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 200 749050010A (rev1).stp749050010A (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  2 PDF 749050010U 10G Base-T 1 non-PoE No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 200 Download_STP_749050010U (rev1).stpDownload_IGS_749050010U (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  3 PDF 749050017 RE 10G Base-T 1 non-PoE No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749050017 (rev1).stpDownload_IGS_749050017 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  4 PDF 749050018 10G Base-T 1 non-PoE No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749050018 (rev1).stpDownload_IGS_749050018 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  5 PDF 749052011 10G Base-T 1 PoE+ (up to 600 mA) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749052011 (rev1).stpDownload_IGS_749052011 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  6 PDF 749052012 RE 10G Base-T 1 PoE+ (up to 600 mA) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749052012 (rev1).stpDownload_IGS_749052012 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  13 PDF 749052014 10 Gbase-T 1 non-PoE No 000000015000 1500  V (RMS)
  7 PDF 749052050 10G Base-T 1 PoE+ (up to 1 A) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 180 Download_STP_749052050 (rev1).stpDownload_IGS_749052050 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  8 PDF 749052051 RE 10G Base-T 1 PoE+ (up to 1 A) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_WE-LAN-749052051 (rev1).stpDownload_IGS_WE-LAN-749052051 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  9 PDF 749053010 RE 10G Base-T 1 PoE (up to 350 mA) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749053010 (rev1).stpDownload_IGS_749053010 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  10 PDF 749053011 RE 10G Base-T 1 PoE (up to 350 mA) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 200 Download_STP_749053011 (rev1).stpDownload_IGS_749053011 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  11 PDF 749053012 RE 10G Base-T 1 PoE (up to 350 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 200 Download_STP_749053012 (rev1).stpDownload_IGS_749053012 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  12 PDF 749053013 10G Base-T 1 PoE (up to 350 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 120 Download_STP_749053013 (rev1).stpDownload_IGS_749053013 (rev1).igsDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-LAN, UtLAN, LAN Transformer, WE-LAN LAN Transformer, Transformer, transformer, signal transformer, Signal transformer, Signal Transformer, LAN, LAN Module, LAN module, LAN Magnetics, LAN magnetics, LAN with Magnetics, LAN with magnetics, LAN transformer, LAN Transformer, discrete LAN, Discrete LAN, discrete LAN transformer, discrete LAN Transformer, filtered transformer, filtered LAN transformer, PoE, PoE+, PoE++, 4PPoE, Base-T, BaseT, base-t, baset, HDBaseT, hdbaset, 10Gigabit, 10gigabit, 10 Gigabit, 10 gigabit, 10G, 10Gb, 10 Gig, 10 gig, IEEE, IEEE802.3, IEEE802.3an, IEEE802.3af, IEEE802.3at, IEEE802.3bt, IEEE 802.3, IEEE 802.3an, IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, IEEE 802.3bz, ieee