WE-RJ45 LAN Transformer

EXTENDED

  • Picture

Characteristics

  • RJ45 Connector with integrated transformer / common mode choke
  • Power over Ethernet up to 50 Watt and speeds up to 10 Gbit/s
  • Available in SMD, THT and THT with USB
  • Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at, IEEE 802.3an and upcoming IEE 802.3bt

Applications

  • Suitable for industrial temperatures from –40 °C up to +85 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications

Products

    SPEC Order Code Data rate PoE Number of Ports AutoMDIX Tab HPLE Operating Temperature LED USB SMD/THT Shield Tabs Files Design Kit Samples
  WE-RJ45 LAN Transformer 1 PDF 7497011611A 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C green/orange-yellow USB 2.0 Yes Download_STP_WE-RJ45LAN-7497011611A (rev1).stpDownload_IGS_WE-RJ45LAN-7497011611A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 2 PDF 7497110616 10/100/1000 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow/green-green USB 3.0 THT No 7497110616 (rev1).stp7497110616 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 3 PDF 7497111611A 10/100/1000 Base-T non-PoE 1 Up No 0 °C up to +70 °C green/orange-yellow USB 2.0 THT Yes 7497111611A (rev1).stp7497111611A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 70 PDF 74980100000 10/100 Base-T non-PoE 1 Vertical No No No Download_STP_74980100000 (rev1).stpDownload_IGS_74980100000 (rev1).igsDownloads_CADENCE_WE-RJ45_THR (rev19a).zip
  WE-RJ45 LAN Transformer 71 PDF 74980101200 10/100 Base-T non-PoE 1 Vertical No yellow-green No No Download_STP_74980101200 (rev1).stpDownload_IGS_74980101200 (rev1).igsDownloads_CADENCE_WE-RJ45_THR (rev19a).zip
  WE-RJ45 LAN Transformer 67 PDF 7498010210A 10/100 Base-T non-PoE 1 Yes Up No green-yellow No Yes Download_STP_RJ45LAN-7498010210A (rev1).stpDownload_IGS_RJ45LAN-7498010210A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 4 PDF 7498011001A 10/100 Base-T non-PoE 1 Down No 0 °C up to +70 °C No SMD Yes 7498011001A (rev1).stp7498011001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 5 PDF 7498011008 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C No SMD Yes 7498011008 (rev1).stp7498011008 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 6 PDF 74980111211 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow-green No SMD Yes 74980111211 (rev1).stp74980111211 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 7 PDF 7498011122AR 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow-green No Yes Download_STP_WE-RJ45LAN-7498011122AR (rev1).stpDownload_IGS_WE-RJ45LAN-7498011122AR (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 8 PDF 7498011211 10/100 Base-T non-PoE 1 Down Yes 0 °C up to +70 °C green-yellow No SMD Yes 7498011211 (rev1).stp7498011211 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 72 PDF 74981102100 10/100/1000 Base-T non-PoE 1 Vertical No green-yellow No No Download_STP_74981102100 (rev1).stpDownload_IGS_74981102100 (rev1).igs
  WE-RJ45 LAN Transformer 9 PDF 7498111001A 10/100/1000 Base-T non-PoE 1 Up No -40 °C up to +85 °C No SMD Yes Download_STP_7498111001A (rev1).stpDownload_IGS_7498111001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 10 PDF 7498111120AR 10/100/1000 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow-green No Yes Download_STP_WE-RJ45LAN-7498111120AR (rev1).stpDownload_IGS_WE-RJ45LAN-7498111120AR (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 11 PDF 7498210002 10/100 Base-T PoE (up to 600 mA) 1 Down No -40 °C up to +85 °C No No Download_STP_WE-RJ45LAN-7498210002 (rev1).stpDownload_IGS_WE-RJ45LAN-7498210002 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 12 PDF 7498210003 10/100 Base-T PoE (up to 350 mA) 1 Up No -40 °C up to +85 °C No Yes Download_STP_WE-RJ45LAN-7498210003 (rev1).stpDownload_IGS_WE-RJ45LAN-7498210003 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 13 PDF 7498210220A 10/100 Base-T PoE (up to 350 mA) 1 Up No -40 °C up to +85 °C No No Download_STP_WE-RJ45LAN-7498210220A (rev1).stpDownload_IGS_WE-RJ45LAN-7498210220A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 69 PDF 74984104401 10/100 Base-T PoE+ (up to 600 mA) 1 Vertical No yellow/green-yellow/green No No Download_STP_74984104401 (rev1).stpDownload_IGS_74984104401 (rev1).igs
  WE-RJ45 LAN Transformer 15 PDF 74990100011A 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C No THT No 74990100011A (rev1).stp74990100011A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 14 PDF 7499010001A 10/100 Base-T non-PoE 1 Up No 0 °C up to +70 °C No THT No 7499010001A (rev1).stp7499010001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 16 PDF 7499010003A 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C No No Download_STP_WE-RJ45LAN-7499010003A (rev1).stpDownload_IGS_WE-RJ45LAN-7499010003A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 17 PDF 7499010004A 10/100 Base-T non-PoE 1 Down No 0 °C up to +70 °C No THT No 7499010004A (rev1).stp7499010004A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 19 PDF 74990101210 10/100 Base-T non-PoE 1 Vertical No -40 °C up to +85 °C yellow-green No THT No 74990101210 (rev1).stp74990101210 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 20 PDF 74990101212 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow-green No No Download_STP_WE-RJ45LAN-74990101212 (rev1).stpDownload_IGS_WE-RJ45LAN-74990101212 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 18 PDF 7499010121A 10/100 Base-T non-PoE 1 Up No 0 °C up to +70 °C yellow-green No THT No 7499010121A (rev1).stp7499010121A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 21 PDF 74990101241 10/100 Base-T non-PoE 1 Vertical No -40 °C up to +85 °C yellow-green No No Download_STP_WE-RJ45LAN-74990101241 (rev1).stpDownload_IGS_WE-RJ34LAN-74990101241 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 22 PDF 7499010126A 10/100 Base-T non-PoE 1 Vertical No -40 °C up to +85 °C yellow-green No No Download_STP_WE-RJ45LAN-7499010126A (rev1).stpDownload_IGS_WE-RJ45LAN-7499010126A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 23 PDF 7499010211A 10/100 Base-T non-PoE 1 Down No 0 °C up to +70 °C green-yellow No THT No 7499010211A (rev1).stp7499010211A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 24 PDF 7499010441 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C yellow/green-yellow/green No THT No 7499010441 (rev1).stp7499010441 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 25 PDF 7499011001A 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C No THT No 7499011001A (rev1).stp7499011001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 26 PDF 7499011002A 10/100 Base-T non-PoE 1 Down No 0 °C up to +70 °C No THT Yes 7499011002A (rev1).stp7499011002A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 27 PDF 74990110030 10/100 Base-T non-PoE 1 Up No 0 °C up to +70 °C No THT Yes 74990110030 (rev1).stp74990110030 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 29 PDF 74990111211 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C yellow-green No Yes Download_STP_WE-LAN-74990111211 (rev1).stpDownload_IGS_WE-LAN-74990111211 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zipDownload_3D_74990111211 (rev1).pdf
  WE-RJ45 LAN Transformer 30 PDF 74990111215A 10/100 Base-T non-PoE 1 Down Yes 0 °C up to +70 °C yellow-green No THT Yes 74990111215A (rev1).stp74990111215A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 31 PDF 74990111217 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow-green No THT Yes 74990111217 (rev1).stp74990111217 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 28 PDF 7499011121A 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C yellow-green No THT Yes 7499011121A (rev1).stp7499011121A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 32 74990112116A 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C green-yellow No Yes 74990112116A (rev1).stp74990112116A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 33 PDF 7499011222A 10/100 Base-T non-PoE 1 Down No -40 °C up to +85 °C green-green No THT Yes 7499011222A (rev1).stp7499011222A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 34 PDF 7499011441A 10/100 Base-T non-PoE 1 Up No -40 °C up to +85 °C yellow/green-yellow/green No Yes Download_STP_WE-RJ45LAN-7499011441A (rev1).stpDownload_IGS_WE-RJ45LAN-7499011441A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 35 PDF 7499021002A 10/100 Base-T non-PoE 1x2 Down No -40 °C up to +85 °C No Yes Download_STP_WE-RJ45LAN-7499021002A (rev1).stpDownload_IGS_WE-RJ45LAN-7499021002A (rev1).igsDownload_IGS_WE-RJ45LAN_7499021002A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 36 PDF 7499021125 10/100 Base-T non-PoE 1x2 Down No 0 °C up to +70 °C yellow-green No Yes 7499021125 (rev1).stp7499021125 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 37 PDF 7499031001A 10/100 Base-T non-PoE 1x4 Down No -40 °C up to +85 °C No THT No Download_STP_WE-RJ45LAN-7499031001A (rev1).stpDownload_IGS_WE-RJ45LAN-7499031001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 38 PDF 7499031120A 10/100 Base-T non-PoE 1x4 Down No -40 °C up to +85 °C yellow-green No THT Yes 7499031120A (rev1).stp7499031120A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 39 PDF 7499051002 10/100 Base-T non-PoE 2x1 Up/Down No -40 °C up to +85 °C No THT Yes 7499051002 (rev1).stp7499051002 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 40 PDF 7499110120A 10/100/1000 Base-T non-PoE 1 Vertical No -40 °C up to +85 °C yellow-green No No Download_STP_WE-RJ45LAN-7499110120A (rev1).stpDownload_IGS_WE-RJ45LAN-7499110120A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 41 PDF 7499110122 10/100/1000 Base-T non-PoE 1 Down No 0 °C up to +70 °C yellow-green No THT No 7499110122 (rev1).stp7499110122 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 42 PDF 7499110123 10/100/1000 Base-T non-PoE 1 Vertical No -40 °C up to +85 °C green-yellow No THT No 7499110123 (rev1).stp7499110123 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 43 PDF 7499110124 10/100/1000 Base-T non-PoE 1 Up No -40 °C up to +85 °C green-yellow/green No THT No 7499110124 (rev1).stp7499110124 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 44 PDF 7499111000A 10/100/1000 Base-T non-PoE 1 Up No 0 °C up to +70 °C No THT Yes 7499111000A (rev1).stp7499111000A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 45 PDF 7499111001A 10/100/1000 Base-T non-PoE 1 Down No 0 °C up to +70 °C No SMD Yes Download_STP_WE-RJ45LAN-7499111001A (rev1).stpDownload_IGS_WE-RJ45LAN-7499111001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 46 PDF 7499111121A 10/100/1000 Base-T non-PoE 1 Down No -40 °C up to +85 °C yellow-green No THT Yes 7499111121A (rev1).stp7499111121A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749020
  WE-RJ45 LAN Transformer 47 PDF 7499111221A 10/100/1000 Base-T non-PoE 1 Up No 0 °C up to +70 °C green-green No THT Yes 7499111221A (rev1).stp7499111221A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 48 PDF 7499111446 10/100/1000 Base-T non-PoE 1 Down No -40 °C up to +85 °C green/yellow-green/yellow No THT Yes 7499111446 (rev1).stp7499111446 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 49 PDF 7499111447 10/100/1000 Base-T non-PoE 1 Up No -40 °C up to +85 °C green/yellow-green/yellow No THT Yes 7499111447 (rev1).stp7499111447 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 50 PDF 7499111614A 10/100/1000 Base-T non-PoE 1 Up Yes 0 °C up to +70 °C green/orange-yellow No THT Yes 7499111614A (rev1).stp7499111614A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 68 PDF 7499121211 10/100/1000 Base-T non-PoE 1x2 No Down No -40 °C up to +85 °C green-yellow No Yes Download_STP_7499121211 (rev1).stpDownload_IGS_7499121211 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 51 PDF 7499151120 10/100/1000 Base-T non-PoE 2x1 Up/Down No -40 °C up to +85 °C yellow-green No THT Yes 7499151120 (rev1).stp7499151120 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 52 PDF 7499210001A 10/100 Base-T PoE (up to 350 mA) 1 Up No -40 °C up to +85 °C No THT No 7499210001A (rev1).stp7499210001A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 53 PDF 7499210121A 10/100 Base-T PoE (up to 350 mA) 1 Down No -40 °C up to +85 °C yellow-green No THT No 7499210121A (rev1).stp7499210121A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 54 PDF 7499210123A 10/100 Base-T PoE (up to 350 mA) 1 Vertical No -40 °C up to +85 °C yellow-green No THT No Download_STP_7499210123 (rev1).stpDownload_IGS_7499210123 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 55 PDF 7499210124A 10/100 Base-T PoE (up to 350 mA) 1 Up No -40 °C up to +85 °C yellow-green No THT No 7499210124A (rev1).stp7499210124A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 56 PDF 7499211002A 10/100 Base-T PoE (up to 350 mA) 1 Down No 0 °C up to +70 °C No THT Yes 7499211002A (rev1).stp7499211002A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 57 PDF 7499211121A 10/100 Base-T PoE (up to 350 mA) 1 Down No -40 °C up to +85 °C yellow-green No THT Yes 7499211121A (rev1).stp7499211121A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 58 PDF 7499211122A 10/100 Base-T PoE (up to 350 mA) 1 Down No 0 °C up to +70 °C yellow-green No THT Yes 7499211122A (rev1).stp7499211122A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 59 PDF 7499211123A 10/100 Base-T PoE (up to 350 mA) 1 Down Yes 0 °C up to +70 °C yellow-green No THT Yes 7499211123A (rev1).stp7499211123A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 744999
  WE-RJ45 LAN Transformer 60 PDF 7499211125 10/100 Base-T PoE (up to 350 mA) 1 Up No -40 °C up to +85 °C yellow-green No Yes 7499211125 (rev1).stp7499211125 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 61 PDF 7499410213 10/100 Base-T PoE+ (up to 600 mA) 1 Down No -40 °C up to +85 °C yellow-green No No Download_STP_WE-RJ45LAN-7499410213 (rev1).stpDownload_IGS_WE-RJ45LAN-7499410213 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 62 PDF 7499410221 10/100 Base-T PoE+ (up to 600 mA) 1 Vertical No -40 °C up to +85 °C green-green No No Download_STP_WE-RJ45LAN-7499410221 (rev1).stpDownload_IGS_WE-RJ45LAN-7499410221 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 63 PDF 7499411122A 10/100 Base-T PoE+ (up to 600 mA) 1 Up Yes 0 °C up to +70 °C yellow-green No THT Yes 7499411122A (rev1).stp7499411122A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip
  WE-RJ45 LAN Transformer 64 PDF 7499511002A 10/100/1000 Base-T PoE+ (up to 600 mA) 1 Up Yes -40 °C up to +85 °C No Yes Download_STP_WE-RJ45LAN-7499511002A (rev1).stpDownload_IGS_WE-RJ45LAN-7499511002A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zipDownload_3D_7499511002A (rev1).daeDownload_3D_7499511002A (rev1).gltf
  WE-RJ45 LAN Transformer 65 PDF 7499511440 10/100/1000 Base-T PoE+ (up to 600 mA) 1 Up No -40 °C up to +85 °C green/yellow-green/yellow No Yes 7499511440 (rev1).stp7499511440 (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945
  WE-RJ45 LAN Transformer 66 PDF 7499511611A 10/100/1000 Base-T PoE+ (up to 600 mA) 1 Up Yes 0 °C up to +70 °C green/orange-yellow No Yes 7499511611A (rev1).stp7499511611A (rev1).igsEagle_WE-RJ45 (rev19a).lbrAltium_WE-RJ45LAN (rev19e).IntLibDownloads_CADENCE_WE-RJ45_LAN (rev19a).zipCadstar_WE-RJ45LAN (rev19a).zip 749945

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-RJ45 LAN, UtRJ45 LAN, RJ45 LAN Transformer, WE-RJ45 LAN Transformer, RJ45, MagJack, Jack, Filtered Jack, filtered connector, PoE, Base-T, LAN Transformer, Modular Jack, BaseT, PoE+, PoE++, HDBaseT, filtered LAN, LAN filtered, lan, lan module, lan magnetics, lan with magnetics, poe, baset, base-t, lan transformer, poe+, poe++, hdbaset, HDBase-T, filtered lan, lan filtered, pulse transformer, Gigabit, gigabit, IEEE, IEEE802.3, IEEE802.3an, IEEE802.3af, IEEE802.3at, IEEE802.3bt, IEEE 802.3, IEEE 802.3an, IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, IEEE 802.3bz, ieee