WE-LAN LAN Transformer

EXTENDED

  • Picture
  • Dimensions

Characteristics

  • Power over Ethernet up to 150 Watts and speeds up to 1 Gbit/s
  • Available in SMD
  • Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt

Applications

  • Suitable for industrial temperatures from –40 °C up to +125 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications

Products

  SPEC Order Code Data rate Number of Ports PoE HPLE Operating Temperature VT Version L1
(µH)
Files Design Kit Samples
  1 PDF 7490100110A 10/100 Base-T 1 non-PoE No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 7490100110A (rev1).stp7490100110A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  2 PDF 7490100111A 10/100 Base-T 1 non-PoE No -40 °C up to +105 °C 000000015000 1500  V (RMS) SMT 350 7490100111A (rev1).stp7490100111A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  21 PDF 749010012A 10/100 Base-T 1 non-PoE No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 749010012A (rev1).stp749010012A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  3 PDF 7490100161A 10/100 Base-T 1 non-PoE No -40 °C up to +125 °C 000000015000 1500  V (RMS) SMT 350 7490100161A (rev1).stp7490100161A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  4 PDF 7490120110 10/100 Base-T 1 PoE+ (up to 720 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_7490120110 (rev1).stpDownload_IGS_7490120110 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  5 PDF 749013011A 10/100 Base-T 1 PoE (up to 350 mA) No -40 °C up to +105 °C 000000015000 1500  V (RMS) SMT 350 749013011A (rev1).stp749013011A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  6 PDF 7490140112 10/100 Base-T 1 non-PoE No -40 °C up to +85 °C 000000060000 6000  V (RMS) SMT 350 7490140112 (rev1).stp7490140112 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  22 7490140117C 10/100 Base-T 1 non-PoE No 000000025000 2500  V (RMS) Altium_WE-LAN (rev19b).IntLib
  23 7490140122B 10/100 Base-T 1 non-PoE No 000000045000 4500  V (RMS) Altium_WE-LAN (rev19b).IntLib
  24 PDF 7490140123B 10/100 Base-T 1 non-PoE No 000000045000 4500  V (RMS) Altium_WE-LAN (rev19b).IntLib
  7 PDF 749020010A 1000 Base-T 1 non-PoE No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 749020010A (rev1).stp749020010A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  8 PDF 749020011A 1000 Base-T 1 non-PoE No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 749020011A (rev1).stp749020011A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  9 PDF 749020022A 1000 Base-T 2 non-PoE No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_WE-LAN-749020022A (rev1).stpDownload_IGS_WE-LAN-749020022A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  20 PDF 749020023A 1000 Base-T 1 non-PoE No 000000015000 1500  V (RMS) Download_STP_WE-LAN-749020023A (rev1).stpDownload_IGS_WE-LAN-749020023A (rev1).igsAltium_WE-LAN (rev19b).IntLib
  10 PDF 749020100A 1000 Base-T 0.5 non-PoE No -40 °C up to +105 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_WE-LAN-749020100A (rev1).stpDownload_IGS_WE-LAN-749020100A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  11 PDF 749020111A 1000 Base-T 1 non-PoE No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_749020111A (rev1).stpDownload_IGS_749020111A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749615
  12 PDF 7490220115 1000 Base-T 1 4PPoE (up to 800 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_WE-LAN-7490220115 (rev1).stpDownload_IGS_WE-LAN-7490220115 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  13 PDF 7490220120 1000 Base-T 1 4PPoE (up to 350 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_7490220120 (rev1).stpDownload_IGS_7490220120 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  14 PDF 7490220121 1000 Base-T 1 4PPoE (up to 600 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP-7490220121 (rev1).stpDownload_IGS_7490220121 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  15 PDF 7490220122 1000 Base-T 1 4PPoE (up to 1000 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_7490220122 (rev1).stpDownload_IGS_7490220122 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  16 PDF 7490220123 1000 Base-T 1 4PPoE (up to 1500 mA) No -40 °C up to +85 °C 000000015000 1500  V (RMS) SMT 200 Download_STP_7490220123 (rev1).stpDownload_IGS_7490220123 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
  17 PDF 749023010A 1000 Base-T 1 PoE (up to 350 mA) No 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 749023010A (rev1).stp749023010A (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749615
  18 PDF 749023015 1000 Base-T 1 PoE (up to 350 mA) Yes 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 749023015 (rev1).stp749023015 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 744999
  19 PDF 749023016 1000 Base-T 1 PoE (up to 350 mA) Yes 0 °C up to +70 °C 000000015000 1500  V (RMS) SMT 350 749023016 (rev1).stp749023016 (rev1).igsAltium_WE-LAN (rev19b).IntLibDownload_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip 749010
  25 749024015C 1000 Base-T 1 non-PoE No 000000025000 2500  V (RMS) Download_STP_749024015C (rev1).stpDownload_IGS_749024015C (rev1).igsAltium_WE-LAN (rev19b).IntLib3D_749024015C (rev1).pdf

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-LAN, UtLAN, LAN Transformer, WE-LAN LAN Transformer, Transformer, transformer, signal transformer, Signal transformer, Signal Transformer, LAN, LAN Module, LAN module, LAN Magnetics, LAN magnetics, LAN with Magnetics, LAN with magnetics, LAN transformer, LAN Transformer, discrete LAN, Discrete LAN, discrete LAN transformer, discrete LAN Transformer, filtered transformer, filtered LAN transformer, PoE, PoE+, PoE++, 4PPoE, Base-T, BaseT, base-t, baset, HDBaseT, hdbaset, high voltage, High Voltage, High voltage, LAN High Voltage, LAN high voltage, LAN high Voltage, LAN High voltage, LAN HV, LAN medical, medical LAN, LAN Medical, Medical LAN, Gigabit, gigabit, 1G, 1Gb, IEEE, IEEE802.3, IEEE802.3i, IEEE802.3u, IEEE802.3ab, IEEE802.3af, IEEE802.3at, IEEE802.3bt, IEEE802.3bz, IEEE 802.3, IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, IEEE 802.3bz, ieee