WE-LAN LAN Transformer

EXTENDED

  • Picture
  • Dimensions

Characteristics

  • Power over Ethernet up to 150 Watts and speeds up to 1 Gbit/s
  • Available in SMD
  • Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt

Applications

  • Suitable for industrial temperatures from –40 °C up to +125 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications

Products

  SPEC Order Code Data rate Number of Ports PoE HPLE Operating Temperature VT Mount L
(µH)
Files Design Kit Samples
  1 PDF 7490100110A 10/100 Base-T 1 non-PoE No 000000015000 1500  V (RMS) 7490100110A (rev1).stp7490100110A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  2 PDF 7490100111A 10/100 Base-T 1 non-PoE No 000000015000 1500  V (RMS) 7490100111A (rev1).stp7490100111A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  21 PDF 749010012A 10/100 Base-T 1 non-PoE No 000000015000 1500  V (RMS) 749010012A (rev1).stp749010012A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  3 PDF 7490100161A 10/100 Base-T 1 non-PoE No 000000015000 1500  V (RMS) 7490100161A (rev1).stp7490100161A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  4 PDF 7490120110 10/100 Base-T 1 PoE+ (up to 720 mA) No 000000015000 1500  V (RMS) Download_STP_7490120110 (rev1).stpDownload_IGS_7490120110 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  5 PDF 749013011A 10/100 Base-T 1 PoE (up to 350 mA) No 000000015000 1500  V (RMS) 749013011A (rev1).stp749013011A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  6 PDF 7490140112 10/100 Base-T 1 non-PoE No 000000060000 6000  V (RMS) 7490140112 (rev1).stp7490140112 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  22 PDF 7490140117C 10/100 Base-T 1 non-PoE No -40 up to +105 °C 000000025000 2500  V (RMS) SMT 350 Altium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  23 PDF 7490140122B 10/100 Base-T 1 non-PoE No -40 up to +85 °C 000000045000 4500  V (RMS) SMT 350 Altium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  24 PDF 7490140123B 10/100 Base-T 1 non-PoE No -40 up to +85 °C 000000045000 4500  V (RMS) SMT 350 Altium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  7 PDF 749020010A 1000 Base-T 1 non-PoE No -40 up to +85 °C 000000015000 1500  V (RMS) 749020010A (rev1).stp749020010A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  8 PDF 749020011A 1000 Base-T 1 non-PoE No -40 up to +85 °C 000000015000 1500  V (RMS) 749020011A (rev1).stp749020011A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  9 PDF 749020022A 1000 Base-T 2 non-PoE No 000000015000 1500  V (RMS) Download_STP_WE-LAN-749020022A (rev1).stpDownload_IGS_WE-LAN-749020022A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  20 PDF 749020023A 1000 Base-T 1 non-PoE No -40 up to +85 °C 000000015000 1500  V (RMS) SMT 350 Download_STP_WE-LAN_749020023A (rev1).stpDownload_IGS_WE-LAN_749020023A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  10 PDF 749020100A 1000 Base-T 0.5 non-PoE No 000000015000 1500  V (RMS) Download_STP_WE-LAN-749020100A (rev1).stpDownload_IGS_WE-LAN-749020100A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  11 PDF 749020111A 1000 Base-T 1 non-PoE No 000000015000 1500  V (RMS) Download_STP_749020111A (rev1).stpDownload_IGS_749020111A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749615
  12 PDF 7490220115 1000 Base-T 1 4PPoE (up to 800 mA) No 000000015000 1500  V (RMS) Download_STP_WE-LAN-7490220115 (rev1).stpDownload_IGS_WE-LAN-7490220115 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  13 PDF 7490220120 1000 Base-T 1 4PPoE (up to 350 mA) No -40 up to +85 °C 000000015000 1500  V (RMS) Download_STP_7490220120 (rev1).stpDownload_IGS_7490220120 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  14 PDF 7490220121 1000 Base-T 1 4PPoE (up to 600 mA) No 000000015000 1500  V (RMS) Download_STP-7490220121 (rev1).stpDownload_IGS_7490220121 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  15 PDF 7490220122 1000 Base-T 1 4PPoE (up to 1000 mA) No -40 up to +85 °C 000000015000 1500  V (RMS) Download_STP_7490220122 (rev1).stpDownload_IGS_7490220122 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  16 PDF 7490220123 1000 Base-T 1 4PPoE (up to 1500 mA) No 000000015000 1500  V (RMS) Download_STP_7490220123 (rev1).stpDownload_IGS_7490220123 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip
  17 PDF 749023010A 1000 Base-T 1 PoE (up to 350 mA) No 0 up to +70 °C 000000015000 1500  V (RMS) 749023010A (rev1).stp749023010A (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749615
  18 PDF 749023015 1000 Base-T 1 PoE (up to 350 mA) Yes 000000015000 1500  V (RMS) 749023015 (rev1).stp749023015 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 744999
  19 PDF 749023016 1000 Base-T 1 PoE (up to 350 mA) Yes 000000015000 1500  V (RMS) 749023016 (rev1).stp749023016 (rev1).igsEagle_WE-LAN (rev19a).lbrAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip 749010
  25 PDF 749024015C 1000 Base-T 1 non-PoE No -40 up to +85 °C 000000025000 2500  V (RMS) SMT 350 Download_STP_749024015C (rev1).stpDownload_IGS_749024015C (rev1).igsAltium_WE-LAN (rev19b).IntLibDownloads_CADENCE_WE-LAN (rev19a).zipCadstar_WE-LAN (rev19a).zipLTSpice_WE-LAN (rev19a).zipPSpice_WE-LAN (rev19a).zip3D_749024015C (rev1).pdf

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-LAN, UtLAN, LAN Transformer, WE-LAN LAN Transformer, Transformer, transformer, signal transformer, Signal transformer, Signal Transformer, LAN, LAN Module, LAN module, LAN Magnetics, LAN magnetics, LAN with Magnetics, LAN with magnetics, LAN transformer, LAN Transformer, discrete LAN, Discrete LAN, discrete LAN transformer, discrete LAN Transformer, filtered transformer, filtered LAN transformer, PoE, PoE+, PoE++, 4PPoE, Base-T, BaseT, base-t, baset, HDBaseT, hdbaset, high voltage, High Voltage, High voltage, LAN High Voltage, LAN high voltage, LAN high Voltage, LAN High voltage, LAN HV, LAN medical, medical LAN, LAN Medical, Medical LAN, Gigabit, gigabit, 1G, 1Gb, IEEE, IEEE802.3, IEEE802.3i, IEEE802.3u, IEEE802.3ab, IEEE802.3af, IEEE802.3at, IEEE802.3bt, IEEE802.3bz, IEEE 802.3, IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, IEEE 802.3bz, ieee