WE-LAN AQ Transformer

  • Picture
  • Dimensions

Characteristics

  • 100 % automatic production
  • Ethernet with speeds up to 1 Gbit/s
  • Low profile height of 4 mm
  • Improved Return Loss and Crosstalk properties
  • Improved solderability and AOI inspection due to half-vias with gold plating
  • Compatible with existing LAN products

Applications

  • Suitable for industrial temperatures from –40 °C up to +85 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications

LANtastic Automation!

The WE-LAN AQ is a LAN transformer manufactured by a fully automated production process.

Product video, 3D animation and more

Products

SPEC Order Code Simu-
lation
Data rate Number of Ports PoE Operating Temperature VT AutoMDIX L1
(µH)
Files Samples
1 PDF 749020310 RE 10/100/1000 Base-T 1 non-PoE -40 °C up to +85 °C 000000015000 1500  V (RMS) Yes 350 Download_STP_WE-LANAQ-749020310 (rev1).stpDownload_IGS_WE-LANAQ-749020310 (rev1).igsDownload_Signal-Communication_LTSpice (rev18b).zipDownload_PSPICE_Signal-Communication (rev18b).zip
Tags: WE-LAN, UtLAN, LAN Transformer, WE-LAN LAN Transformer, LAN AQ, Transformer, transformer, signal transformer, Signal transformer, Signal Transformer, LAN, LAN Module, LAN module, LAN Magnetics, LAN magnetics, LAN with Magnetics, LAN with magnetics, LAN transformer, LAN Transformer, discrete LAN, Discrete LAN, discrete LAN transformer, discrete LAN Transformer, filtered transformer, filtered LAN transformer, PoE, PoE+, PoE++, 4PPoE, Base-T, BaseT, base-t, baset, Gigabit, gigabit, 1G, 1Gb, IEEE, IEEE802.3, IEEE802.3i, IEEE802.3u, IEEE802.3ab, IEEE802.3af, IEEE802.3at, IEEE802.3bt, IEEE802.3bz, IEEE 802.3, IEEE 802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, IEEE 802.3bz, ieee, LAN metal case, automated quality, LAN automated, automated LAN