WE-LF SMD Common Mode Power Line Choke

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Type SH 23.3 18.5 11.5 2.1

Characteristics

  • SMD power line choke
  • Compact size
  • Toroidal core with sector winding
  • High attenuation of common mode interferences in low and middle frequency range
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Mains filter
  • Power electronics
  • SMPS

Products

SPEC Order Code Simu-
lation
IR 1
(A)
L1
(mH)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Samples
1 PDF 7446630027 RE 0.6 27 1.2 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
2 PDF 7446630039 RE 0.55 39 1.7 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
3 PDF 7446630047 RE 0.4 47 2.6 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
4 PDF 7446631007 RE 1.4 6.8 0.3 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
5 PDF 7446631010 RE 1 10 0.55 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
6 PDF 7446632001 RE 3 1 0.06 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
7 PDF 7446632002 RE 2.75 2.2 0.1 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
8 PDF 7446632003 RE 2.25 3.3 0.15 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip
9 PDF 74466340007 RE 5.25 0.7 0.03 250 000000015000 1500  V (AC) Eagle_WE-LF SMD (rev19a).lbrWE-LF_SMD (rev19a).IntLibDownloads_CADENCE_WE-LF_SMD (rev18a).zipCadstar_WE-LF-SMD (rev19a).zipLTSpice_WE-LF_SMD (rev19a).zipPSpice_WE-LF_SMD (rev19a).zip

Downloads

Article Specific Files

Files
show
Tags: WE-LF SMD, IndLF SMD, Common Mode Chokes for Power Lines, WE-LF SMD Common Mode Power Line Choke, CMC