WE-LF Common Mode Power Line Choke

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Type SV 18.5 13.5 20.5 THT
Type MV 23.5 16.0 25.5 THT
Type LV 26.5 18.5 30.5 THT
Type XV 32.5 21.5 35.5 THT
Type SH 18.0 18.0 13.0 THT
Type MH 23.0 23.0 14.5 THT
Type LH 28.5 28.5 17.0 THT
Type XH 33.5 33.5 20.0 THT

Characteristics

  • Easy assembling due to 4 pin housing
  • Compact and small size
  • 4 soldering pins for perfect mechanical decoupling
  • Toroidal core choke with sector winding
  • High interference suppression for common mode interferences in low and middle frequency ranges
  • Low stray field
  • Operating temperature: -40 °C bis 125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according IEC 60938-2

Applications

  • Power line filter
  • Power electronics
  • SMPS
  • Suppression of common mode noise

Products

  • Type SV
  • Type MV
  • Type LV
  • Type XV
  • Type SH
  • Type MH
  • Type LH
  • Type XH
show full screen
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446120027 RE 27 0.4 1.2 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
2 PDF 7446120039 RE 39 0.4 1.7 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446120047 RE 47 0.3 2.6 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
4 PDF 7446121007 RE 6.8 1 0.3 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
5 PDF 7446121010 RE 10 0.7 0.55 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
6 PDF 7446121018 RE 18 0.5 0.75 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 7446122001 RE 1 2 0.06 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
8 PDF 7446122003 RE 3.3 1.5 0.15 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
9 PDF 74461240004 RE 0.4 3.6 0.02 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446220047 RE 47 0.4 1.6 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
2 PDF 7446221010 RE 10 1.3 0.25 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446221012 RE 12 1.2 0.28 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
4 PDF 7446221027 RE 27 0.6 0.7 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
5 PDF 7446222002 RE 2.2 2 0.06 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
6 PDF 7446222003 RE 3.3 2 0.075 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
7 PDF 7446222004 RE 4.2 2 0.12 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
8 PDF 7446222007 RE 6.8 1.5 0.2 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
9 PDF 7446223001 RE 1 3 0.04 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
10 PDF 74462250007 RE 0.7 4.7 0.02 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446321027 RE 27 1 0.64 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 7446321033 RE 33 0.8 0.85 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446321050 RE 50 0.6 1.2 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
4 PDF 7446322007 RE 6.8 1.9 0.16 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
5 PDF 7446322010 RE 10 1.9 0.18 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
6 PDF 7446323003 RE 2.7 3 0.06 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
7 PDF 7446323004 RE 4 3 0.07 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
8 PDF 7446326002 RE 1.8 6 0.023 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446422007 RE 6.8 2.5 0.12 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
2 PDF 7446424002 RE 2.2 4.3 0.038 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446424003 RE 3.3 4 0.065 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446620015 RE 15 0.5 0.83 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 7446620027 RE 27 0.4 1.2 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446620039 RE 39 0.4 1.7 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 7446621007 RE 6.8 1 0.3 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
5 PDF 7446621010 RE 10 0.7 0.55 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 7446622001 RE 1 2 0.06 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 7446622002 RE 2.2 2 0.1 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
8 PDF 7446622003 RE 3.3 1.5 0.15 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
9 PDF 74466240007 RE 0.7 4 0.027 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446821027 RE 27 1 0.64 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
2 PDF 7446822006 RE 5.6 2 0.16 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
3 PDF 7446823003 RE 2.7 3 0.06 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 7446823006 RE 5.6 2.4 0.1 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7446921027 RE 27 1.2 0.4 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630
2 PDF 7446923010 RE 10 3 0.155 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 7446924003 RE 3.3 4 0.065 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 7446926002 RE 1.8 6 0.03 250 000000015000 1500  V (AC) Cadstar_WE-LF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744630

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-LF, IndLF, Common Mode Chokes for Power Lines, WE-LF Common Mode Power Line Choke, CMC