WE-LHMI SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
4012 4.45 4.06 1.0
4020 4.45 4.06 1.8
5020 5.7 5.2 1.8
5030 5.7 5.2 2.8
7030 7.3 6.6 2.8
7050 7.3 6.6 4.8
8030 9.7 8.5 3.0
8040 9.7 8.5 4.0
1040 11.0 10.0 3.8
1335 13.5 12.6 3.3
1365 13.65 12.5 6.2

Characteristics

  • Compact Design
  • Magnetically shielded
  • High current capability
  • Handles high transient current spikes
  • No acoustic noise and no leakage field
  • Operating temperature: -40°C to +125°C

Applications

  • DC/DC Converters for high current power supplies
  • DC/DC Converters for Field Programmable Gate Arrays (FPGA)
  • POL Converters
  • Portable power like PDA, digital camera
  • Mainboards/ graphic cards
  • CPU/ RAM
  • Battery powered devices

Products

  • 4012
  • 4020
  • 5020
  • 5030
  • 7030
  • 7050
  • 8030
  • 8040
  • 1040
  • 1335
  • 1365
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373210010 RE 0.1 8.1 24 4.3 5.5 365 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
2 PDF 744373210022 RE 0.22 7.7 17 6.6 8 230 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
3 PDF 744373210047 RE 0.47 5.9 9 18 20 120 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
4 PDF 74437321010 RE 1 4 7.5 41 47 90 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
5 PDF 74437321015 RE 1.5 3 4.4 55 63.3 60 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
6 PDF 74437321022 RE 2.2 2.5 4.2 69.2 80 55 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
7 PDF 74437321033 RE 3.3 2.3 3.9 84 97 40 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
8 PDF 74437321047 RE 4.7 1.9 3.1 128 145 34 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
9 PDF 74437321056 RE 5.6 1.7 2.7 180 208 28 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
10 PDF 74437321068 RE 6.8 1.4 2.65 300 360 25 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
11 PDF 74437321082 RE 8.2 1.3 2.4 313 376 24 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
12 PDF 74437321100 RE 10 1.2 2.2 410 463 23 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373240010 RE 0.1 12 30 3.2 4 323 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
2 PDF 744373240022 RE 0.22 9.5 17 6.6 7.3 195 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
3 PDF 744373240033 RE 0.33 8 16.5 7.8 8.6 143 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
4 PDF 744373240047 RE 0.47 6.8 14.5 11.2 14 122 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
5 PDF 744373240056 RE 0.56 6 10.5 13.5 16 104 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
6 PDF 744373240068 RE 0.68 5.5 10 16 19 90 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
7 PDF 74437324010 RE 1 5 9 22 27 89 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
8 PDF 74437324012 RE 1.2 4.7 8.5 25 30 71 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
9 PDF 74437324015 RE 1.5 3.8 8 34.8 42 64 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
10 PDF 74437324022 RE 2.2 3.25 6.5 51 61 49 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
11 PDF 74437324033 RE 3.3 2.5 4.2 69 76 40 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
12 PDF 74437324047 RE 4.7 2.2 4 95 105 31 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
13 PDF 74437324056 RE 5.6 2 3.8 120 125 30 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
14 PDF 74437324068 RE 6.8 1.75 3.5 150 172 29 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
15 PDF 74437324082 RE 8.2 1.6 2.8 158 180 22 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
16 PDF 74437324100 RE 10 1.5 2.4 215 243 23 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
17 PDF 74437324150 RE 15 1.2 2.1 325 374 17 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
18 PDF 74437324220 RE 22 1 2 470 500 14 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443732
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373340033 RE 0.33 9 22 6.3 7.3 100 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
2 PDF 744373340047 RE 0.47 7.5 15 7.3 8.6 95 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
3 PDF 744373340068 RE 0.68 6.8 14.5 11 12.4 90 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
4 PDF 74437334010 RE 1 5.3 13.9 17.5 20 65 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
5 PDF 74437334012 RE 1.2 5.2 11.3 23 28 60 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
6 PDF 74437334015 RE 1.5 5.1 10 26.5 30.5 50 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
7 PDF 74437334022 RE 2.2 3.5 9.4 42 50 46 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
8 PDF 74437334033 RE 3.3 2.9 7.7 66 76 35 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
9 PDF 74437334047 RE 4.7 2.5 6 103 116 27 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
10 PDF 74437334056 RE 5.6 2.1 5.5 112 122 21 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
11 PDF 74437334068 RE 6.8 2 4.6 130 150 20.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
12 PDF 74437334082 RE 8.2 1.9 4.5 148 171 20 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
13 PDF 74437334100 RE 10 1.8 4 180 199 16 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373360033 RE 0.33 10.6 22.5 4.3 5 120 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
2 PDF 744373360047 RE 0.47 9.2 16.5 6.4 7.4 100 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
3 PDF 744373360068 RE 0.68 8 15 10 12 90 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
4 PDF 74437336010 RE 1 7.3 11.2 13 14 60 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
5 PDF 74437336012 RE 1.2 6.5 11.1 14 16 50 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
6 PDF 74437336015 RE 1.5 5.6 11 16 25 45 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
7 PDF 74437336022 RE 2.2 4.9 10.8 25 35 42 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
8 PDF 74437336033 RE 3.3 4.1 8.4 32 38 27 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
9 PDF 74437336047 RE 4.7 3.9 5.9 50 53 25 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
10 PDF 74437336056 RE 5.6 3.3 5.7 55 63 22 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
11 PDF 74437336068 RE 6.8 2.6 4.5 68 76.2 20 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
12 PDF 74437336100 RE 10 2.4 4.2 110 128 16 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443735
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373460022 RE 0.22 15 44 2.1 2.8 149 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
2 PDF 744373460033 RE 0.33 13 38 3.5 3.9 124 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
3 PDF 744373460047 RE 0.47 11.5 31 4 4.2 91 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
4 PDF 744373460068 RE 0.68 11 25 4.8 5.5 72 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
5 PDF 744373460082 RE 0.82 9 24 6.7 8 60 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
6 PDF 74437346010 RE 1 8 22 8.3 10 54 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
7 PDF 74437346015 RE 1.5 7.2 19 13 15 45 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
8 PDF 74437346018 RE 1.8 6.8 16.5 14 17 35 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74437346022 RE 2.2 6.5 15 18 20 32 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
10 PDF 74437346025 RE 2.5 5.5 13 20 22 30 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74437346033 RE 3.3 5 13.5 28 30 27 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
12 PDF 74437346047 RE 4.7 3.8 12 37 40 22 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
13 PDF 74437346056 RE 5.6 3.6 9 43 48 20 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
14 PDF 74437346068 RE 6.8 3.4 8 54 60 18 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
15 PDF 74437346082 RE 8.2 3.25 7.5 64 68 17 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
16 PDF 74437346100 RE 10 3 7.3 75 85 15 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
17 PDF 74437346220 RE 22 1.9 4.5 165 190 10 Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373490047 RE 0.47 13.5 30 3.5 3.9 96 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
2 PDF 744373490056 RE 0.56 13 28 3.6 4.2 85 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
3 PDF 744373490068 RE 0.68 12 26 4 4.5 73 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
4 PDF 744373490082 RE 0.82 11.25 25 4.6 4.9 70 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
5 PDF 74437349010 RE 1 10 19.5 6.1 6.5 51 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
6 PDF 74437349012 RE 1.2 9 18 7.2 7.5 45 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
7 PDF 74437349015 RE 1.5 8 14.5 8.6 9 35 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
8 PDF 74437349022 RE 2.2 7.5 14 11.2 12 30 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
9 PDF 74437349033 RE 3.3 6 12 19 20.9 26 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
10 PDF 74437349047 RE 4.7 5 11 28 30.8 24 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
11 PDF 74437349056 RE 5.6 3.75 10.5 44 49 17 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
12 PDF 74437349068 RE 6.8 3.5 9.5 46 51.5 16 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
13 PDF 74437349082 RE 8.2 3.3 9 56 63 15 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
14 PDF 74437349100 RE 10 3.2 8 65 69 12 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
15 PDF 74437349150 RE 15 2.75 5.5 81 92 10 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
16 PDF 74437349220 RE 22 2.1 6.5 140 170 8 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
17 PDF 74437349330 RE 33 1.9 3.5 173 200 7.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
18 PDF 74437349470 RE 47 1.45 2.45 290 330 7.3 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
19 PDF 74437349560 RE 56 1.4 2 342 396 6 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
20 PDF 74437349680 RE 68 1.25 2.5 386 445 3.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443734
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 744373560022 RE 0.22 20 40 1.47 1.61 110 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744373560033 RE 0.33 16 39 2.06 2.57 95 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744373560047 RE 0.47 15.5 35 2.35 3.33 72 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 744373560068 RE 0.68 14 32.5 3.65 3.99 53 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 744373560082 RE 0.82 13.5 30.5 4.2 4.87 51 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74437356010 RE 1 12.5 25.5 5.1 8.35 44 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74437356015 RE 1.5 10.6 21 8.3 13.3 32 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74437356022 RE 2.2 8.5 15.5 13.6 20.3 24 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74437356033 RE 3.3 7 12.5 18.8 27.4 19 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74437356047 RE 4.7 6.2 11 26.6 34.2 16 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74437356068 RE 6.8 5.1 10.5 35.5 49.3 14 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74437356082 RE 8.2 4.3 10.4 56.4 59.3 11 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74437356100 RE 10 3.7 10 61 71.2 10 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 744373580022 RE 0.22 22.5 60 0.87 1.35 145 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744373580033 RE 0.33 18.5 50 1.45 2.15 96 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744373580047 RE 0.47 18 42 1.68 2.38 82 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 744373580068 RE 0.68 15 28 2.75 3.22 45 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 744373580082 RE 0.82 14.5 32 2.95 3.88 51 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74437358010 RE 1 14 32.5 3.65 4.63 42 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74437358022 RE 2.2 10 22 8.7 9.41 29 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74437358033 RE 3.3 8.25 20 12.35 14.9 20 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74437358047 RE 4.7 7.2 17 19.7 22.6 19 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74437358068 RE 6.8 6.1 13.5 29.2 33.4 12 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74437358082 RE 8.2 5 13 41.1 45 10 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74437358100 RE 10 4.5 12.4 48.1 51.8 9 SMT Download_STP_WE-LHMI-8040 (rev1).stpDownload_IGS_WE-LHMI-8040 (rev1).igsDownload_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373680022 RE 0.22 24 70 0.8 1 153 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
2 PDF 744373680036 RE 0.36 21 64 1.05 1.2 104 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
3 PDF 744373680039 RE 0.39 20.5 63 1.1 1.3 101 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
4 PDF 744373680045 RE 0.45 20 50 1.3 1.5 82 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
5 PDF 744373680056 RE 0.56 19 44 1.6 1.8 70 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
6 PDF 744373680068 RE 0.68 16 42 2.4 2.7 53 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
7 PDF 74437368010 RE 1 14.5 36 3 3.3 45 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
8 PDF 74437368022 RE 2.2 10 28 6.5 7 27 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
9 PDF 74437368033 RE 3.3 8 23 10.8 11.8 22 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
10 PDF 74437368039 RE 3.9 7.5 19.5 12.6 14.5 17 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
11 PDF 74437368047 RE 4.7 7 19 15 15.5 16 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
12 PDF 74437368056 RE 5.6 6.7 17 17.6 19.3 13 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74437368068 RE 6.8 6 14 17.5 23.3 13 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
14 PDF 74437368100 RE 10 5.2 12.5 27 30 12 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
15 PDF 74437368150 RE 15 4.1 8.5 40 45 8 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
16 PDF 74437368220 RE 22 3.5 8 64 74 7 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
17 PDF 74437368330 RE 33 2.6 5 92 112 6 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
18 PDF 74437368470 RE 47 2.2 4.5 145 167 5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744373770022 RE 0.22 25 40 0.75 0.9 130 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
2 PDF 744373770033 RE 0.33 24 35 0.88 1.05 84 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
3 PDF 744373770047 RE 0.47 19 29 1.32 1.6 77 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
4 PDF 744373770056 RE 0.56 18.5 28 1.4 1.7 59 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
5 PDF 744373770068 RE 0.68 17.5 27 1.8 2.2 51 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
6 PDF 74437377010 RE 1 15 26 2.7 3.5 41 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
7 PDF 74437377015 RE 1.5 12.5 25.5 4.7 5.5 30 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
8 PDF 74437377022 RE 2.2 10 25 7.2 8 22 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
9 PDF 74437377033 RE 3.3 9.5 24.5 9 11 17 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
10 PDF 74437377047 RE 4.7 7.5 18 13 15 13 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443736
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 7443739650022 RE 0.22 32.5 120 0.51 0.6 112.3 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7443739650033 RE 0.33 29.5 77.3 0.64 0.8 74.7 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7443739650047 RE 0.47 28 86.5 0.92 1.2 60 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7443739650056 RE 0.56 25 54 1.11 1.2 51.7 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7443739650068 RE 0.68 24 53 1.2 1.5 51.1 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 744373965010 RE 1 23 48.3 1.9 2.3 43.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 744373965015 RE 1.5 18 43 2.3 3 29.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 744373965022 RE 2.2 17 31.3 3.2 4.2 21.6 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 744373965033 RE 3.3 12.2 32 5.7 6.8 20.3 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 744373965047 RE 4.7 11 27 6.5 8.4 13.9 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 744373965056 RE 5.6 9.6 25 8.3 10 13.7 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 744373965068 RE 6.8 9.5 23 9.2 11.6 11.6 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 744373965100 RE 10 8.8 20.3 10.6 16.5 8 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 744373965101 RE 100 2.6 5.2 140.8 165 2.4 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 744373965120 RE 12 8.2 19.2 17.8 20 7.6 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 744373965150 RE 15 6.8 15 24.4 28 7.5 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 744373965220 RE 22 5.7 10.2 34.5 37 5.4 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 744373965330 RE 33 4.7 10.1 48.7 58 4.4 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 744373965470 RE 47 3.7 9.5 74.6 90 3.8 SMT Download_CadStar_WE-LHMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Tutorials

Learn more

Tags: WE-LHMI, IndLHMI, Single Coil Power Inductors, WE-LHMI SMD Power Inductor