WE-LLCR Resonant Converter

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
ETD34 36.0 36.0 26.0 THT
ETD39 44.0 43.0 30.0 THT
ETD44 48.0 46.0 27.5 THT

Characteristics

  • Transformer for high efficiency power supply
  • Input voltage 360-400 V (DC)
  • Switching frequency 70-120 kHz
  • Output power 150-250 W
  • Testing voltage 4 kV (AC)
  • Litz wire for low eddy current losses
  • Defined leakage inductance for use without additional resonant inductor

Applications

  • Powersupply for PC, Notebook etc., LED lighting, other powersupplies
  • High efficient resonant converters

Products

  • ETD34
  • ETD39
  • ETD44
show full screen
SPEC Order Code IOut
(A)
Vaux
(V)
fswitch n L1
(µH)
LSmin.
(µH)
ISAT 1
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
Size SMD/THT Vi
(V (DC))
Files Samples
1 PDF 760895431 12.5 18 70-120 35 : 2 : 2 : 3 600 100 2 260 3.1 3.1 144 ETD34 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
2 PDF 760895441 6.2 18 70-120 35 : 4 : 4 : 3 600 100 2 260 8 8 144 ETD34 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
3 PDF 760895451 3.1 18 70-120 35 : 8 : 8 : 3 600 100 2 260 26.5 26.5 145 ETD34 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
SPEC Order Code IOut
(A)
Vaux
(V)
fswitch n L1
(µH)
LSmin.
(µH)
ISAT 1
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
Size SMD/THT Vi
(V (DC))
Files Samples
1 PDF 760895631 16.7 18 70-120 35 : 2 : 2 : 3 500 95 3.5 145 2.5 2.5 150 ETD39 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
2 PDF 760895641 8.3 18 70-120 35 : 4 : 4 : 3 500 95 3.5 145 7.5 7.5 160 ETD39 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
3 PDF 760895651 4.2 18 70-120 35 : 8 : 8 : 3 500 95 3.5 145 21.5 21.5 160 ETD39 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
SPEC Order Code IOut
(A)
Vaux
(V)
fswitch n L1
(µH)
LSmin.
(µH)
ISAT 1
(A)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
RDC 4
(mΩ)
Size SMD/THT Vi
(V (DC))
Files Samples
1 PDF 760895731 20.8 18 70-120 35 : 2 : 2 : 3 475 100 5 128 4 4 192 ETD44 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
2 PDF 760895741 10.4 16 70-120 27 : 3 : 3 : 2 400 65 4.3 75 4.5 4.5 150 ETD44 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip
3 PDF 760895751 5.2 16 70-120 27 : 6 : 6 : 2 400 65 4.3 75 12.2 12.2 150 ETD44 THT 360-400 Eagle_WE-LLCR (rev19a).lbrWE-LLCR (rev19a).IntLibDownloads_CADENCE_WE-LLCR (rev18a).zipCadstar_WE-LLCR (rev19a).zip

Tutorials

Learn more

Tags: WE-LLCR, UtLLCR, Transformer for AC/DC Converter, WE-LLCR Resonant Converter