WE-LQS SMD Power Inductor

Semi Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2010 2.0 1.6 1.0 SMT
2512 2.5 2.0 1.2 SMT
3012 3.0 3.0 1.2 SMT
3015 3.0 3.0 1.5 SMT
4012 4.0 4.0 1.2 SMT
4018 4.0 4.0 1.8 SMT
4025 4.0 4.0 2.5 SMT
5020 5.0 5.0 2.0 SMT
5040 5.0 5.0 4.0 SMT
6028 6.0 6.0 2.8 SMT
6045 6.0 6.0 4.5 SMT
8040 8.0 8.0 4.2 SMT
8065 8.0 8.0 6.5 SMT

Characteristics

  • Compact design Power Inductor
  • 1.7 times more current than compared to an unshielded version
  • Robust construction
  • Low RDC
  • Magnetically shielded by use of a magnetic resin
  • Operating temperature: -40°C to +125°C

Applications

  • Integrated DC/DC Converters
  • Switching controllers which require high efficiency
  • Portable power (PDA, Smartphones, Digital Cameras, TVs, LCD etc.)
  • Embedded Laptops and PCs
  • Big sizes can be used in shock resisting circuits

Products

  • 2010
  • 2512
  • 3012
  • 3015
  • 4012
  • 4018
  • 4025
  • 5020
  • 5040
  • 6028
  • 6045
  • 8040
  • 8065
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 744040200016 RE 0.16 3 4.9 25 540 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
2 PDF 744040200033 RE 0.33 2.5 3.4 34 363 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744040200047 RE 0.47 2.1 2.8 47 293 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
4 PDF 744040200068 RE 0.68 1.8 2.4 64 196 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404020010 RE 1 1.5 2 94 177 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
6 PDF 74404020015 RE 1.5 1.2 1.6 147 130 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
7 PDF 74404020022 RE 2.2 0.96 1.4 225 107 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
8 PDF 74404020033 RE 3.3 0.87 1.1 275 78 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
9 PDF 74404020047 RE 4.7 0.72 0.85 410 71 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
10 PDF 74404020068 RE 6.8 0.55 0.75 700 52 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
11 PDF 74404020100 RE 10 0.5 0.6 860 39 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 744040240016 RE 0.16 3.7 6.4 16 644 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
2 PDF 744040240047 RE 0.47 2.6 5.2 32 231 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
3 PDF 744040240068 RE 0.68 2.5 3.5 35 176 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
4 PDF 74404024010 RE 1 2.2 2.6 37 159 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
5 PDF 74404024015 RE 1.5 1.9 2.35 65 104 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
6 PDF 74404024022 RE 2.2 1.8 1.95 80 83 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
7 PDF 74404024033 RE 3.3 1.4 1.5 120 66 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
8 PDF 74404024047 RE 4.7 1.12 1.2 175 52 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
9 PDF 74404024068 RE 6.8 0.85 1 300 40 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
10 PDF 74404024100 RE 10 0.65 0.85 435 30 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
11 PDF 74404024101 100 0.21 0.22 4500 6
12 PDF 74404024150 RE 15 0.47 0.75 830 28 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
13 PDF 74404024180 RE 18 0.46 0.65 830 26 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
14 PDF 74404024220 RE 22 0.45 0.55 910 22 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
15 PDF 74404024330 RE 33 0.44 0.4 1530 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
16 PDF 74404024470 RE 47 0.33 0.35 1700 12 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
17 PDF 74404024680 68 0.28 0.3 2500 8
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples
1 PDF 74404031010A 1 2.94 2.04 31 210 7440403A
2 PDF 74404031027A 2.7 1.85 1.66 80 121 7440403A
3 PDF 74404031047A 4.7 1.4 1 139 95 7440403A
4 PDF 74404031068A 6.8 1.29 0.74 164 69 7440403A
5 PDF 74404031100A 10 1.03 0.58 254 58 7440403A
6 PDF 74404031150A 15 0.81 0.53 403 46 7440403A
7 PDF 74404031220A 22 0.74 0.43 524 36 7440403A
8 PDF 74404031330A 33 0.6 0.35 802 29 7440403A
9 PDF 74404031470A 47 0.48 0.28 1253 25 7440403A
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 744040320047 RE 0.47 3 2.8 18 304 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
2 PDF 74404032010 RE 1 2.2 3 33 138 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
3 PDF 74404032015 RE 1.5 2 2.3 40 100 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
4 PDF 74404032022 RE 2.2 1.8 1.7 50 75 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
5 PDF 74404032033 RE 3.3 1.5 1.5 70 72 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
6 PDF 74404032047 RE 4.7 1.3 1.2 96 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
7 PDF 74404032068 RE 6.8 1.16 0.94 120 42 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
8 PDF 74404032100 RE 10 0.84 0.87 230 33 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
9 PDF 74404032101 100 0.3 0.26 1900 6 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404032150 RE 15 0.73 0.8 300 23 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
11 PDF 74404032220 RE 22 0.6 0.6 450 19 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
12 PDF 74404032330 RE 33 0.5 0.54 911 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
13 PDF 74404032470 RE 47 0.4 0.41 1050 15 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440402
14 PDF 74404032680 68 0.34 0.35 1600 10 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 744040420033 RE 0.33 4.5 7.6 13 326 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74404042010 RE 1 3.2 4.8 27 112 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
3 PDF 74404042015 RE 1.5 2.95 4.3 31 100 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404042022 RE 2.2 2.2 3.4 42 70 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
5 PDF 74404042033 RE 3.3 2 2.9 55 56 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
6 PDF 74404042047 RE 4.7 1.7 2.2 70 44 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
7 PDF 74404042068 RE 6.8 1.45 1.8 98 39 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404042100 RE 10 1.2 1.5 150 28 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
9 PDF 74404042101 RE 100 0.42 0.56 1430 8 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
10 PDF 74404042150 RE 15 0.85 1.2 210 22 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404042151 RE 150 0.3 0.45 2853 7.5 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404042220 RE 22 0.7 1.1 290 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404042221 RE 220 0.25 0.39 3450 5.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74404042330 RE 33 0.65 0.9 460 14 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
15 PDF 74404042331 RE 330 0.2 0.3 5300 4.2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
16 PDF 74404042470 RE 47 0.6 0.7 620 11 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
17 PDF 74404042680 RE 68 0.54 0.63 840 9 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples
1 PDF 74404043010A RE 1 4.9 3.22 14 167 7440403A
2 PDF 74404043022A RE 2.2 3.83 2.28 23 104 7440403A
3 PDF 74404043033A RE 3.3 3.23 1.75 33 75 7440403A
4 PDF 74404043047A RE 4.7 2.3 1.43 46 61 7440403A
5 PDF 74404043100A RE 10 1.76 1.04 89 42 7440403A
6 PDF 74404043101A RE 100 0.49 0.29 1043 11 7440403A
7 PDF 74404043102A RE 1000 0.16 0.09 10342 3 7440403A
8 PDF 74404043150A RE 15 1.45 0.84 132 33 7440403A
9 PDF 74404043151A RE 150 0.39 0.27 1634 9 7440403A
10 PDF 74404043220A RE 22 1.11 0.7 200 26 7440403A
11 PDF 74404043221A RE 220 0.31 0.21 2430 7 7440403A
12 PDF 74404043330A RE 33 0.88 0.53 316 21 7440403A
13 PDF 74404043470A RE 47 0.71 0.45 492 15 7440403A
14 PDF 74404043471A RE 470 0.25 0.14 4150 4.7 7440403A
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 744040520047 RE 0.47 4.9 7.97 13.9 252 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
2 PDF 74404052010 RE 1 3.9 5.5 19.8 145 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
3 PDF 74404052012 RE 1.2 3.6 5.2 23.4 150 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404052015 RE 1.5 3.3 4.9 25.7 92 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404052022 RE 2.2 3 3.6 31.6 88 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
6 PDF 74404052033 RE 3.3 2.6 42.2 70 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404052039 RE 3.9 2.4 2.8 50.5 62 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404052047 RE 4.7 2.3 2.7 55.9 57 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
9 PDF 74404052056 RE 5.6 2.1 2.55 67.5 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404052068 RE 6.8 1.9 2.4 82.7 46 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404052075 RE 7.5 1.7 2.1 96.8 40 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404052100 RE 10 1.6 1.95 109 37 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
13 PDF 74404052101 RE 100 0.55 0.6 1090 8.7 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
14 PDF 74404052150 15 1.3 1.5 162 31 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74404052220 RE 22 1.15 1.35 225 22 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
16 PDF 74404052330 RE 33 0.95 1.1 387 15 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
17 PDF 74404052470 RE 47 0.8 0.95 521 11 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
18 PDF 74404052560 56 0.72 0.85 627 10 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 74404052680 RE 68 0.62 0.8 769 9.2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 74404054010 RE 1 4.9 8 12 187 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
2 PDF 74404054015 RE 1.5 4.3 6.9 15 137 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74404054022 RE 2.2 3.8 5.3 19 77 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404054033 RE 3.3 3.4 4.3 24 48 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
5 PDF 74404054047 RE 4.7 3 3.8 30 43 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
6 PDF 74404054068 RE 6.8 2.5 3.2 43 35 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404054100 RE 10 2.1 2.5 64 26 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
8 PDF 74404054101 RE 100 0.7 0.82 560 7.2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
9 PDF 74404054102 RE 1000 0.2 0.24 6000 1.9 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
10 PDF 74404054150 RE 15 2 2.2 86 22 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404054151 RE 150 0.6 0.72 810 6.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404054220 RE 22 1.5 1.7 129 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404054221 RE 220 0.5 0.55 1400 4.5 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74404054222 RE 2200 0.14 0.18 12900 1.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74404054330 RE 33 1.2 1.4 188 13 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
16 PDF 74404054331 RE 330 0.4 0.47 2100 3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74404054332 RE 3300 0.1 0.15 21600 1 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74404054470 RE 47 1 1.2 272 10 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440405
19 PDF 74404054471 RE 470 0.35 0.4 2950 2.5 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 74404054680 RE 68 0.8 0.99 400 8.7 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 74404054681 RE 680 0.25 0.3 3980 2.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 744040630082 RE 0.82 6 9.5 10 144 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74404063010 RE 1 5.2 7.5 10 130 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74404063012 RE 1.2 4.7 7.3 12 106 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404063015 RE 1.5 4.58 6.6 13 98 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404063022 RE 2.2 3.75 5.6 20 69 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74404063033 RE 3.3 3.48 4.5 25 59 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404063047 RE 4.7 3.08 3.3 30 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404063068 RE 6.8 2.4 2.8 47 40 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74404063082 RE 8.2 2.25 2.5 55 33 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404063100 RE 10 1.95 2.2 72 31 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404063101 RE 100 0.7 0.71 500 8.8 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404063102 RE 1000 0.22 0.23 6440 2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404063150 RE 15 1.45 1.9 125 24 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74404063220 RE 22 1.4 1.6 140 21 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74404063330 RE 33 1.22 1.5 185 16 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74404063470 RE 47 1.06 1.3 315 14 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74404063680 RE 68 0.86 0.88 360 11 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74404063681 RE 680 0.27 0.29 5526 3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 744040640047 RE 0.47 8 16 6 235 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744040640068 RE 0.68 7.2 12 7 169 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74404064010 RE 1 5.9 11.5 11 159 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404064012 RE 1.2 6.25 10.2 10 121 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404064015 RE 1.5 6.2 9.7 12 115 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74404064018 RE 1.8 5.8 8.5 12 79 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404064022 RE 2.2 5.4 7.5 14 60 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404064033 RE 3.3 4.2 6.5 21 42 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74404064047 RE 4.7 3.85 5.5 26 36 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404064068 RE 6.8 3.2 4.3 31 27 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404064082 RE 8.2 3 4.3 43 25 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404064100 RE 10 2.85 3.5 48 22 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404064101 RE 100 1 1.2 433 6.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74404064102 RE 1000 0.3 0.37 4783 1.86 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74404064120 RE 12 2.6 3.3 58 21 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74404064121 RE 120 0.85 1 520 5.78 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74404064150 RE 15 2.45 3 68 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74404064151 RE 150 0.84 0.95 570 5.4 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 74404064152 RE 1500 0.21 0.28 6989 1.32 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 74404064180 RE 18 2.2 2.7 81 16 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 74404064220 RE 22 2.1 2.5 89 15 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
22 PDF 74404064221 RE 220 0.66 0.75 850 3.97 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
23 PDF 74404064330 RE 33 1.8 2 137 12 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
24 PDF 74404064331 RE 330 0.58 0.65 1177 3.42 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
25 PDF 74404064470 RE 47 1.4 1.6 200 10 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
26 PDF 74404064560 RE 56 1.3 1.5 220 8.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
27 PDF 74404064680 RE 68 1.2 1.4 289 7.6 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
28 PDF 74404064681 RE 680 0.35 0.42 2650 1.95 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 74404084010 RE 1 6.3 13.5 8 127 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74404084015 RE 1.5 5.65 9 10 95 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74404084022 RE 2.2 5.15 7.8 12 57 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404084033 RE 3.3 4.4 7.1 17 42 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404084047 RE 4.7 4.1 6.5 19 30 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74404084068 RE 6.8 3.6 5 24 27 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404084082 RE 8.2 3.45 4.6 26 25 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404084100 RE 10 3.3 3.9 29 23 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74404084101 RE 100 1.2 1.5 290 6.4 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404084102 RE 1000 0.36 0.45 2870 2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404084120 RE 12 2.8 3.8 40 21 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404084121 RE 120 1.15 1.45 347 6 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404084150 RE 15 2.6 3.2 47 17 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74404084151 RE 150 0.91 1.25 478 5.31 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74404084180 RE 18 2.4 2.9 53 16.5 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74404084220 RE 22 2.1 2.6 69 15 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74404084221 RE 220 0.81 1.1 592 4.5 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74404084330 RE 33 1.8 2.2 97 12 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 74404084331 RE 330 0.66 0.9 865 3.55 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 74404084470 RE 47 1.55 1.9 136 9.8 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 74404084680 RE 68 1.25 1.6 196 8.1 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
22 PDF 74404084681 RE 680 0.52 0.6 2032 2.1 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 74404086101 RE 100 1.35 2.15 238 4 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74404086102 RE 1000 0.48 0.65 2350 1.39 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74404086103 RE 10000 0.13 0.2 22800 0.411 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74404086151 RE 150 1.2 1.8 355 3.2 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74404086152 RE 1500 0.36 0.54 3650 1.13 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74404086221 RE 220 0.95 1.44 555 2.8 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74404086222 RE 2200 0.31 0.45 5000 0.924 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74404086331 RE 330 0.85 1.12 698 2.3 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74404086332 RE 3300 0.24 0.36 7300 0.759 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74404086471 RE 470 0.65 1.08 1200 1.8 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74404086472 RE 4700 0.19 0.29 12150 0.62 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74404086681 RE 680 0.53 1 1650 1.6 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74404086682 RE 6800 0.14 0.26 18700 0.509 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
Tags: WE-LQS, IndLQS Single, Coil Power Inductors, WE-LQS SMD Power Inductor