WE-LQSH SMD High Saturation Power Inductor

Semi Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
2010 2.0 1.6 1.0
2512 2.5 2.0 1.2
3012 3.0 3.0 1.2
4020 4.0 4.0 2.0

Characteristics

  • High Current semi-shielded power Inductor
  • 70% higher saturation current than WE-LQS series
  • Soft Saturation Current
  • Magnetically shielded through magnetic glue
  • 25 V maximum Peak Voltage
  • Operating Temperature: -40°C to +125°C

Applications

  • Integrated DC/DC Converters with high ripple currents
  • Switching controllers requiring high efficiency
  • Portable devices (Smartphone, Digital cameras, Tablet, etc.)
  • Embedded laptops and PCs

Products

  • 2010
  • 2512
  • 3012
  • 4020
show full screen
SPEC Order Code Simu-
lation
RDC typ.
(mΩ)
RDC max.
(mΩ)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L
(µH)
L1
(µH)
IR
(A)
IR 1
(A)
ISAT
(A)
ISAT 1
(A)
fres
(MHz)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744050420047 RE 18 22 0.47 4.5 15.5 89 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
2 PDF 74405042010 RE 22 26 1 4 9.5 55 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
3 PDF 74405042015 RE 30 36 30 36 1.5 1.5 3.2 3.2 8.7 8.7 45 45 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
4 PDF 74405042022 RE 40 48 2.2 2.6 7.6 33 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
5 PDF 74405042033 RE 60 72 3.3 2.3 5.9 27 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
6 PDF 74405042047 RE 90 108 4.7 2.1 4.9 25 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
7 PDF 74405042068 RE 130 156 6.8 1.9 4.2 19 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502
8 PDF 74405042100 RE 180 216 10 1.7 3.5 16 Download_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7440502

Design Kits

Articles from this family can be found in the following Design Kits: