WE-LQSH SMD High Saturation Power Inductor

Semi Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
2010 2.0 1.6 1.0
2512 2.5 2.0 1.2
3012 3.0 3.0 1.2
4020 4.0 4.0 2.0

Characteristics

  • High Current semi-shielded power Inductor
  • 70% higher saturation current than WE-LQS series
  • Soft Saturation Current
  • Magnetically shielded through magnetic glue
  • 25 V maximum Peak Voltage
  • Operating Temperature: -40°C to +125°C

Applications

  • Integrated DC/DC Converters with high ripple currents
  • Switching controllers requiring high efficiency
  • Portable devices (Smartphone, Digital cameras, Tablet, etc.)
  • Embedded laptops and PCs

Products

  • 2010
  • 2512
  • 3012
  • 4020
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744050200047 RE 0.47 2.2 4.7 41 49 159 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
2 PDF 74405020010 RE 1 1.65 3.85 75 90 84 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
3 PDF 74405020015 RE 1.5 1.4 2.3 110 132 74 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
4 PDF 74405020022 RE 2.2 1.25 2.15 142 170 53 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
5 PDF 74405020047 RE 4.7 0.8 1.5 370 444 35 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
6 PDF 74405020100 RE 10 0.58 0.95 680 816 22 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744050240047 RE 0.47 2.9 5.6 29 35 129 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
2 PDF 74405024010 RE 1 2.35 4.2 48 58 87 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
3 PDF 74405024015 RE 1.5 2.1 3.5 60 72 68 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
4 PDF 74405024022 RE 2.2 1.6 3 100 120 46 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
5 PDF 74405024033 RE 3.3 1.3 2.1 136 163 37 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip
6 PDF 74405024047 RE 4.7 1 1.9 225 270 30 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
7 PDF 74405024100 RE 10 0.8 1.2 435 522 20 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744050310047 RE 0.47 3.15 8 28 34 121 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
2 PDF 74405031010 RE 1 2.4 5.4 45 54 66 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
3 PDF 74405031015 RE 1.5 2.2 4.1 64 77 60 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
4 PDF 74405031022 RE 2.2 1.75 3.35 90 108 46 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
5 PDF 74405031033 RE 3.3 1.55 2.6 129 155 39 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip
6 PDF 74405031047 RE 4.7 1.2 2.5 196 235 30 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
7 PDF 74405031100 RE 10 0.85 1.45 395 474 21 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744050420047 RE 0.47 4.5 15.5 18 22 89 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
2 PDF 74405042010 RE 1 4 9.5 22 26 55 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
3 PDF 74405042015 RE Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
4 PDF 74405042022 RE 2.2 2.6 7.6 40 48 33 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
5 PDF 74405042033 RE 3.3 2.3 5.9 60 72 27 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
6 PDF 74405042047 RE 4.7 2.1 4.9 90 108 25 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
7 PDF 74405042068 RE 6.8 1.9 4.2 130 156 19 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502
8 PDF 74405042100 RE 10 1.7 3.5 180 216 16 Eagle_WE-LQSH (rev19a).lbrAltium_WE-LQSH (rev18a).IntLibDownload_CadStar_WE-LQSH (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipWE-LQSH(rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipWE-LQSH(rev19a).zip 7440502

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more