WE-MAPI SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
1610 1.6 1.6 1.0
2010 2.0 1.6 1.0
2506 2.5 2.0 0.6
2508 2.5 2.0 0.8
2510 2.5 2.0 1.0
2512 2.5 2.0 1.2
3010 3.0 3.0 1.0
3012 3.0 3.0 1.2
3015 3.0 3.0 1.5
3020 3.0 3.0 2.0
4020 4.0 4.0 2.0
4030 4.0 4.0

Characteristics

  • Magnetic iron alloy allows high rated currents
  • Compact design
  • Magnetically shielded
  • High current capability and handles high transient current spikes
  • Low acoustic noise and low leakage flux noise
  • Operating temperature: –40 °C to 125 °C
  • Product and Application Spotlight: Stay cool, be MAPI

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • POL-converters
  • Portable power like PDA, digital camera
  • Mainboards/graphic cards
  • Battery powered devices
  • Wireless communication devices
  • Power supplies for smartphones, tablet PCs and other mobile devices

Stay cool, be MAPI!

The WE-MAPI is the world's smallest Metal Alloy Power Inductor. Its efficiency is unmatched. Available from stock. Samples free of charge.

Product video, applications and more

Products

  • 1610
  • 2010
  • 2506
  • 2508
  • 2510
  • 2512
  • 3010
  • 3012
  • 3015
  • 3020
  • 4020
  • 4030
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383130033 RE 0.33 1.9 4.9 65 84 215 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
2 PDF 744383130047 RE 0.47 1.7 4.5 77 101 200 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
3 PDF 744383130056 RE 0.56 1.65 4 90 113 150 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
4 PDF 744383130068 RE 0.68 1.55 3.8 101 126 135 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
5 PDF 744383130082 RE 0.82 1.45 3.6 115 144 115 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
6 PDF 74438313010 RE 1 1.4 3.4 127 159 111 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
7 PDF 74438313012 RE 1.2 1.3 3.2 140 174 109 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
8 PDF 74438313015 RE 1.5 0.95 2.7 189 237 90 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
9 PDF 74438313022 RE 2.2 0.85 2.5 337 388 70 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383430033 RE 0.33 2.5 5.9 40 53 205 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
2 PDF 744383430047 RE 0.47 2.3 5.25 49 63 175 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
3 PDF 744383430056 RE 0.56 2.1 5 56 73 135 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
4 PDF 744383430068 RE 0.68 2 4.7 65 84 130 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
5 PDF 744383430082 RE 0.82 1.9 4.2 71 92 125 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
6 PDF 74438343010 RE 1 1.8 3.9 86 104 99 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
7 PDF 74438343012 RE 1.2 1.5 3.8 114 136 96 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
8 PDF 74438343015 RE 1.5 1.3 3 150 180 85 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
9 PDF 74438343022 RE 2.2 1.1 2.5 225 270 70 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443831
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383230033 RE 0.33 3.4 6.2 29 38 180 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
2 PDF 744383230047 RE 0.47 3.2 5.5 37 48 170 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
3 PDF 744383230068 RE 0.68 3.1 4.7 46 60 135 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
4 PDF 744383230082 RE 0.82 2.6 4.25 53 69 105 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
5 PDF 74438323010 RE 1 2.5 4 63 75 80 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
6 PDF 74438323012 RE 1.2 1.9 3.8 82 106 75 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
7 PDF 74438323015 RE 1.5 1.8 3.5 92 110 65 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
8 PDF 74438323022 RE 2.2 1.3 2.5 147 176 60 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
9 PDF 74438323033 RE 3.3 1.25 2.1 220 264 50 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
10 PDF 74438323047 RE 4.7 0.94 1.75 338 388 35 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
11 PDF 74438323068 RE 6.8 0.85 1.55 563 648 30 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
12 PDF 74438323082 RE 8.2 0.7 1.45 646 743 27 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
13 PDF 74438323100 RE 10 0.6 1.35 733 843 25 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383240047 RE 0.47 3.4 6.25 30 40 145 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
2 PDF 744383240056 RE 0.56 3.3 6 37 49 120 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
3 PDF 744383240068 RE 0.68 3.2 5.85 45 59 102 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
4 PDF 74438324010 RE 1 2.8 4.9 49 60 85 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
5 PDF 74438324012 RE 1.2 2.4 4.5 67 80 80 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
6 PDF 74438324015 RE 1.5 2.2 3.7 82 99 60 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
7 PDF 74438324022 RE 2.2 1.6 2.9 123 141 57 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
8 PDF 74438324033 RE 3.3 1.3 2.6 226 260 42 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
9 PDF 74438324047 RE 4.7 1 2.1 300 345 35 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
10 PDF 74438324056 RE 5.6 0.95 1.75 405 465 30 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
11 PDF 74438324068 RE 6.8 0.9 1.6 560 640 27 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
12 PDF 74438324082 RE 8.2 0.8 1.5 630 720 25 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
13 PDF 74438324100 RE 10 0.7 1.4 680 780 23 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443832
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383340033 RE 0.33 4.8 11.1 19 22.8 140 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
2 PDF 744383340047 RE 0.47 4 9.4 22 26.4 110 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
3 PDF 744383340056 RE 0.56 3.6 8.5 29 34.8 108 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
4 PDF 744383340068 RE 0.68 3.5 7.7 36 43.2 100 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
5 PDF 74438334010 RE 1 2.75 6.6 42.1 50.5 80 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
6 PDF 74438334012 RE 1.2 2.65 6 55 66 66 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
7 PDF 74438334015 RE 1.5 2 5.7 80 96 60 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
8 PDF 74438334022 RE 2.2 1.8 5 100 115 50 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
9 PDF 74438334033 RE 3.3 1.4 4 156.3 179.7 36 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
10 PDF 74438334047 RE 4.7 1.1 3.8 267.7 307.8 30 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
11 PDF 74438334056 RE 5.6 1 3 338.3 389 28 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
12 PDF 74438334068 RE 6.8 0.88 2.7 368.2 423.4 25 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383350047 RE 0.47 4.6 5.8 20 23 105 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip
2 PDF 744383350068 RE 0.68 4.1 8.1 25 30 100 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip
3 PDF 744383350082 RE 0.82 3.5 7 30 35 85 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip
4 PDF 74438335010 RE 1 2.7 4.5 39 47 72 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
5 PDF 74438335022 RE 2.2 1.8 3.5 94 108 45 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
6 PDF 74438335033 RE 3.3 1.7 3.2 114 131 35 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
7 PDF 74438335047 RE 4.7 1.5 2.8 141 162 30 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
8 PDF 74438335068 RE 6.8 1.1 2.4 250 287 25 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
9 PDF 74438335100 RE 10 0.85 2 446 513 21 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
10 PDF 74438335150 RE 15 0.65 1.71 720 830 14 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
11 PDF 74438335220 RE 22 0.6 1.6 940 1040 12 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
12 PDF 74438335330 RE 33 0.5 1.3 1210 1330 10 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
13 PDF 74438335470 RE 47 0.39 1.18 2090 2300 8 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383360033 RE 0.33 5.5 8.3 14 17 140 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
2 PDF 744383360047 RE 0.47 4.8 8 18 22 99 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
3 PDF 744383360068 RE 0.68 4.5 6.2 22 27 85 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
4 PDF 74438336010 RE 1 4 5 26 32 67 SMT Download_STP_WE-IndMapi-SSMC-3020 (rev1).stpDownload_IGS_WE-IndMapi-SSMC-3020 (rev1).igsEagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
5 PDF 74438336012 RE 1.2 3.9 4.75 30 36 57 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
6 PDF 74438336015 RE 1.5 3.7 4.5 33 39 51 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
7 PDF 74438336022 RE 2.2 2.4 4.3 67 80 42 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
8 PDF 74438336033 RE 3.3 2.2 4.25 99 114 39 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
9 PDF 74438336047 RE 4.7 1.9 3.9 137 158 30 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
10 PDF 74438336068 RE 6.8 1.6 2.85 168 193 22 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
11 PDF 74438336100 RE 10 1.2 2.35 280 322 18 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443833
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383560033 RE 0.33 9.6 12.4 6 7.2 115 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
2 PDF 744383560056 RE 0.56 8.5 10.8 7 8.4 85 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
3 PDF 744383560068 RE 0.68 8.2 9.4 7.5 9 75 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
4 PDF 74438356010 RE 1 7.2 9 12 15 55 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
5 PDF 74438356012 RE 1.2 5.8 9 15 18 52 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
6 PDF 74438356015 RE 1.5 5.8 7.8 16 19 48 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
7 PDF 74438356018 RE 1.8 4.6 6.5 24.5 30 40 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
8 PDF 74438356022 RE 2.2 4.7 6.2 29 35 34 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
9 PDF 74438356033 RE 3.3 3.6 5.5 39.9 48 26 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
10 PDF 74438356047 RE 4.7 2.9 4.7 63 76 22 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
11 PDF 74438356056 RE 5.6 2.8 4.6 68 81 20 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
12 PDF 74438356150 RE 15 1.9 2.1 200 230 14 Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
13 PDF 74438356220 RE 22 1.7 1.85 250 280 11 Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  SPEC Order Code Simu-
lation
L
(µH)
L1
(µH)
IR
(A)
IR 1
(A)
ISAT
(A)
ISAT 1
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres
(MHz)
fres 1
(MHz)
Version Files Design Kit Samples
  1 PDF 74438357010 RE 1 7.4 9.6 11.6 13.5 59 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  2 PDF 74438357012 RE 1.2 7 8.8 13.4 15.5 51 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  3 PDF 74438357015 RE 1.5 6.2 8.5 17.1 20 48 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  4 PDF 74438357018 RE 1.8 5.8 8 18 21 42 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  5 PDF 74438357022 RE 2.2 5.2 7 22 26 35 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  11 PDF 74438357033 3.3 5 5 29 33.5 26 Download_CadStar_WE-MAPI (rev1).zip
  6 PDF 74438357047 RE 4.7 3.9 6.4 39.9 44 24 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  7 PDF 74438357056 RE 5.6 3.6 6 46.5 51 21 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  8 PDF 74438357068 RE 6.8 3 5.5 69.4 74 19.5 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  9 PDF 74438357082 RE 8.2 2.8 5.2 81 86 17 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
  10 PDF 74438357100 RE 10 2.7 4.6 100.8 110 15 SMT Eagle_WE-MAPI (rev19a).lbrWE-MAPI (rev18a).IntLibDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-MAPI (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-MAPI (rev19a).zip 7443834
Tags: WE-MAPI, IndMAPI, Single Coil Power Inductors, WE-MAPI SMD Power Inductor