WE-MAPI SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
1610 1.6 1.6 1.0
2010 2.0 1.6 1.0
2506 2.5 2.0 0.6
2508 2.5 2.0 0.8
2510 2.5 2.0 1.0
2512 2.5 2.0 1.2
3010 3.0 3.0 1.0
3012 3.0 3.0 1.2
3015 3.0 3.0 1.5
3020 3.0 3.0 2.0
4020 4.0 4.0 2.0
4030 4.0 4.0

Characteristics

  • Magnetic iron alloy allows high rated currents
  • Compact design
  • Magnetically shielded
  • High current capability and handles high transient current spikes
  • Low acoustic noise and low leakage flux noise
  • Operating temperature: –40 °C to 125 °C
  • Product and Application Spotlight: Stay cool, be MAPI

Applications

  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • POL-converters
  • Portable power like PDA, digital camera
  • Mainboards/graphic cards
  • Battery powered devices
  • Wireless communication devices
  • Power supplies for smart- phones, tablet PCs and other mobile devices

Stay cool, be MAPI!

The WE-MAPI is the world's smallest Metal Alloy Power Inductor. Its efficiency is unmatched. Available from stock. Samples free of charge.

Product video, applications and more

Products

  • 1610
  • 2010
  • 2506
  • 2508
  • 2510
  • 2512
  • 3010
  • 3012
  • 3015
  • 3020
  • 4020
  • 4030
show full screen
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383130033 RE 65 84 0.33 1.9 4.9 215 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
2 PDF 744383130047 RE 77 101 0.47 1.7 4.5 200 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
3 PDF 744383130056 RE 90 113 0.56 1.65 4 150 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
4 PDF 744383130068 RE 101 126 0.68 1.55 3.8 135 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
5 PDF 744383130082 RE 115 144 0.82 1.45 3.6 115 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
6 PDF 74438313010 RE 127 159 1 1.4 3.4 111 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
7 PDF 74438313012 RE 140 174 1.2 1.3 3.2 109 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
8 PDF 74438313015 RE 189 237 1.5 0.95 2.7 90 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
9 PDF 74438313022 RE 337 388 2.2 0.85 2.5 70 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383430033 RE 40 53 0.33 2.5 5.9 205 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
2 PDF 744383430047 RE 49 63 0.47 2.3 5.25 175 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
3 PDF 744383430056 RE 56 73 0.56 2.1 5 135 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
4 PDF 744383430068 RE 65 84 0.68 2 4.7 130 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
5 PDF 744383430082 RE 71 92 0.82 1.9 4.2 125 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
6 PDF 74438343010 RE 86 104 1 1.8 3.9 99 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
7 PDF 74438343012 RE 114 136 1.2 1.5 3.8 96 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
8 PDF 74438343015 RE 150 180 1.5 1.3 3 85 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
9 PDF 74438343022 RE 225 270 2.2 1.1 2.5 70 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443831
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383210047 RE 76 95 0.47 2.2 3.7 165 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
2 PDF 74438321010 RE 163 196 1 1.25 2.5 90 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383220047 RE 70 87 0.47 2.25 4.4 160 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
2 PDF 74438322010 RE 107 133 1 1.75 3.35 100 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
3 PDF 74438322022 RE 252 302 2.2 1.34 2.2 60 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383230033 RE 29 38 0.33 3.4 6.2 180 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
2 PDF 744383230047 RE 37 48 0.47 3.2 5.5 170 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
3 PDF 744383230068 RE 46 60 0.68 3.1 4.7 135 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
4 PDF 744383230082 RE 53 69 0.82 2.6 4.25 105 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
5 PDF 74438323010 RE 63 75 1 2.5 4 80 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
6 PDF 74438323012 RE 82 106 1.2 1.9 3.8 75 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
7 PDF 74438323015 RE 92 110 1.5 1.8 3.5 65 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
8 PDF 74438323022 RE 147 176 2.2 1.3 2.5 60 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
9 PDF 74438323033 RE 220 264 3.3 1.25 2.1 50 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
10 PDF 74438323047 RE 338 388 4.7 0.94 1.75 35 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
11 PDF 74438323068 RE 563 648 6.8 0.85 1.55 30 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
12 PDF 74438323082 RE 646 743 8.2 0.7 1.45 27 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
13 PDF 74438323100 RE 733 843 10 0.6 1.35 25 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383240047 RE 30 40 0.47 3.4 6.25 145 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
2 PDF 744383240056 RE 37 49 0.56 3.3 6 120 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
3 PDF 744383240068 RE 45 59 0.68 3.2 5.85 102 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
4 PDF 74438324010 RE 49 60 1 2.8 4.9 85 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
5 PDF 74438324012 RE 67 80 1.2 2.4 4.5 80 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
6 PDF 74438324015 RE 82 99 1.5 2.2 3.7 60 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
7 PDF 74438324022 RE 123 141 2.2 1.6 2.9 57 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
8 PDF 74438324033 RE 226 260 3.3 1.3 2.6 42 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
9 PDF 74438324047 RE 300 345 4.7 1 2.1 35 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
10 PDF 74438324056 RE 405 465 5.6 0.95 1.75 30 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
11 PDF 74438324068 RE 560 640 6.8 0.9 1.6 27 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
12 PDF 74438324082 RE 630 720 8.2 0.8 1.5 25 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
13 PDF 74438324100 RE 680 780 10 0.7 1.4 23 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443832
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383340033 RE 19 22.8 0.33 4.8 11.1 140 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
2 PDF 744383340047 RE 22 26.4 0.47 4 9.4 110 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
3 PDF 744383340056 RE 29 34.8 0.56 3.6 8.5 108 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
4 PDF 744383340068 RE 36 43.2 0.68 3.5 7.7 100 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
5 PDF 74438334010 RE 42.1 50.5 1 2.75 6.6 80 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
6 PDF 74438334012 RE 55 66 1.2 2.65 6 66 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
7 PDF 74438334015 RE 80 96 1.5 2 5.7 60 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
8 PDF 74438334022 RE 100 115 2.2 1.8 5 50 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
9 PDF 74438334033 RE 156.3 179.7 3.3 1.4 4 36 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
10 PDF 74438334047 RE 267.7 307.8 4.7 1.1 3.8 30 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
11 PDF 74438334056 RE 338.3 389 5.6 1 3 28 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
12 PDF 74438334068 RE 368.2 423.4 6.8 0.88 2.7 25 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383350047 RE 20 23 0.47 4.6 5.8 105 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744383350068 RE 25 30 0.68 4.1 8.1 100 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 744383350082 RE 30 35 0.82 3.5 7 85 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74438335010 RE 39 47 1 2.7 4.5 72 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
5 PDF 74438335022 RE 94 108 2.2 1.8 3.5 45 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
6 PDF 74438335033 RE 114 131 3.3 1.7 3.2 35 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
7 PDF 74438335047 RE 141 162 4.7 1.5 2.8 30 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
8 PDF 74438335068 RE 250 287 6.8 1.1 2.4 25 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
9 PDF 74438335100 RE 446 513 10 0.85 2 21 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
10 PDF 74438335150 RE 720 830 15 0.65 1.71 14 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
11 PDF 74438335220 RE 940 1040 22 0.6 1.6 12 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
12 PDF 74438335330 RE 1210 1330 33 0.5 1.3 10 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
13 PDF 74438335470 RE 2090 2300 47 0.39 1.18 8 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383360033 RE 14 17 0.33 5.5 8.3 140 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
2 PDF 744383360047 RE 18 22 0.47 4.8 8 99 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
3 PDF 744383360068 RE 22 27 0.68 4.5 6.2 85 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
4 PDF 74438336010 RE 26 32 1 4 5 67 SMT Download_STP_WE-IndMapi-SSMC-3020 (rev1).stpDownload_IGS_WE-IndMapi-SSMC-3020 (rev1).igsDownload_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
5 PDF 74438336012 RE 30 36 1.2 3.9 4.75 57 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
6 PDF 74438336015 RE 33 39 1.5 3.7 4.5 51 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
7 PDF 74438336022 RE 67 80 2.2 2.4 4.3 42 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
8 PDF 74438336033 RE 99 114 3.3 2.2 4.25 39 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
9 PDF 74438336047 RE 137 158 4.7 1.9 3.9 30 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
10 PDF 74438336068 RE 168 193 6.8 1.6 2.85 22 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
11 PDF 74438336100 RE 280 322 10 1.2 2.35 18 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443833
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 744383560033 RE 6 7.2 0.33 9.6 12.4 115 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
2 PDF 744383560056 RE 7 8.4 0.56 8.5 10.8 85 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
3 PDF 744383560068 RE 7.5 9 0.68 8.2 9.4 75 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
4 PDF 74438356010 RE 12 15 1 7.2 9 55 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
5 PDF 74438356012 RE 15 18 1.2 5.8 9 52 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
6 PDF 74438356015 RE 16 19 1.5 5.8 7.8 48 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
7 PDF 74438356018 RE 24.5 30 1.8 4.6 6.5 40 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
8 PDF 74438356022 RE 29 35 2.2 4.7 6.2 34 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
9 PDF 74438356033 RE 39.9 48 3.3 3.6 5.5 26 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
10 PDF 74438356047 RE 63 76 4.7 2.9 4.7 22 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
11 PDF 74438356056 RE 68 81 5.6 2.8 4.6 20 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
12 PDF 74438356150 RE 200 230 15 1.9 2.1 14 Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
13 PDF 74438356220 RE 250 280 22 1.7 1.85 11 Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
fres 1
(MHz)
Version Files Design Kit Samples
1 PDF 74438357010 RE 11.6 13.5 1 7.4 9.6 59 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
2 PDF 74438357012 RE 13.4 15.5 1.2 7 8.8 51 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
3 PDF 74438357015 RE 17.1 20 1.5 6.2 8.5 48 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
4 PDF 74438357018 RE 18 21 1.8 5.8 8 42 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
5 PDF 74438357022 RE 22 26 2.2 5.2 7 35 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
6 PDF 74438357047 RE 39.9 44 4.7 3.9 6.4 24 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
7 PDF 74438357056 RE 46.5 51 5.6 3.6 6 21 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
8 PDF 74438357068 RE 69.4 74 6.8 3 5.5 19.5 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
9 PDF 74438357082 RE 81 86 8.2 2.8 5.2 17 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
10 PDF 74438357100 RE 100.8 110 10 2.7 4.6 15 SMT Download_CadStar_WE-MAPI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 7443834
Tags: WE-MAPI, IndMAPI, Single Coil Power Inductors, WE-MAPI SMD Power Inductor