WE-MCRI SMD Molded Coupled Inductor

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
  1090 11.0 10.0 9.0
  1040 11.0 10.0 4.0

Characteristics

  • Composite core material allows high saturation current and compact design
  • Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components
  • Magnetically shielded
  • 1:1 Transformer
  • Operation temperature: -40°C to +125°C

Applications

  • Isolated converter application (e.g. Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Switching regulator with second, unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

  • 1090
  • 1040
show full screen
SPEC Order Code L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
Files Samples
1 PDF 7448990010 1 1 1:1 17 17 43.5 43.5 4.5 4.5 5.6 5.6 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
2 PDF 7448990015 1.5 1.5 1:1 12.5 12.5 34 34 8.8 8.8 9.4 9.4 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
3 PDF 7448990022 2.2 2.2 1:1 11.5 11.5 29.5 29.5 10.5 10.5 12.5 12.5 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
4 PDF 7448990033 3.3 3.3 1:1 7.5 7.5 28.2 28.2 23.5 23.5 26 26 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
5 PDF 7448990047 4.7 4.7 1:1 5.9 5.9 24.2 24.2 36 36 40 40 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
6 PDF 7448990068 6.8 6.8 1:1 5 5 21.2 21.2 46 46 51.5 51.5 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
7 PDF 7448990082 8.2 8.2 1:1 4.8 4.8 18.5 18.5 56 56 63 63 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
8 PDF 7448990100 10 10 1:1 4.5 4.5 17 17 62 62 69 69 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
9 PDF 7448990150 15 15 1:1 3.9 3.9 9.5 9.5 78 78 87 87 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
10 PDF 7448990220 22 22 1:1 3.4 3.4 8.1 8.1 95 95 106 106 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
11 PDF 7448990330 33 33 1:1 2.9 2.9 6.8 6.8 130 130 145 145 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
12 PDF 7448990470 47 47 1:1 2.3 2.3 6 6 216 216 240 240 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zipLTSpice_WE-MCRI (rev19a).zipPSpice_WE-MCRI (rev19a).zip
SPEC Order Code L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
Files Samples
1 PDF 7448991010 1 1 1:1 12 12 30.2 30.2 6.3 6.3 7.5 7.5 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
2 PDF 7448991015 1.5 1.5 1:1 11.1 11.1 28.1 28.1 8.6 8.6 10 10 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
3 PDF 7448991022 2.2 2.2 1:1 8.2 8.2 20.6 20.6 14 14 16.5 16.5 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
4 PDF 7448991027 2.7 2.7 1:1 7.4 7.4 16.5 16.5 16.3 16.3 16.8 16.8 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
5 PDF 7448991033 3.3 3.3 1:1 6.8 6.8 14.3 14.3 20.7 20.7 23.5 23.5 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
6 PDF 7448991047 4.7 4.7 1:1 6.2 6.2 13.8 13.8 24.4 24.4 29 29 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
7 PDF 7448991068 6.8 6.8 1:1 5 5 12 12 38 38 44 44 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
8 PDF 7448991082 8.2 8.2 1:1 4.7 4.7 11.3 11.3 41.2 41.2 46 46 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
9 PDF 7448991100 10 10 1:1 3.7 3.7 9.8 9.8 55 55 62 62 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
10 PDF 7448991150 15 15 1:1 3.25 3.25 7.8 7.8 83 83 95 95 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
11 PDF 7448991220 22 22 1:1 2.2 2.2 6.1 6.1 144 144 160 160 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
12 PDF 7448991330 33 33 1:1 2.05 2.05 5 5 207 207 230 230 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip
13 PDF 7448991470 47 47 1:1 1.5 1.5 4.4 4.4 312 312 340 340 Eagle_WE-MCRI (rev19a).lbrAltium_WE-MCRI (rev18a).IntLibDownloads_CADENCE_WE-MCRI (rev18a).zipDownload_Cadstar_WE-MCRI (rev19a).zip

Tutorials

Videos