WE-MK Multilayer Ceramic SMD Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0201 0.6 0.3 0.3 SMT
0402 1.0 0.5 0.5 SMT
0402A 1.0 0.5 0.5 SMT
0603 1.6 0.8 0.8 SMT
0603A 1.6 0.8 0.8 SMT

Characteristics

  • Windings printed on ceramic substrate
  • Extremely high self resonant frequency > 17 GHz
  • Inductive tolerances of 5%; ± 0.3 nH
  • Operating temperature: –40°C to +120°C
  • Inductance is stable over temperature
  • Recommended solder profile: Reflow/wave

Applications

  • High frequency circuits
  • Bluetooth
  • Wireless LAN
  • Filter circuits
  • Oscillators
  • Pagers
  • Laptops
  • PCMCIA-cards

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

  • 0201
  • 0402
  • 0402A
  • 0603
  • 0603A
show full screen
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Files Design Kit Samples
1 PDF 74478201 RE 1 ±0.3nH 100 MHz 17 800 MHz 0.12 300 13000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
2 PDF 744782012 RE 1.2 ±0.3nH 100 MHz 17 800 MHz 0.15 300 13000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
3 PDF 744782015 RE 1.5 ±0.3nH 100 MHz 17 800 MHz 0.18 300 13000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
4 PDF 744782018 RE 1.8 ±0.3nH 100 MHz 17 800 MHz 0.22 300 10500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
5 PDF 744782022 RE 2.2 ±0.3nH 100 MHz 18 800 MHz 0.26 300 9500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
6 PDF 744782027 RE 2.7 ±0.3nH 100 MHz 18 800 MHz 0.32 300 8500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
7 PDF 744782033 RE 3.3 ±0.3nH 100 MHz 19 800 MHz 0.38 300 7500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
8 PDF 744782039 RE 3.9 ±0.3nH 100 MHz 20 800 MHz 0.45 300 6800 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
9 PDF 744782047 RE 4.7 ±0.3nH 100 MHz 20 800 MHz 0.5 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
10 PDF 744782056 RE 5.6 ±0.3nH 100 MHz 20 800 MHz 0.6 300 5500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
11 PDF 744782068 RE 6.8 ±5% 100 MHz 20 800 MHz 0.7 250 4800 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
12 PDF 744782082 RE 8.2 ±5% 100 MHz 20 800 MHz 0.9 250 4600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
13 PDF 74478210 RE 10 ±5% 100 MHz 20 800 MHz 1.2 250 4000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
14 PDF 74478212 RE 12 ±5% 100 MHz 19 800 MHz 1.3 250 3500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
15 PDF 74478215 RE 15 ±5% 100 MHz 19 800 MHz 1.4 250 3000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
16 PDF 74478218 RE 18 ±5% 100 MHz 19 800 MHz 1.5 200 2500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
17 PDF 74478222 RE 22 ±5% 100 MHz 18 800 MHz 1.8 200 2200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
18 PDF 74478227 RE 27 ±5% 100 MHz 18 800 MHz 2 200 1800 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
19 PDF 74478233 RE 33 ±5% 100 MHz 17 800 MHz 2.3 200 1500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744785
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Files Samples
1 PDF 74478401 RE 1 ±0.3nH 100 MHz 8 100 MHz 0.12 300 15000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
2 PDF 744784012 RE 1.2 ±0.3nH 100 MHz 8 100 MHz 0.12 300 15000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
3 PDF 744784018 RE 1.8 ±0.3nH 100 MHz 8 100 MHz 0.14 300 14000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
4 PDF 74478402 RE 2 ±0.3nH 100 MHz 8 100 MHz 0.16 300 12000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
5 PDF 744784022 RE 2.2 ±0.3nH 100 MHz 8 100 MHz 0.16 300 12000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
6 PDF 744784027 RE 2.7 ±0.3nH 100 MHz 8 100 MHz 0.17 300 9500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
7 PDF 744784030 RE 3 ±0.3nH 100 MHz 8 100 MHz 0.17 300 9000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
8 PDF 744784033 RE 3.3 ±0.3nH 100 MHz 8 100 MHz 0.19 300 8500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
9 PDF 744784039 RE 3.9 ±0.3nH 100 MHz 8 100 MHz 0.22 300 7000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
10 PDF 744784047 RE 4.7 ±0.3nH 100 MHz 8 100 MHz 0.24 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
11 PDF 744784056 RE 5.6 ±0.3nH 100 MHz 8 100 MHz 0.27 300 5400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
12 PDF 744784068 RE 6.8 ±5% 100 MHz 8 100 MHz 0.32 250 5000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
13 PDF 744784075 RE 7.5 ±5% 100 MHz 8 100 MHz 0.37 250 4600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
14 PDF 744784082 RE 8.2 ±5% 100 MHz 8 100 MHz 0.4 250 4600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
15 PDF 74478410 RE 10 ±5% 100 MHz 8 100 MHz 0.45 250 3700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
16 PDF 744784101 RE 100 ±5% 100 MHz 8 100 MHz 2.5 100 850 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
17 PDF 74478412 RE 12 ±5% 100 MHz 8 100 MHz 0.5 250 3200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
18 PDF 74478413 RE 1.5 ±0.3nH 100 MHz 8 100 MHz 0.13 300 15000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
19 PDF 74478415 RE 15 ±5% 100 MHz 8 100 MHz 0.6 250 3100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
20 PDF 74478418 RE 18 ±5% 100 MHz 8 100 MHz 0.65 200 2900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
21 PDF 74478422 RE 22 ±5% 100 MHz 8 100 MHz 0.8 200 2100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
22 PDF 74478427 RE 27 ±5% 100 MHz 8 100 MHz 0.9 200 1900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
23 PDF 74478433 RE 33 ±5% 100 MHz 8 100 MHz 1 200 1600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
24 PDF 74478439 RE 39 ±5% 100 MHz 8 100 MHz 1.2 150 1400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
25 PDF 74478447 RE 47 ±5% 100 MHz 8 100 MHz 1.3 150 1200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
26 PDF 74478456 RE 56 ±5% 100 MHz 8 100 MHz 2 150 1100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
27 PDF 74478468 RE 68 ±5% 100 MHz 8 100 MHz 2.2 100 1000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
28 PDF 74478482 RE 82 ±5% 100 MHz 8 100 MHz 2.5 100 900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Files Design Kit Samples
1 PDF 744784010A RE 1 ±0.3nH 100 MHz 8 100 MHz 0.1 400 10000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
2 PDF 744784012A RE 1.2 ±0.3nH 100 MHz 8 100 MHz 0.1 400 10000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
3 PDF 744784015A RE 1.5 ±0.3nH 100 MHz 8 100 MHz 0.1 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
4 PDF 744784018A RE 1.8 ±0.3nH 100 MHz 8 100 MHz 0.1 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
5 PDF 744784022A RE 2.2 ±0.3nH 100 MHz 8 100 MHz 0.16 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
6 PDF 744784027A RE 2.7 ±0.3nH 100 MHz 8 100 MHz 0.17 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
7 PDF 744784033A RE 3.3 ±0.3nH 100 MHz 8 100 MHz 0.19 300 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
8 PDF 744784039A RE 3.9 ±0.3nH 100 MHz 8 100 MHz 0.2 300 4000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
9 PDF 744784047A RE 4.7 ±0.3nH 100 MHz 8 100 MHz 0.2 300 4000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
10 PDF 744784056A RE 5.6 ±0.3nH 100 MHz 8 100 MHz 0.3 300 4000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
11 PDF 744784068A RE 6.8 ±5% 100 MHz 8 100 MHz 0.3 300 3900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
12 PDF 744784082A RE 8.2 ±5% 100 MHz 8 100 MHz 0.37 300 3600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
13 PDF 744784110A RE 10 ±5% 100 MHz 8 100 MHz 0.4 300 3200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
14 PDF 744784112A RE 12 ±5% 100 MHz 8 100 MHz 0.5 300 2700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
15 PDF 744784115A RE 15 ±5% 100 MHz 8 100 MHz 0.5 300 2300 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
16 PDF 744784118A RE 18 ±5% 100 MHz 8 100 MHz 0.6 300 2100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
17 PDF 744784122A RE 22 ±5% 100 MHz 8 100 MHz 0.6 300 1900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
18 PDF 744784127A RE 27 ±5% 100 MHz 8 100 MHz 0.7 300 1600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
19 PDF 744784133A RE 33 ±5% 100 MHz 8 100 MHz 0.8 200 1300 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
20 PDF 744784139A RE 39 ±5% 100 MHz 8 100 MHz 1 200 1200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
21 PDF 744784147A RE 47 ±5% 100 MHz 8 100 MHz 1.1 200 1000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
22 PDF 744784156A RE 56 ±5% 100 MHz 8 100 MHz 1.6 200 750 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
23 PDF 744784168A RE 68 ±5% 100 MHz 8 100 MHz 2.1 180 750 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
24 PDF 744784182A RE 82 ±5% 100 MHz 8 100 MHz 2.4 150 750 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
25 PDF 744784210A RE 100 ±5% 100 MHz 8 100 MHz 2.5 150 700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
26 PDF 744784212A RE 120 ±5% 100 MHz 8 100 MHz 2.5 150 600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
27 PDF 744784215A RE 150 ±5% 100 MHz 8 100 MHz 3.2 100 550 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
28 PDF 744784218A RE 180 ±5% 100 MHz 8 100 MHz 3.7 100 500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
29 PDF 744784222A RE 220 ±5% 100 MHz 8 100 MHz 4 100 450 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
30 PDF 744784227A RE 270 ±5% 100 MHz 8 100 MHz 4.5 100 400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744784A
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Files Samples
1 PDF 74478601 RE 1.5 ±0.3nH 100 MHz 8 100 MHz 0.1 600 17000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
2 PDF 744786010 RE 1 ±0.3nH 100 MHz 8 100 MHz 0.1 600 17000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
3 PDF 744786011 RE 1.8 ±0.3nH 100 MHz 8 100 MHz 0.15 600 13000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
4 PDF 744786012 RE 1.2 ±0.3nH 100 MHz 8 100 MHz 0.1 600 17000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
5 PDF 74478602 RE 2.2 ±0.3nH 100 MHz 8 100 MHz 0.15 600 12000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
6 PDF 744786022 RE 2.7 ±0.3nH 100 MHz 8 100 MHz 0.2 600 8600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
7 PDF 74478603 RE 3.3 ±0.3nH 100 MHz 8 100 MHz 0.25 600 6500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
8 PDF 744786033 RE 3.9 ±0.3nH 100 MHz 8 100 MHz 0.25 600 6300 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
9 PDF 74478604 RE 4.7 ±0.3nH 100 MHz 8 100 MHz 0.3 600 5400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
10 PDF 74478605 RE 5.6 ±0.3nH 100 MHz 8 100 MHz 0.3 600 4600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
11 PDF 74478606 RE 6.8 ±5% 100 MHz 8 100 MHz 0.35 600 4500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
12 PDF 74478608 RE 8.2 ±5% 100 MHz 8 100 MHz 0.4 600 3800 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
13 PDF 74478611 RE 10 ±5% 100 MHz 8 100 MHz 0.45 600 3700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
14 PDF 744786110 RE 100 ±5% 100 MHz 12 100 MHz 2 600 750 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
15 PDF 744786112 RE 12 ±5% 100 MHz 8 100 MHz 0.5 600 3200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
16 PDF 744786115 RE 15 ±5% 100 MHz 8 100 MHz 0.55 600 2900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
17 PDF 744786118 RE 18 ±5% 100 MHz 10 100 MHz 0.6 600 2100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
18 PDF 74478612 RE 22 ±5% 100 MHz 10 100 MHz 0.65 600 2100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
19 PDF 744786121 RE 27 ±5% 100 MHz 10 100 MHz 0.7 600 2000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
20 PDF 74478613 RE 33 ±5% 100 MHz 10 100 MHz 0.8 600 1600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
21 PDF 744786131 RE 39 ±5% 100 MHz 10 100 MHz 0.85 600 1500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
22 PDF 74478614 RE 47 ±5% 100 MHz 12 100 MHz 1 600 1200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
23 PDF 74478615 RE 56 ±5% 100 MHz 12 100 MHz 1.1 600 1100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
24 PDF 74478616 RE 68 ±5% 100 MHz 12 100 MHz 1.2 600 1000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
25 PDF 74478617 RE 82 ±5% 100 MHz 12 100 MHz 1.8 600 850 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
26 PDF 74478622 RE 120 ±5% 50 MHz 8 50 MHz 2.3 600 700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
27 PDF 74478625 RE 150 ±5% 50 MHz 8 50 MHz 2.4 600 650 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
28 PDF 74478628 RE 180 ±5% 50 MHz 8 50 MHz 2.7 600 550 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
29 PDF 74478632 RE 220 ±5% 50 MHz 8 50 MHz 2.8 600 450 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Files Design Kit Samples
1 PDF 744786010A RE 1 ±0.3nH 100 MHz 8 100 MHz 0.05 600 10000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
2 PDF 744786012A RE 1.2 ±0.3nH 100 MHz 8 100 MHz 0.05 600 10000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
3 PDF 744786015A RE 1.5 ±0.3nH 100 MHz 8 100 MHz 0.1 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
4 PDF 744786018A RE 1.8 ±0.3nH 100 MHz 8 100 MHz 0.1 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
5 PDF 744786022A RE 2.2 ±0.3nH 100 MHz 8 100 MHz 0.1 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
6 PDF 744786027A RE 2.7 ±0.3nH 100 MHz 10 100 MHz 0.12 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
7 PDF 744786033A RE 3.3 ±0.3nH 100 MHz 10 100 MHz 0.15 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
8 PDF 744786039A RE 3.9 ±0.3nH 100 MHz 10 100 MHz 0.16 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
9 PDF 744786047A RE 4.7 ±0.3nH 100 MHz 10 100 MHz 0.2 600 6000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
10 PDF 744786056A RE 5.6 ±0.3nH 100 MHz 10 100 MHz 0.25 600 5000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
11 PDF 744786068A RE 6.8 ±5% 100 MHz 10 100 MHz 0.3 500 5000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
12 PDF 744786082A RE 8.2 ±5% 100 MHz 10 100 MHz 0.35 500 4500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
13 PDF 744786110A RE 10 ±5% 100 MHz 12 100 MHz 0.4 500 3500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
14 PDF 744786112A RE 12 ±5% 100 MHz 12 100 MHz 0.45 500 3000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
15 PDF 744786115A RE 15 ±5% 100 MHz 12 100 MHz 0.5 500 2300 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
16 PDF 744786118A RE 18 ±5% 100 MHz 12 100 MHz 0.55 400 2200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
17 PDF 744786122A RE 22 ±5% 100 MHz 12 100 MHz 0.6 400 2000 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
18 PDF 744786127A RE 27 ±5% 100 MHz 12 100 MHz 0.65 400 1700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
19 PDF 744786133A RE 33 ±5% 100 MHz 12 100 MHz 0.7 400 1500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
20 PDF 744786139A RE 39 ±5% 100 MHz 12 100 MHz 0.7 400 1400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
21 PDF 744786147A RE 47 ±5% 100 MHz 12 100 MHz 0.7 400 1200 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
22 PDF 744786156A RE 56 ±5% 100 MHz 12 100 MHz 0.75 300 1100 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
23 PDF 744786168A RE 68 ±5% 100 MHz 12 100 MHz 0.85 300 900 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
24 PDF 744786182A RE 82 ±5% 100 MHz 8 100 MHz 1 300 800 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
25 PDF 744786210A RE 100 ±5% 100 MHz 8 100 MHz 1.2 300 700 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
26 PDF 744786212A RE 120 ±5% 50 MHz 8 50 MHz 1.4 200 600 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
27 PDF 744786215A RE 150 ±5% 50 MHz 8 50 MHz 1.6 200 500 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
28 PDF 744786218A RE 180 ±5% 50 MHz 8 50 MHz 1.9 200 400 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
29 PDF 744786222A RE 220 ±5% 50 MHz 8 50 MHz 2.4 200 350 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
30 PDF 744786227A RE 270 ±5% 50 MHz 8 50 MHz 2.6 150 350 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
31 PDF 744786233A RE 330 ±5% 50 MHz 8 50 MHz 2.8 150 350 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
32 PDF 744786239A RE 390 ±5% 50 MHz 8 50 MHz 3.2 150 300 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
33 PDF 744786243A RE 430 ±5% 50 MHz 8 50 MHz 3.4 150 280 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
34 PDF 744786247A RE 470 ±5% 50 MHz 8 50 MHz 3.6 150 250 Eagle_WE-MK (rev19a).lbrAltium_WE-MK (rev19a).IntLib 744786A
Tags: WE-MK, RfMK, RF Inductors, WE-MK Multilayer Ceramic SMD Inductor