WE-MLS Multiline EMI Suppression Ferrite

Multiline Ferrite with High Impedance

  • Picture
  • Dimensions

Characteristics

  • High impedance common mode inductor with 2x2 windings made by PCB line connection
  • High rated current with typ. 4 A
  • Broadband filtering because of the NiZn-ferrite core
  • RF common mode inductor for 2, 3 or 4 lines in one component
  • Compact size
  • Operating temperature: –25 ºC to +125 ºC
  • With the appropriate layout the impedance (i.e. 4 windings) respectively the current (parallel circuit) could be increased

Applications

  • Perfect suitable for absorption of common or differential mode interferences in the field of EMC
  • With one turn the component performes like a 3 or 4 times common mode choke for the signal
  • Multi-conductor systems and power electronics
  • Filtering components of low voltage power supplies
  • 4-line sensor application

Products

SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 1
(A)
RDC1 max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
Files Samples
1 PDF 74273001 RE 264 264 100 MHz 4 2 212 7.62 5.08 10 74273001 (rev1).stp74273001 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
2 PDF 74273002 RE 249 260 300 MHz 4 2 209 10.88 5.49 10 74273002 (rev1).stp74273002 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
3 PDF 742730021 RE 170 200 1000 MHz 4 2 136 11.2 11.2 5 742730021 (rev1).stp742730021 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
4 PDF 742730022 RE 248 275 400 MHz 4 2 208 11.2 11.2 8 742730022 (rev1).stp742730022 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
5 PDF 742730023 RE 334 336 70 MHz 4 2 292 11.2 11.2 11 742730023 (rev1).stp742730023 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
7 PDF 74273031 264 281 1000 MHz 212 7.87 5.33 10 LTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
6 PDF 742730321 RE 150 200 1000 MHz 4 2 115 11.2 11.2 5 742730321 (rev1).stp742730321 (rev1).igsEagle_WE-MLS (rev19a).lbrWE-MLS (rev19a).IntLibDownloads_CADENCE_WE-MLS (rev18a).zipCadstar_WE-MLS (rev19a).zipLTSpice_WE-MLS (rev19a).zipPSpice_WE-MLS (rev19a).zip
Tags: WE-MLS, FeMLS, Ferrites for PCB Assembly, WE-MLS Multiline EMI Suppression Ferrite, Chip Beads