WE-MPSB EMI Multilayer Power Suppression Bead

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 1.6 0.8 0.8 0.3 SMT
0805 2.0 1.2 0.9 0.5 SMT
1206 3.2 1.6 1.1 0.5 SMT
1612 4.06 3.05 2.28 0.89 SMT
1812 4.5 3.2 2.3 0.46 SMT
2220 5.6 5.1 0.76 SMT
3312 8.5 3.0 2.3 0.89 SMT

Characteristics

Applications

  • Filter with high inrush current peaks
  • For motor interference suppression
  • EMI suppression of DC/DC converters and DC power supply
  • Broadband suppression

Huge peak strong bead!

The WE-MPSB series is the world’s first ferrite bead that specifies how it performs under high current transients.

Product video, applications and more

Products

  • 0603
  • 0805
  • 1206
  • 1612
  • 1812
  • 2220
  • 3312
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type Version Files Design Kit Samples
1 PDF 74279220181 RE 180 202 3100 26.5 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
2 PDF 74279220321 RE 320 347 2500 30.5 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
3 PDF 74279220601 RE 600 551 2100 43 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
4 PDF 74279220800 RE 80 120 4000 13 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type Version Files Design Kit Samples
1 PDF 74279221100 RE 10 41 10500 1 High Current SMT 742793
2 PDF 74279221111 RE 110 118 5400 9.5 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
3 PDF 74279221281 RE 280 288 3500 22 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
4 PDF 74279221601 RE 600 610 2500 38 High Current SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type Version Files Design Kit Samples
1 PDF 74279223560 RE 56 90 10000 2.5 High Current SMT 74279223560 (rev1).stp74279223560 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type Version Files Design Kit Samples
1 PDF 74279226101 RE 100 160 8000 4.5 High Current SMT 74279226101 (rev1).stp74279226101 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type RDC1 max.
(mΩ)
Files Design Kit Samples
1 PDF 74279224101 RE 100 160 7000 3.5 High Current 5 74279224101 (rev1).stp74279224101 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
2 PDF 74279224151 RE 150 230 5000 7 High Current 10 74279224151 (rev1).stp74279224151 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
3 PDF 74279224171 RE 170 280 4000 11 High Current 15 74279224171 (rev1).stp74279224171 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
4 PDF 74279224181 RE 180 240 5000 7.5 High Current 10 74279224181 (rev1).stp74279224181 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
5 PDF 74279224251 RE 250 300 4000 8.5 High Current 12 74279224251 (rev1).stp74279224251 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
6 PDF 74279224271 RE 270 350 4000 10 High Current 20 74279224271 (rev1).stp74279224271 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
7 PDF 74279224401 RE 400 460 4500 15 High Current 20 74279224401 (rev1).stp74279224401 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
8 PDF 74279224551 RE 550 660 4000 28 High Current 35 74279224551 (rev1).stp74279224551 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
IR 1
(mA)
RDC1 typ
(mΩ)
Type Version Files Design Kit Samples
1 PDF 74279225101 RE 100 160 10000 3 High Current SMT 74279225101 (rev1).stp74279225101 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742793

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-MPSB, FeMPSB, Ferrites for PCB Assembly, WE-MPSB EMI Multilayer Power Suppression Bead, Chip Beads; Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter