WE-MPSB EMI Multilayer Power Suppression Bead

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 1.6 0.8 0.8 0.3 SMT
0805 2.0 1.2 0.9 0.5 SMT
1206 3.2 1.6 1.1 0.5 SMT
1612 4.06 3.05 2.28 0.89 SMT
1812 4.5 3.2 2.3 0.46 SMT
2220 5.6 5.1 0.76 SMT
3312 8.5 3.0 2.3 0.89 SMT

Characteristics

Applications

  • Filter with high inrush current peaks
  • For motor interference suppression
  • EMI suppression of DC/DC converters and DC power supply
  • Broadband suppression

Huge peak strong bead!

The WE-MPSB series is the world’s first ferrite bead that specifies how it performs under high current transients.

Product video, applications and more

Products

  • 0603
  • 0805
  • 1206
  • 1612
  • 1812
  • 2220
  • 3312
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
RDC typ.
(mΩ)
IR
(mA)
Type Version Files Design Kit Samples
1 PDF 74279220181 RE 180 202 37 26.5 3100 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
2 PDF 74279220321 RE 320 347 50 30.5 2500 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
3 PDF 74279220601 RE 600 551 80 43 2100 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
4 PDF 74279220800 RE 80 120 18 13 4000 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
RDC typ.
(mΩ)
IR
(mA)
Type Version Files Design Kit Samples
1 PDF 74279221100 RE 10 41 3 1 10500 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
2 PDF 74279221111 RE 110 118 15 9.5 5400 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
3 PDF 74279221281 RE 280 288 35 22 3500 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
4 PDF 74279221601 RE 600 610 50 38 2500 High Current SMT Eagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
RDC typ.
(mΩ)
IR
(mA)
Type Version Files Design Kit Samples
1 PDF 74279223560 RE 56 90 4 2.5 10000 High Current SMT 74279223560 (rev1).stp74279223560 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
RDC typ.
(mΩ)
IR
(mA)
Type Version Files Design Kit Samples
1 PDF 74279226101 RE 100 160 6 4.5 8000 High Current SMT 74279226101 (rev1).stp74279226101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Type Files Design Kit Samples
1 PDF 74279224101 RE 100 160 High Current 74279224101 (rev1).stp74279224101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
2 PDF 74279224151 RE 150 230 High Current 74279224151 (rev1).stp74279224151 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
3 PDF 74279224171 RE 170 280 High Current 74279224171 (rev1).stp74279224171 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
4 PDF 74279224181 RE 180 240 High Current 74279224181 (rev1).stp74279224181 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
5 PDF 74279224251 RE 250 300 High Current 74279224251 (rev1).stp74279224251 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
6 PDF 74279224271 RE 270 350 High Current 74279224271 (rev1).stp74279224271 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
7 PDF 74279224401 RE 400 460 High Current 74279224401 (rev1).stp74279224401 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
8 PDF 74279224551 RE 550 660 High Current 74279224551 (rev1).stp74279224551 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
RDC typ.
(mΩ)
IR
(mA)
Type Version Files Design Kit Samples
1 PDF 74279225101 RE 100 160 4 3 10000 High Current SMT 74279225101 (rev1).stp74279225101 (rev1).igsEagle_WE-MPSB (rev19a).lbrWE-MPSB (rev19a).IntLibLTSpice_WE-MPSB (rev19a).zipPSpice_WE-MPSB (rev19a).zip 742793

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-MPSB, FeMPSB, Ferrites for PCB Assembly, WE-MPSB EMI Multilayer Power Suppression Bead, Chip Beads; Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter