WE-MTCI SMD Multi-Turn Ratio coupled Inductor

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
5030 5.2 5.2 3.1

Characteristics

  • Smallest Coupled Inductor with different Turn Ratio and 0.8kV isolation
  • Magnetically Shielded
  • 1:N Transformer
  • Operation temperature: -40°C to +125°C

Applications

  • Ideal solution for buck/boost converter with regulated and un-regulated output voltage
  • High density Isolated converter application (e.g. Flyback converter)
  • Step-up or Step-Down Converter with Auxilary winding
  • Can be use in Auto-transformer application

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

SPEC Order Code L1
(µH)
L2
(µH)
n IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Files Samples
1 PDF 744889015100 10 22.5 1:1.5 0.95 1.5 349 408 500 600 13 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
2 PDF 744889015220 22 49.5 1:1.5 0.6 1 662 874 1000 1200 9.5 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
3 PDF 744889015330 33 74.25 1:1.5 0.45 0.75 1338 1782 1900 2400 7 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
4 PDF 744889020100 10 40 1:2 0.95 1.5 358 552 500 750 11.5 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
5 PDF 744889020220 22 88 1:2 0.6 1 712 1208 1000 1600 7 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
6 PDF 744889020330 33 132 1:2 0.45 0.75 1383 2418 1900 3200 5.8 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
7 PDF 744889030100 10 90 1:3 0.95 1.5 363 846 500 1100 8 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
8 PDF 744889030220 22 198 1:3 0.6 1 732 1872 1000 2500 5 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip
9 PDF 744889030330 33 297 1:3 0.45 0.75 1466 3758 1900 5200 4 Eagle_WE-MTCI (rev19a).lbrAltium_WE-MTCI (rev18a).IntLibDownloads_CADENCE_WE-MTCI (rev18a).zipDownload_Cadstar_WE-MTCI (rev19a).zipLTSpice_WE-MTCI (rev19a).zipPSpice_WE-MTCI (rev19a).zip

Downloads

Product Series Files

Files
download Cadstar_POWER_MAGNETICS (rev1).zip

Article Specific Files

Files
show

Tutorials

Videos