WE-PBF Flat Wire High Current SMT Ferrite Bead

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
  3029 3.1 2.9 2.41 0.8 SMT
  4030 3.0 SMT
  8530 8.5 3.0 2.55 1.45 SMT
  7847 7.8 4.75 3.0 1.45 SMT

Characteristics

  • Flat wire
  • Suitable for applications with high currents up to 6 A
  • Glued version: High mechanical stability
  • Operating temperature: –55 ºC to +125 ºC

Applications

  • Voltage supply for high load current
  • Glued version is specially designed for applications with permanent vibrations.

Products

  • 3029
  • 4030
  • 8530
  • 7847
show full screen
SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
RDC max.
(mΩ)
L
(mm)
W
(mm)
H
(mm)
IR
(A)
Files Samples
1 PDF 7427933 RE 23 39 0.6 3.1 2.9 2.41 6 Download_STP_WE-PBF-3029-7427933 (rev1).stpDownload_IGS_WE-PBF-3029-7427933 (rev1).igsPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip
SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
Version L
(mm)
W
(mm)
H
(mm)
IR
(A)
Files Design Kit Samples
1 PDF 7427931 RE 58 91 203 0.9 Not glued 8.5 3 2.55 6 7427931 (rev1).stp7427931 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip 742791
2 PDF 74279391 RE 58 91 203 0.9 Glued 8.5 3 2.55 6 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip
SPEC Order Code Simu-
lation
Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC max.
(mΩ)
Version L
(mm)
W
(mm)
H
(mm)
IR
(A)
Files Design Kit Samples
1 PDF 7427932 RE 65 98 147 0.9 Not glued 7.8 4.75 3 6 7427932 (rev1).stp7427932 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip 742791
2 PDF 74279392 65 98 147 0.9 Glued 7.8 4.75 3 6 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zipPSpice_WE-PBF (rev19a).zipS-PARAMETER_WE-PBF (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-PBF, FePBF, Ferrites for PCB Assembly, WE-PBF Flat Wire High Current SMD Ferrite Bead, Chip Beads; Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter