WE-PD HV SMD Power Inductor (High Voltage)

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
7332 7.3 3.2 1.5
7345 7.3
1060 10.0
1210 12.0 12.0 10.5
1280 12.0 10.0 8.5

Characteristics

  • Shielded part for ideal wire protection
  • Operating Temperature: -40°C - 125°C
  • Magnetically schielded
  • Designed for 400VDC Applications

Applications

  • Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
  • constant current LED Driver
  • Utility metering
  • Filter for power supply

Products

  • 7332
  • 7345
  • 1060
  • 1210
  • 1280
show full screen
SPEC Order Code Simu-
lation
RDC max.
(mΩ)
RDC typ.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7687779102 RE 6000 5100 1000 0.24 0.25 2.3 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
2 PDF 7687779221 RE 1300 1100 220 0.56 0.5 4.9 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
6 PDF 7687779470 RE 280 240 47 1 1.1 11.3 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
3 PDF 7687779471 RE 3200 2700 470 0.35 0.37 3 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
4 PDF 7687779561 RE 3600 3000 560 0.33 0.35 2.9 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
5 PDF 7687779681 RE 4000 3400 680 0.3 0.3 2.8 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
SPEC Order Code Simu-
lation
RDC max.
(mΩ)
RDC typ.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7687714102 RE 3200 2700 1000 0.4 0.55 1.7 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
2 PDF 7687714152 RE 4600 3800 1500 0.32 1.4 1.4 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
3 PDF 7687714221 RE 680 570 220 0.95 1.15 3.9 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
4 PDF 7687714222 RE 6500 5500 2200 0.26 0.37 1.2 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
7 PDF 7687714470 RE 156 130 47 1.7 2.3 10.2 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
5 PDF 7687714471 RE 1450 1250 470 0.6 0.8 2.7 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
6 PDF 7687714681 RE 2250 1900 680 0.55 0.61 2 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
SPEC Order Code Simu-
lation
RDC max.
(mΩ)
RDC typ.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7687709102 RE 1400 1200 1000 0.72 0.9 1.2 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
2 PDF 7687709152 RE 2200 1900 1500 0.52 0.8 0.9 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
3 PDF 7687709221 RE 350 300 220 1.3 2 2.2 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
4 PDF 7687709222 RE 3700 3100 2200 0.43 0.65 0.8 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
5 PDF 7687709332 RE 5200 4400 3300 0.37 0.52 0.6 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
6 PDF 7687709471 RE 800 680 470 0.97 1.4 1.9 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
7 PDF 7687709472 RE 7800 6500 4700 0.3 0.48 0.5 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
8 PDF 7687709681 RE 1150 950 680 0.8 1.2 1.5 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip 768771
9 PDF 7687709682 RE 9600 8000 6800 0.28 0.38 0.45 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip
SPEC Order Code Simu-
lation
RDC max.
(mΩ)
RDC typ.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Files Samples
1 PDF 768770331 RE 650 500 330 1 1.2 3 Eagle_WE-PD HV (rev19a).lbrWE-PDHV (rev19a).IntLibDownloads_CADENCE_WE-PD HV (rev19a).zipDownload_CadStar_WE-PD-HV (rev19b).zipLTSpice_WE-PD_HV (rev19a).zipPSpice_WE-PD_HV (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Comments

  • The ambient temperature when operating the WE-PD HV series of storage chokes at full current rating load should generally range from –40 °C to +85 °C.
  • The self-heating of the component must be taken into account at higher ambient temperatures in order that the permissible solder joint temperature is not exceeded or the wire insulation damaged.
  • The wire used can withstand a temperature of up to +180 °C.
  • The ferrite core itself may be used over a far greater temperature range (approx. –50 °C to +250 °C (curie temperature)).
  • However, in this case, the tolerance limits of the inductor may be exceeded due to the temperature dependence of permeability.

Tutorials

Learn more

Tags: WE-PD HV, IndPD HV, Single Coil Power Inductors, WE-PD HV SMD Power Inductor, Efficient, compact design, current capability, robust, SMPS, DC/DC Converter, switching regulator, Buck Converter, Boost converter, SiC, GaN, Power inductor, Power choke, line choke, line inductor, saturation, power, filter, filter choke, filter inductor, T filter, PI filter, LC filter, high pass filter, low pass filter, band pass filter, SMD, high Voltage, 400V, WE-PD HV, IndPD HV, Single Coil Power Inductors, WE-PD HV SMD Power Inductor, shielded