WE-PD SMT Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
6033 R 5.9 6.2 3.3 SMT
6050 R 5.9 6.2 5.0 SMT
7332 7.3 7.3 3.2 SMT
7332 P 7.3 7.4 3.2 SMT
7332 R 7.3 7.3 3.2 SMT
7345 7.3 7.3 4.5 SMT
7345 R 7.3 7.3 4.5 SMT
7345 P 7.3 7.3 4.5 SMT
1030 P 10.0 10.0 3.0 SMT
1050 P 10.0 10.0 5.0 SMT
1245 12.0 12.0 4.5 SMT
1260 12.0 12.0 6.0 SMT
1280 12.0 12.0 8.0 SMT
1210 12.0 12.0 10.0 SMT
1510 15.0 15.0 10.0 SMT

Characteristics

  • AECQ 200 Qualified
  • Ultra low RDC and RAC
  • Highest possible saturation current based on Ferrite
  • Suitable for switching frequency up to 10MHz
  • Temperature dependent parameter available on Redexpert
  • Operating Temperature from -40°C to +125°C / +150°C

Types

  • WE-PD: Since always with low loss material, tight tolerances and high saturation behavior compared to other manufacturers in the market
  • WE-PD Robust: Plastic base improves the mechanical stability and efficiency
  • WE-PD Performance: MnZn core improves Saturation and RDC for highest efficiency

Applications

  • Switch Mode Power supplies from 0,1W up to 300W
  • Integrated DC DC Converter
  • Ideal for Switch Mode Power supplies with extreme high efficiency (>95%)

Products

  • 6033 R
  • 6050 R
  • 7332
  • 7332 P
  • 7332 R
  • 7345
  • 7345 R
  • 7345 P
  • 1030 P
  • 1050 P
  • 1245
  • 1260
  • 1280
  • 1210
  • 1510
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447785001 RE 1 3.5 4.5 31 39 192 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744728
2 PDF 7447785002 RE 2.2 2.9 3.3 43 54 88 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
3 PDF 7447785003 RE 3.3 2.8 3 43 67 60 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
4 PDF 7447785004 RE 4.7 2.2 2.5 60 78 53 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744728
5 PDF 7447785006 RE 6.8 2.3 2 79 100 45 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
6 PDF 744778510 RE 10 1.9 1.6 100 125 37 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
7 PDF 7447785115 RE 15 1.6 1.4 165 200 28 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
8 PDF 7447785122 RE 22 1.35 1.1 210 250 23 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
9 PDF 7447785127 RE 27 0.9 1 300 360 18 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
10 PDF 7447785133 RE 33 0.85 0.9 340 400 17 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
11 PDF 7447785147 RE 47 0.85 0.74 500 600 16.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
12 PDF 744778520 RE 100 0.65 0.5 950 1060 11 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Samples
1 PDF 7447786001 RE 1 5 5.5 28 34 180 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
2 PDF 7447786002 RE 2.2 3.5 4 40 49 115 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
3 PDF 7447786004 RE 4.7 2.8 2.8 57 65 60 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 7447786006 RE 6.8 2.5 2.3 62 75 43 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
5 PDF 7447786008 RE 8.2 2.3 2.1 66 80 40 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
6 PDF 744778610 RE 10 2.1 1.8 74 88 35 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
7 PDF 7447786122 RE 22 2 1.3 98 115 15 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 7447786147 RE 47 1.4 0.8 260 295 10 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744778001 RE 1 5.37 6.4 9 12 115 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
2 PDF 744778002 RE 2.2 4.02 4.8 14 20 67 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
3 PDF 744778003 RE 3.3 3.1 4.1 24 32 61 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 744778004 RE 4.7 2.32 4.2 42 60 45 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
5 PDF 744778005 RE 0.54 5.6 9 7.2 8.5 155 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
6 PDF 74477810 RE 10 1.83 2.2 68 72 32 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
7 PDF 744778112 RE 12 1.73 2.15 76 98 27 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 744778115 RE 15 1.51 1.75 100 130 26 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 744778118 RE 18 1.41 1.7 114 140 24 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
29 PDF 744778122 RE 22 1.38 1.4 119 190 20 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 744778127 RE 27 1.27 1.3 140 240 18 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 744778133 RE 33 1.22 1.15 153 240 16 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 744778139 RE 39 1.03 1.1 214 320 14 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
13 PDF 744778147 RE 47 0.85 1 315 360 13.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 744778156 RE 56 0.84 0.88 322 470 12.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
30 PDF 744778168 RE 68 0.74 0.84 420 520 11.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zip
15 PDF 744778182 RE 82 0.69 0.78 480 690 9.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
16 PDF 74477820 RE 100 0.62 0.76 580 790 9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 744778212 RE 120 0.6 0.68 630 890 8.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
18 PDF 744778215 RE 150 0.56 0.53 720 1270 7.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
19 PDF 744778218 RE 180 0.49 0.5 960 1450 7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
20 PDF 744778222 RE 220 0.43 0.42 1220 1650 6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
21 PDF 744778233 RE 330 0.32 0.35 2280 2620 4.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
22 PDF 744778239 RE 390 0.3 0.34 2490 2940 4.4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
23 PDF 74477824 RE 470 0.3 0.31 2600 4180 4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 74477825 RE 560 0.27 0.3 3000 4670 3.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 74477826 RE 680 0.22 0.22 4500 5730 3.4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 744778270 RE 270 0.4 0.39 1440 2310 5.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 74477828 RE 820 0.21 0.2 5070 6500 2.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 74477830 RE 1000 0.2 0.18 5570 9440 2.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Samples
1 PDF 7447783015 RE 1.5 5 7.8 12 15 73 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
2 PDF 7447783022 RE 2.2 4.5 6.5 15.5 19 62 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
3 PDF 7447783033 RE 3.3 4.1 5.3 18 24 51 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 7447783047 RE 4.7 3.3 4.6 27 35 38 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
5 PDF 7447783068 RE 6.8 2.9 3.8 33 41 35 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
6 PDF 7447783100 RE 10 2.2 3.1 56 68 30 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
7 PDF 7447783101 RE 100 0.82 1 390 450 7.8 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 7447783102 RE 1000 0.23 0.32 4000 4600 2.2 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 7447783150 RE 15 2 2.5 68 85 23 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 7447783151 RE 150 0.63 0.84 630 750 6.25 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 7447783220 RE 22 1.75 2.15 90 115 18 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 7447783221 RE 220 0.54 0.69 870 1040 5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
13 PDF 7447783330 RE 33 1.32 1.75 138 165 14 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 7447783331 RE 330 0.45 0.56 1240 1430 4 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 7447783470 RE 47 1.2 1.45 180 210 11.6 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
16 PDF 7447783471 RE 470 0.37 0.47 1780 2040 3.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 7447783680 RE 68 1 1.25 260 300 9.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
18 PDF 7447783681 RE 680 0.31 0.39 2520 2900 2.75 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447789001 RE 1 5.37 6.4 10 12 115 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
2 PDF 7447789002 RE 2.2 4.02 4.8 19 23 67 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
3 PDF 7447789003 RE 3.3 3.42 4.2 24 30 61 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744722
30 PDF 7447789004 RE 4.7 2.9 3.9 33 35 45 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 7447789006 RE 6.8 2.5 2.75 42 44 38 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744722
5 PDF 744778910 RE 10 1.83 2.2 64 72 32 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744722
6 PDF 7447789112 RE 12 1.73 1.9 76 98 27 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
7 PDF 7447789115 RE 15 1.51 1.75 100 130 26 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
8 PDF 7447789118 RE 18 1.41 1.7 114 140 24 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
9 PDF 7447789122 RE 22 1.38 1.4 119 190 20 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
10 PDF 7447789127 RE 27 1.27 1.35 130 210 18 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744720
11 PDF 7447789133 RE 33 1.22 1.15 153 240 16 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
12 PDF 7447789139 RE 39 1.03 1.1 209 320 14 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
13 PDF 7447789147 RE 47 0.85 1 315 360 13.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
14 PDF 7447789156 RE 56 0.84 0.9 335 470 12.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
15 PDF 7447789168 RE 68 0.74 0.84 420 520 11.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
16 PDF 7447789182 RE 82 0.69 0.78 470 690 9.8 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
17 PDF 744778920 RE 100 0.62 0.76 585 790 9 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
18 PDF 7447789212 RE 120 0.6 0.68 563 890 8.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
19 PDF 7447789215 RE 150 0.56 0.53 720 1270 7.2 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
20 PDF 7447789218 RE 180 0.49 0.5 960 1450 7 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
21 PDF 7447789222 RE 220 0.43 0.42 1350 1650 6 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
22 PDF 7447789233 RE 330 0.32 0.35 2280 2620 4.8 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744778
23 PDF 7447789239 RE 390 0.3 0.34 2490 2940 4.4 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 744778924 RE 470 0.3 0.31 2600 4180 4 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 744778925 RE 560 0.27 0.3 3000 4670 3.7 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 744778926 RE 680 0.22 0.22 4500 5730 3.4 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 7447789270 RE 270 0.4 0.39 1470 2310 5.2 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 744778928 RE 820 0.21 0.2 4990 6540 2.8 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
29 PDF 744778930 RE 1000 0.2 0.18 5570 9440 2.6 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Samples
1 PDF 744777001 RE 1 6.84 10.2 8.4 10 100 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
29 PDF 744777002 RE 2.2 6 6.5 13 20 60 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zip
2 PDF 744777003 RE 3.3 3.5 4.6 25 30 55 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
3 PDF 744777004 RE 4.7 3.2 4 25 40 37 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 74477710 RE 10 2 2.6 45 49 26 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
5 PDF 744777112 RE 12 1.82 2.4 54 58 23 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
6 PDF 744777115 RE 15 1.6 2.2 70 81 19.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
7 PDF 744777118 RE 18 1.5 2.05 80 91 19 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 744777122 RE 22 1.41 1.7 90 110 17 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 744777127 RE 27 1.24 1.55 117 150 15 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 744777133 RE 33 1.13 1.4 140 170 13 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 744777139 RE 39 1.11 1.23 145 230 12 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 744777147 RE 47 1.03 1.1 170 260 10.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
13 PDF 744777156 RE 56 0.93 1.05 210 350 10 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 744777168 RE 68 0.87 0.95 240 380 9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 744777182 RE 82 0.84 0.9 260 430 8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
16 PDF 74477720 RE 100 0.79 0.75 290 610 7.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 744777212 RE 120 0.67 0.7 400 660 6.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
18 PDF 744777215 RE 150 0.52 0.63 660 880 6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
19 PDF 744777218 RE 180 0.51 0.56 680 980 5.3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
20 PDF 744777222 RE 220 0.44 0.54 920 1170 5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
21 PDF 744777233 RE 330 0.39 0.45 1150 1860 4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
22 PDF 744777239 RE 390 0.38 0.42 1250 2850 3.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
23 PDF 74477724 RE 470 0.29 0.34 1600 3010 3.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 74477725 RE 560 0.28 0.31 1720 3620 3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 74477726 RE 680 0.23 0.28 2600 4630 2.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 744777270 RE 270 0.43 0.48 970 1640 4.3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 74477728 RE 820 0.21 0.26 3000 5200 2.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 74477730 RE 1000 0.2 0.25 3270 6000 2.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447779001 RE 1 5.3 9.5 10 15 100 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
2 PDF 74477790015 RE 1.5 4.3 7.3 15 18 75 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
3 PDF 7447779002 RE 2.2 4.2 6 16 20 60 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
4 PDF 7447779003 RE 3.3 3.3 4.5 26 30 55 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
5 PDF 7447779004 RE 4.7 3.16 4.4 28 32 37 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
6 PDF 7447779006 RE 6.8 2.91 3.3 33 35 32 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744728
7 PDF 7447779008 RE 8.2 2.7 3 47 53 28 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
8 PDF 744777910 RE 10 2 2.6 45 49 26 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
9 PDF 7447779112 RE 12 1.82 2.4 50 58 23 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
10 PDF 7447779115 RE 15 1.6 2.2 70 81 19.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
11 PDF 7447779118 RE 18 1.5 2.05 80 91 19 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
12 PDF 7447779122 RE 22 1.41 1.7 90 110 17 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
13 PDF 7447779127 RE 27 1.24 1.55 120 150 15 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
14 PDF 7447779133 RE 33 1.13 1.4 140 170 13 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
15 PDF 7447779139 RE 39 1.11 1.23 145 230 12 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
16 PDF 7447779147 RE 47 1.03 1.1 190 260 10.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
17 PDF 7447779156 RE 56 0.93 1.05 228 350 10 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
18 PDF 7447779168 RE 68 0.87 0.95 239 380 9 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
19 PDF 7447779182 RE 82 0.84 0.9 250 430 8 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
20 PDF 744777920 RE 100 0.79 0.75 290 380 7.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
21 PDF 7447779212 RE 120 0.67 0.7 396 660 6.7 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
22 PDF 7447779215 RE 150 0.52 0.63 529 880 6 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
23 PDF 7447779218 RE 180 0.51 0.56 603 980 5.3 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 7447779222 RE 220 0.44 0.54 920 1170 5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 7447779233 RE 330 0.39 0.45 1150 1860 4 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 7447779239 RE 390 0.38 0.42 1400 2850 3.8 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 744777924 RE 470 0.29 0.34 1600 3010 3.2 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 744777925 RE 560 0.28 0.31 1720 3620 3 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
29 PDF 744777926 RE 680 0.23 0.28 2600 4630 2.7 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
30 PDF 7447779270 RE 270 0.43 0.48 1090 1640 4.3 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
31 PDF 744777928 RE 820 0.21 0.26 2960 5200 2.5 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
32 PDF 744777930 RE 1000 0.2 0.25 3270 6000 2.2 Robust Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Samples
1 PDF 7447773010 RE 1 6 10 8.4 12 98 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
2 PDF 7447773022 RE 2.2 4.8 8 12.5 17.5 61 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
3 PDF 7447773033 RE 3.3 4.3 6.6 15.5 21 51 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 7447773047 RE 4.7 3.6 5.5 20 26 35.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
5 PDF 7447773062 RE 6.2 3.2 4.8 25 30 31 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
6 PDF 7447773100 RE 10 2.6 3.8 37.5 45 23 Performance Download_STP_7447773100 (rev1).stpDownload_IGS_7447773100 (rev1).igsEagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zipDownload_3d_7447773100 (rev1).pdf
7 PDF 7447773101 RE 100 0.97 1.2 270 335 6.7 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 7447773102 RE 1000 0.3 0.38 2850 3300 1.9 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 7447773150 RE 15 2.2 3.1 53 69.5 20.7 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 7447773151 RE 150 0.78 0.95 410 515 5.2 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 7447773220 RE 22 1.85 2.5 75 87 16.1 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 7447773221 RE 220 0.63 0.81 640 770 4.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
13 PDF 7447773330 RE 33 1.45 2.1 120 147 13.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 7447773331 RE 330 0.53 0.66 900 1085 3.6 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 7447773470 RE 47 1.3 1.7 150 182 10.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
16 PDF 7447773471 RE 470 0.43 0.55 1360 1700 2.8 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 7447773680 RE 68 1.15 1.45 190 230 8.4 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
18 PDF 7447773681 RE 680 0.36 0.46 1950 2300 2.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447713015 RE 1.5 6.2 9.5 13.7 16 75 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
2 PDF 7447713022 RE 2.2 5.1 8.5 16.8 20 71 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
3 PDF 7447713033 RE 3.3 4.6 7.2 20.4 24 50 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
4 PDF 7447713047 RE 4.7 4 6 26 31 42 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
5 PDF 7447713082 RE 8.2 3 4.7 41 49 30 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
6 PDF 7447713100 RE 10 2.6 4.1 52 62 25 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
7 PDF 7447713101 RE 100 0.9 1.4 398 478 7.7 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
8 PDF 7447713102 RE 1000 0.3 0.45 4000 4600 2.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 7447713121 RE 120 0.85 1.25 498 598 7 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 7447713150 RE 15 2.2 3.4 74 89 19.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
11 PDF 7447713151 RE 150 0.7 1.1 570 684 6.1 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 7447713220 RE 22 1.7 2.7 111 133 17.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
13 PDF 7447713330 RE 33 1.35 2.2 170 204 13 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
14 PDF 7447713331 RE 330 0.48 0.73 1230 1500 4.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
15 PDF 7447713470 RE 47 1.2 1.9 207 248 11.4 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
16 PDF 7447713471 RE 470 0.42 0.65 1850 2200 3.4 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 7447713680 RE 68 1.1 1.6 275 330 9.4 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
18 PDF 7447713820 RE 82 0.95 1.5 349 419 8.8 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447714015 RE 1.5 10 12.5 5.55 6.6 69 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
2 PDF 7447714022 RE 2.2 8.6 9.5 6.8 8 53 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
3 PDF 7447714033 RE 3.3 7.5 9 8.9 10.5 42 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
4 PDF 7447714047 RE 4.7 7 8 10.4 12.4 34 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
5 PDF 7447714056 RE 5.6 6 7.2 12 14.4 28 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
6 PDF 7447714068 RE 6.8 5.2 5.8 18.5 22 23.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
7 PDF 7447714100 RE 10 4.3 5 23 27 20.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
8 PDF 7447714101 RE 100 1.5 1.8 165 198 5.9 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
9 PDF 7447714102 RE 1000 0.43 0.55 1860 2050 1.7 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
10 PDF 7447714150 RE 15 3.5 4.1 36 43 16.8 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
11 PDF 7447714151 RE 150 1.2 1.4 251 300 4.9 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
12 PDF 7447714220 RE 22 3 3.6 42 50 14.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
13 PDF 7447714221 RE 220 1 1.2 366 439 4.3 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
14 PDF 7447714270 27 2.6 3.4 63 74 14 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 7447714330 RE 33 2.5 2.9 66 79 11.1 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
16 PDF 7447714331 RE 330 0.71 1 655 750 3.15 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
17 PDF 7447714470 RE 47 2.2 2.5 83 99 8.8 Performance Download_STP_WE-PD-1050-7447714470 (rev1).stpDownload_IGS_WE-PD-1050-7447714470 (rev1).igsEagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
18 PDF 7447714471 RE 470 0.6 0.82 960 1100 2.5 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
19 PDF 7447714560 RE 56 2 2.3 101 121 8.6 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
20 PDF 7447714680 RE 68 1.9 2.2 110 132 8 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
21 PDF 7447714681 RE 680 0.51 0.71 1140 1220 2.05 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
22 PDF 7447714820 RE 82 1.6 1.85 147 176 6.6 Performance Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 7447713
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Samples
1 PDF 7447715001 RE 1.8 7.6 10.2 7.5 9.5 76 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
2 PDF 7447715002 RE 2.5 6.8 8.5 8.5 11 50 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
3 PDF 7447715003 RE 3.3 5.9 7.1 11.5 13 40 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
4 PDF 7447715004 RE 4.7 5.2 6.3 13.5 16 37 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
5 PDF 7447715006 RE 6.8 4.3 4.7 20 25 27 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
6 PDF 7447715100 RE 10 3.8 4.2 25 30 22 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
7 PDF 7447715101 RE 100 1.3 1.4 250 270 6.9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
8 PDF 7447715120 RE 12 3.5 3.6 30 38 19 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 7447715180 RE 18 3.2 3.2 37 51 17 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
10 PDF 7447715220 RE 22 2.9 3.1 45 65 15.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 7447715221 RE 220 0.95 1 460 480 4.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
12 PDF 7447715330 RE 33 2.3 2.5 75 85 13 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
13 PDF 7447715470 RE 47 1.95 2.1 105 125 9.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 7447715906 RE 0.6 9.5 19 4.5 5.5 160 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 7447715910 RE 1 8.5 13.9 5.5 7 98 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 744771001 RE 1.5 10.5 12.5 4 6 60 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
2 PDF 744771002 RE 2.2 10 11 5 8 50 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
3 PDF 744771003 RE 3.5 9.25 9 5 8 40 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
4 PDF 744771004 RE 4.7 8.25 8 8 11 35 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
5 PDF 744771006 RE 6.8 5.6 6 14 22 27 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
6 PDF 744771008 RE 8.2 6.25 6.25 14 20 25 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
7 PDF 74477110 RE 10 5 5.5 18 25 21.5 Standard Download_STP-WE-PD-1260-74477110 (rev1).stpDownload_IGS_WE-PD-1260-74477110 (rev1).igsEagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
8 PDF 744771112 RE 12 3.91 4.85 23 27 19.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
9 PDF 744771115 RE 15 3.75 4.55 25 30 16.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
10 PDF 744771118 RE 18 3.48 4.3 29 34 15 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
11 PDF 744771122 RE 22 3.37 3.77 31 36 13.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
12 PDF 744771127 RE 27 2.97 3.55 40 51 12 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
13 PDF 744771133 RE 33 2.68 3 49 57 11 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
14 PDF 744771139 RE 39 2.49 2.74 57 68 10 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
15 PDF 744771147 RE 47 2.21 2.6 72 75 9.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
16 PDF 744771156 RE 56 2.01 2.35 87 110 8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744777
17 PDF 744771168 RE 68 1.91 2.19 96 120 7.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
18 PDF 744771182 RE 82 1.65 1.88 129 140 7.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
19 PDF 74477120 RE 100 1.53 1.7 150 160 6.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
20 PDF 744771212 RE 120 1.3 1.56 159 170 5.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
21 PDF 744771215 RE 150 1.21 1.43 185 230 4.4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
22 PDF 744771218 RE 180 1.06 1.24 242 290 4.1 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
23 PDF 744771220 RE 220 0.96 1.2 290 400 3.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 744771233 RE 330 0.78 0.97 442 510 3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 744771239 RE 390 0.68 0.85 590 690 2.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 74477124 RE 470 0.64 0.8 660 770 2.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 74477125 RE 560 0.62 0.7 690 860 2.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 74477126 RE 680 0.55 0.68 880 1200 2.3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
29 PDF 744771270 RE 270 0.89 1 338 460 3.4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
30 PDF 74477128 RE 820 0.51 0.6 1025 1340 2.1 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
31 PDF 74477130 RE 1000 0.43 0.5 1430 1530 1.9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 74477001 RE 1.2 12 16.6 5 7 45 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
2 PDF 744770015 1.5 10 12 5 6 42 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
3 PDF 74477002 RE 2.4 10.1 14.3 9 12 41 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
4 PDF 74477003 RE 3.5 8.9 9.6 11 14 37.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
5 PDF 74477004 RE 4.7 8.5 9.3 12 16 31.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
6 PDF 74477005 RE 5.6 8 8.2 13 17 24 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
7 PDF 74477006 RE 6.1 7.6 8.6 15 18 25 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
8 PDF 74477007 RE 7.6 7.4 8 16 20 21.3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
9 PDF 74477008 RE 0.75 19.8 21 3 4 110 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
10 PDF 74477009 RE 0.47 23.5 26.4 2.9 3 120 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
11 PDF 74477010 RE 10 6.2 6.6 19 22 18 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
12 PDF 744770112 RE 12 5.9 6.3 21 24 16 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
13 PDF 744770115 RE 15 5 6 24 27 14.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
14 PDF 744770118 RE 18 4.2 5.4 32 39 13.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
15 PDF 744770122 RE 22 4.1 5 33 43 12 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744728
16 PDF 744770127 RE 27 3.7 3.8 35 46 10 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
17 PDF 744770133 RE 33 3.2 3.6 47 64 8.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
18 PDF 744770139 RE 39 3 3.5 53 73 8.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
19 PDF 744770147 RE 47 2.7 3 76 100 7.9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
20 PDF 744770156 RE 56 2.4 2.9 85 110 7.1 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
21 PDF 744770168 RE 68 2.3 2.5 90 140 6.4 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
22 PDF 744770182 RE 82 2.25 2.45 86 160 3.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
23 PDF 74477020 RE 100 2.2 2.4 102 220 5.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
24 PDF 744770215 RE 150 2.1 1.8 136 280 3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 744770218 RE 180 1.4 1.6 188 350 4.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
26 PDF 744770222 RE 220 1.3 1.49 247 390 3.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
27 PDF 744770233 RE 330 1.1 1.1 349 640 3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
28 PDF 744770247 RE 470 0.9 0.9 496 980 2.6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
29 PDF 744770256 RE 560 0.8 0.9 593 1070 2.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
30 PDF 744770268 RE 680 0.7 0.8 840 1460 2.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
31 PDF 744770282 RE 820 0.6 0.8 936 1640 2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
32 PDF 74477030 RE 1000 0.6 0.7 1040 1820 1.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447709001 RE 1 13 25 4 6 120 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
2 PDF 7447709002 RE 2.2 11.5 20 5 6 65 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
3 PDF 7447709003 RE 3.5 11 16.5 6 9 45 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
4 PDF 7447709004 RE 4.7 9.3 13 7 11 38 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
5 PDF 7447709006 RE 6.8 8.4 12.8 9 14 23 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
6 PDF 7447709100 RE 10 7.1 10.5 13 21 21 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
7 PDF 7447709101 RE 100 2.5 3.1 100 110 4.3 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
8 PDF 7447709102 RE 1000 0.9 1 930 1200 1 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
9 PDF 7447709150 RE 15 6.5 8 21 26 17 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
10 PDF 7447709151 RE 150 2.1 2.7 151 200 3.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
11 PDF 7447709152 RE 1500 0.8 0.8 1800 2300 0.9 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744728
12 PDF 7447709220 RE 22 5.3 6.5 23 28 10 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
13 PDF 7447709221 RE 220 1.8 2.2 193 300 2.7 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
14 PDF 7447709222 RE 2200 0.53 0.75 3250 3750 0.66 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
15 PDF 7447709270 RE 27 4.6 5.8 30 40 8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744770
16 PDF 7447709271 RE 270 1.6 2.1 248 330 2.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
17 PDF 7447709330 RE 33 4.2 5.5 37 45 8.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
18 PDF 7447709331 RE 330 1.5 1.7 363 430 2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
19 PDF 7447709390 RE 39 4.1 5 44 56 6 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
20 PDF 7447709470 RE 47 3.8 4.5 46 60 6.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
21 PDF 7447709471 RE 470 1.4 1.5 437 560 1.8 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
22 PDF 7447709680 RE 68 3.2 3.6 69 89 5.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip 744724
23 PDF 7447709681 RE 680 1.1 1.3 660 825 1.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
24 PDF 7447709820 82 2.75 3.4 90.5 105 4.5 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip
25 PDF 7447709821 RE 820 0.95 1.1 815 1000 1.2 Standard Eagle_WE-PD (rev19a).lbrWE-PD (rev19b).IntLibDownload_CadStar_WE-PD (rev19b).zipLTSpice_WE-PD (rev19a).zipPSpice_WE-PD (rev19a).zip

Downloads

Size Specific Files

Size Files
6033 R download STEP-WE-PD-6033-rev1.stp download STP_MAX-WE-PD-6033-rev1.stp download IGS-WE-PD-6033-rev1.igs download IGS_MAX-WE-PD-6033-rev1.igs
6050 R download STEP-WE-PD-6050-rev1.stp download STP_MAX-WE-PD-6050-rev1.stp download IGS-WE-PD-6050-rev1.igs download IGS_MAX-WE-PD-6050-rev1.igs
7332 download STEP-WE-PD-7332-Metal-rev1.stp download STP_MAX-WE-PD-7332-Metal-rev1.stp download IGS-WE-PD-7332-Metal-rev1.igs download IGS_MAX-WE-PD-7332-Metal-rev1.igs
7332 P download STEP-WE-PD-7332-CLIP-rev1.stp download STP_MAX-WE-PD-7332-CLIP-rev1.stp download IGS-WE-PD-7332-CLIP-rev1.igs download IGS_MAX-WE-PD-7332-CLIP-rev1.igs
7332 R download STEP-WE-PD-7332-Plastic-rev1.stp download STP_MAX-WE-PD-7332-Plastic-rev1.stp download IGS-WE-PD-7332-Plastic-rev1.igs download IGS_MAX-WE-PD-7332-Plastic-rev1.igs
7345 download STEP-WE-PD-7345-Metal-rev1.stp download STP_MAX-WE-PD-7345-Metal-rev1.stp download IGS-WE-PD-7345-Metal-rev1.igs download IGS_MAX-WE-PD-7345-Metal-rev1.igs
7345 R download STEP-WE-PD-7345-Plastic-rev1.stp download STP_MAX-WE-PD-7345-Plastic-rev1.stp download IGS-WE-PD-7345-Plastic-rev1.igs download IGS_MAX-WE-PD-7345-Plastic-rev1.igs
7345 P download STEP-WE-PD-7345-PERFORMANCE-rev1.stp download STP_MAX-WE-PD-7345-PERFORMANCE-rev1.stp download IGS-WE-PD-7345-PERFORMANCE-rev1.igs download IGS_MAX-WE-PD-7345-PERFORMANCE-rev1.igs
1030 P download STEP-WE-PD-1030-rev1.stp download STP_MAX-WE-PD-1030-rev1.stp download IGS-WE-PD-1030-rev1.igs download IGS_MAX-WE-PD-1030-rev1.igs
1050 P download STEP-WE-PD-1050-rev1.stp download STP_MAX-WE-PD-1050-rev1.stp download IGS-WE-PD-1050-rev1.igs download IGS_MAX-WE-PD-1050-rev1.igs
1245 download STEP-WE-PD-1245-rev1.stp download STP_MAX-WE-PD-1245-rev1.stp download IGS-WE-PD-1245-rev1.igs download IGS_MAX-WE-PD-1245-rev1.igs
1260 download STEP-WE-PD-1260-rev1.stp download STP_MAX-WE-PD-1260-rev1.stp download IGS-WE-PD-1260-rev1.igs download IGS_MAX-WE-PD-1260-rev1.igs
1280 download STEP-WE-PD-1280-rev1.stp download STP_MAX-WE-PD-1280-rev1.stp download IGS-WE-PD-1280-rev1.igs download IGS_MAX-WE-PD-1280-rev1.igs
1210 download STEP-WE-PD-1210-rev1.stp download STP_MAX-WE-PD-1210-rev1.stp download IGS-WE-PD-1210-rev1.igs download IGS_MAX-WE-PD-1210-rev1.igs
1510 download STEP-WE-PD-1510-Metal-rev1.stp download STP_MAX-WE-PD-1510-Metal-rev1.stp download IGS-WE-PD-1510-Metal-rev1.igs download IGS_MAX-WE-PD-1510-Metal-rev1.igs

Article Specific Files

Files
show

Comments

  • The ambient temperature when operating the WE-PD series of storage chokes at full current rating load should generally range from –40 °C to +85 °C.
  • The self-heating of the component must be taken into account at higher ambient temperatures in order that the permissible solder joint temperature is not exceeded or the wire insulation damaged.
  • The wire used can withstand a temperature of up to +150 °C.
  • The ferrite core itself may be used over a far greater temperature range (approx. –50 °C to +250 °C (curie temperature))
  • However, in this case, the tolerance limits of the inductor may be exceeded due to the temperature dependence of permeability.

Tutorials

Learn more