WE-PD2 SMD Power Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
3521 3.0 3.5 2.1 SMT
4532 3.2 SMT
5848 5.2 5.8 4.5 SMT
7850 7.0 7.8 5.0 SMT
1054 9.0 10.0 5.4 SMT

Characteristics

  • Open size
  • Saturation currents up to 14 A
  • Low tolerances at high inductance values
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow

Applications

  • Switching regulators with low operating voltages (graphic cards, embedded PC-Cards, mainboards)
  • Integrated DC/DC converter
  • Optimal attenuation in MHz frequency range

Products

  • 3521
  • 4532
  • 5848
  • 7850
  • 1054
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Files Samples
1 PDF 7447732010 RE 1 2.55 3.7 39 50 160 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
2 PDF 7447732015 RE 1.5 2.08 3.05 54 70 130 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
3 PDF 7447732022 RE 2.2 1.71 2.54 70 90 100 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
4 PDF 7447732033 RE 3.3 1.39 2.09 91 120 80 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
5 PDF 7447732047 RE 4.7 1.16 1.77 125 160 70 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
6 PDF 7447732068 RE 6.8 0.96 1.48 170 210 55 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
7 PDF 7447732110 RE 10 0.8 1.23 237 300 45 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
8 PDF 7447732115 RE 15 0.64 1.01 347 430 36 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
9 PDF 7447732122 RE 22 0.53 0.84 561 700 28 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
10 PDF 7447732133 RE 33 0.43 0.7 778 970 24 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
11 PDF 7447732147 RE 47 0.36 0.59 1110 1330 20 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
12 PDF 7447732168 RE 68 0.3 0.49 1570 1800 16 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
13 PDF 7447732210 RE 100 0.24 0.41 2420 2800 12 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 7447730 RE 1 4 5.72 0.014 0.049 110 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
2 PDF 744773014 RE 1.4 3.4 5.04 0.022 0.056 103 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
3 PDF 744773018 RE 1.8 2.7 3.6 0.028 0.064 95 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
4 PDF 744773022 RE 2.2 2.5 3.38 0.034 0.071 85 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
5 PDF 744773027 RE 2.7 2.25 2.97 0.039 0.079 72 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
6 PDF 744773033 RE 3.3 2 2.88 0.041 0.086 65 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
7 PDF 744773039 RE 3.9 1.88 2.57 0.054 0.094 61 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
8 PDF 744773047 RE 4.7 1.82 2.46 0.059 0.11 50 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
9 PDF 744773056 RE 5.6 1.58 2.43 0.069 0.126 48 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
10 PDF 744773068 RE 6.8 1.54 2.1 0.076 0.131 41 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
11 PDF 744773082 RE 8.2 1.5 1.8 0.116 0.146 38 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
12 PDF 74477310 RE 10 1.45 1.74 0.118 0.182 37 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
13 PDF 744773112 RE 12 1.28 1.62 0.156 0.21 32 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
14 PDF 744773115 RE 15 1.2 1.46 0.204 0.235 26 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
15 PDF 744773118 RE 18 1.1 1.29 0.225 0.338 23 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
16 PDF 744773122 RE 22 1 1.22 0.261 0.37 20 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
17 PDF 744773127 RE 27 0.94 1 0.328 0.522 21 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
18 PDF 744773133 RE 33 0.86 0.9 0.37 0.54 20 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
19 PDF 744773139 RE 39 0.77 0.87 0.418 0.587 15 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
20 PDF 744773147 RE 47 0.68 0.77 0.523 0.844 17 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
21 PDF 744773156 RE 56 0.64 0.75 0.714 0.937 16 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
22 PDF 744773168 RE 68 0.56 0.68 0.754 1.117 13 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
23 PDF 74477330A RE 1000 0.12 0.18 12.5 15 3.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 744774022 RE 2.2 4.6 8.2 0.026 0.041 54 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744722
2 PDF 744774027 RE 2.7 4 8 0.032 0.045 50 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744722
3 PDF 744774033 RE 3.3 4 7.5 0.042 0.06 43 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
4 PDF 744774047 RE 4.7 3 5.5 0.056 0.071 33 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744722
5 PDF 744774068 RE 6.8 2.4 5 0.071 0.082 28 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744722
6 PDF 74477410 RE 10 2.2 2.5 0.078 0.1 26 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744722
7 PDF 744774112 RE 12 2 1.94 0.082 0.11 24 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
8 PDF 744774115 RE 15 1.53 1.9 0.089 0.14 23 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
9 PDF 744774118 RE 18 1.45 1.69 0.104 0.15 21 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
10 PDF 744774122 RE 22 1.28 1.53 0.109 0.18 16 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
11 PDF 744774127 RE 27 1.19 1.4 0.133 0.2 15 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
12 PDF 744774133 RE 33 1.09 1.17 0.15 0.23 14 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
13 PDF 744774139 RE 39 0.94 1.1 0.215 0.32 12 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
14 PDF 744774147 RE 47 0.86 1 0.26 0.37 11.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
15 PDF 744774156 RE 56 0.77 0.9 0.298 0.42 10 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
16 PDF 744774168 RE 68 0.64 0.86 0.313 0.46 10 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
17 PDF 744774182 RE 82 0.6 0.72 0.475 0.6 8 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
18 PDF 74477420 RE 100 0.57 0.68 0.51 0.65 7.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
19 PDF 744774212 RE 120 0.49 0.63 0.66 0.93 7 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
20 PDF 744774215 RE 150 0.46 0.54 0.72 1.1 6.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
21 PDF 744774218 RE 180 0.42 0.5 0.85 1.38 5.8 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
22 PDF 744774222 RE 220 0.42 0.47 0.945 1.57 5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744773
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 74477510 RE 10 2.3 2.95 0.044 0.07 28 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
2 PDF 744775112 RE 12 2.18 2.2 0.042 0.08 26 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
3 PDF 744775115 RE 15 1.93 2.23 0.044 0.09 20 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
4 PDF 744775118 RE 18 1.89 2.14 0.053 0.1 19 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
5 PDF 744775122 RE 22 1.76 1.81 0.065 0.11 17.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
6 PDF 744775127 RE 27 1.48 1.62 0.074 0.12 15.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
7 PDF 744775133 RE 33 1.35 1.47 0.088 0.13 14.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
8 PDF 744775139 RE 39 1.25 1.33 0.116 0.16 12.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
9 PDF 744775147 RE 47 1.17 1.24 0.134 0.18 12 Download-STP-WE-PD2-7850-744775147 (rev1).stpDownload_IGS-WEPD2-7850-744775147 (rev1).igsEagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
10 PDF 744775156 RE 56 1.04 1.14 0.189 0.24 10.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
11 PDF 744775168 RE 68 0.99 1.05 0.218 0.28 9.7 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
12 PDF 744775182 RE 82 0.9 0.95 0.248 0.37 8.6 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
13 PDF 74477520 RE 100 0.77 0.86 0.208 0.43 8 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
14 PDF 744775210 RE 120 0.67 0.81 0.308 0.47 7 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
15 PDF 744775215 RE 150 0.6 0.71 0.467 0.64 6.2 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
16 PDF 744775218 RE 180 0.55 0.57 0.574 0.71 5.8 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
17 PDF 744775222 RE 220 0.51 0.56 0.614 0.96 5.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
18 PDF 744775227 RE 270 0.47 0.51 0.699 1.11 4.7 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
19 PDF 744775233 RE 330 0.43 0.48 0.81 1.26 4.2 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
20 PDF 744775239 RE 390 0.38 0.43 1.151 1.77 3.9 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
21 PDF 744775247 RE 470 0.36 0.38 1.37 1.96 3.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
22 PDF 74477530 1000 0.3 0.3 2.78 3.3 2.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Files Design Kit Samples
1 PDF 744776012 RE 1.2 7.4 11 0.004 0.006 110 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
2 PDF 744776022 RE 2.2 7 8 0.007 0.01 75 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
3 PDF 744776033 RE 3.3 6 7 0.009 0.015 45 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
4 PDF 744776047 RE 4.7 5 6 0.012 0.017 41 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
5 PDF 744776056 RE 5.6 4.8 5.5 0.015 0.019 38 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
6 PDF 744776068 RE 6.8 4.4 5 0.016 0.022 34 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
7 PDF 744776082 RE 8.2 4.2 4.25 0.02 0.026 25 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
8 PDF 74477610 RE 10 2.98 3.24 0.028 0.06 24 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
9 PDF 744776112 RE 12 2.72 3.15 0.033 0.07 23 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
10 PDF 744776115 RE 15 2.47 2.88 0.034 0.08 20 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
11 PDF 744776118 RE 18 2.36 2.43 0.043 0.09 19 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
12 PDF 744776122 RE 22 2.04 2.07 0.051 0.1 16 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
13 PDF 744776127 RE 27 1.95 1.98 0.063 0.11 15 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
14 PDF 744776133 RE 33 1.78 1.89 0.083 0.12 13 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744724
15 PDF 744776139 RE 39 1.62 1.8 0.098 0.14 12 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744724
16 PDF 744776147 RE 47 1.45 1.62 0.095 0.17 11 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744724
17 PDF 744776156 RE 56 1.36 1.53 0.112 0.19 10 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
18 PDF 744776168 RE 68 1.19 1.49 0.138 0.22 9 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744724
19 PDF 744776182 RE 82 1.11 1.17 0.15 0.25 8 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
20 PDF 74477620 RE 100 1.02 1.1 0.2 0.35 7.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744724
21 PDF 744776212 RE 120 0.94 0.99 0.243 0.4 6.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
22 PDF 744776215 RE 150 0.81 0.9 0.3 0.47 6 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
23 PDF 744776218 RE 180 0.76 0.78 0.32 0.63 5.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
24 PDF 744776222 RE 220 0.67 0.77 0.451 0.73 5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
25 PDF 744776227 RE 270 0.62 0.68 0.5 0.97 4.3 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
26 PDF 744776233 RE 330 0.52 0.59 0.75 1.15 4.1 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
27 PDF 744776239 RE 390 0.49 0.54 0.794 1.3 3.9 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
28 PDF 744776247 RE 470 0.44 0.5 0.969 1.48 3.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
29 PDF 744776256 RE 560 0.39 0.47 1.047 1.9 3 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
35 PDF 744776260 600 0.7 0.6 1.17 1.39 2.9 Download_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
30 PDF 744776268 RE 680 0.36 0.43 1.245 2.25 2.7 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
31 PDF 744776282 RE 820 0.32 0.41 1.42 2.55 2.5 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip 744775
32 PDF 74477630 RE 1000 0.32 0.38 2.2 2.6 2.3 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
33 PDF 744776312 RE 1200 0.3 0.38 2.48 3 2.1 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip
34 PDF 744776322 RE 2200 0.18 0.26 4.4 5.3 1.4 Eagle_WE-PD2 (rev19a).lbrWE-PD2 (rev18b).IntLibDownload_CadStar_WE-PD2 (rev1).zipLTSpice_WE-PD2 (rev19a).zipPSpice_WE-PD2 (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-PD2, IndPD2, Single Coil Power Inductors, WE-PD2 SMD Power Inductor