WE-PD2SR Power Inductor

Shielded

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
7850 7.8 7.0 4.8

Characteristics

  • Magnetic shielded version from the WE-PD2, which results in a low leakage field
  • Stable inductance current due the self-centering shielding ring construction
  • Pin compatible with the PD2 size 7850
  • Recommended solder profile: Reflow
  • Operating temperature: -40°C up to +125°C

Applications

  • Switching regulators with low operation voltage like in portable devices
  • Integrated DC-/DC-Converter

Products

SPEC Order Code Simu-
lation
RDC typ.
(mΩ)
RDC max.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Files Samples
1 PDF 744787012 RE 8.5 13 1.2 4.85 6 110 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
2 PDF 744787027 RE 13.5 17 2.7 4.35 4.5 60 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
3 PDF 744787039 RE 16.7 20 3.9 3.8 4 45 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
4 PDF 744787047 RE 24.3 29 4.7 3.3 3.6 42 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
5 PDF 744787068 RE 27 33 6.8 3 3 30 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
6 PDF 744787082 RE 33 39 8.2 2.7 2.8 28 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
7 PDF 744787100 RE 36.5 43 10 2.6 2.6 24 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
8 PDF 744787101 RE 396 467 100 0.95 0.87 5 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
9 PDF 744787120 RE 45 52 12 2.45 2.4 20 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
10 PDF 744787121 RE 545 643 120 0.73 0.8 4.5 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
11 PDF 744787150 RE 52 60 15 2.3 2.1 18 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
12 PDF 744787151 RE 610 719 150 0.71 0.7 4 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
13 PDF 744787180 RE 67 78 18 2.15 1.9 15 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
14 PDF 744787181 RE 673 794 180 0.68 0.62 3.8 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
15 PDF 744787220 RE 88 103 22 1.83 1.7 13 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
16 PDF 744787221 RE 743 896 220 0.67 0.58 3.5 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
17 PDF 744787330 RE 137 161 33 1.48 1.3 10 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
18 PDF 744787470 RE 206 243 47 1.25 1.15 8 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
19 PDF 744787680 RE 246 290 68 1.12 1 7.5 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip
20 PDF 744787820 RE 278 328 82 1.04 0.9 6 SMT Eagle_WE-PD2SR (rev19a).lbrWE-PD2SR (rev18a).IntLibDownloads_CADENCE_WE-PD2SR (rev19a).zipDownload_CadStar_WE-PD2SR (rev19a).zipLTSpice_WE-PD2SR (rev19a).zipPSpice_WE-PD2SR (rev19a).zip

Tutorials

Learn more

Tags: WE-PD2SR, IndPD2SR, Single Coil Power Inductors, WE-PD2SR Shielded Power Inductor, compact design, current capability, SMPS, DC/DC Converter, switching regulator, Buck Converter, Boost converter, line choke, line inductor, saturation, SMD, WE-PD2SR, IndPD2SR, Single Coil Power Inductors, WE-PD2SR Shielded Power Inductor