WE-PD3 SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Type S 6.6 4.45 2.92
Type M 12.7 10.3 2.7
Type L 12.7 10.0 4.9
Type X 18.5 15.2 7.6

Characteristics

  • Magnetically shielded version which results in a low leakage field
  • Working frequency up to 10 MHz
  • Operating temperature: –40°C to +125°C
  • Recommended solder profile: Reflow
  • Now with impedance graph in datasheets expect Type S

Applications

  • EMI-filter, DC/DC Converter
  • Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
    Texas Instruments, Maxim, Semtech, ON Semiconductor, Cologne Chip,
    STMicroelectronics, Maxim, MPS, Diodes, Analogic Tech and Exar
  • Perfectly suitable for switching regulators with extremely high efficiency

Products

  • Type S
  • Type M
  • Type L
  • Type X
show full screen
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 7445101 1 3 1.62 0.014 0.04 83 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
2 PDF 74451015 1.5 2.8 1.13 0.018 0.045 80 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
3 PDF 74451022 2.2 1.8 1.08 0.021 0.05 65 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
4 PDF 74451033 3.3 1.6 0.77 0.025 0.055 60 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
5 PDF 74451039 3.9 1.5 0.77 0.04 0.057 53 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
6 PDF 74451047 4.7 1.4 0.72 0.045 0.06 46 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
7 PDF 74451068 6.8 1.2 0.5 0.055 0.065 36.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
8 PDF 7445110 10 1 0.45 0.056 0.075 30 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
9 PDF 74451115 15 0.8 0.27 0.075 0.09 25.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
10 PDF 74451122 22 0.7 0.16 0.09 0.11 20.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
11 PDF 74451133 33 0.6 0.15 0.114 0.19 14.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
12 PDF 74451147 47 0.5 0.14 0.16 0.23 11.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
13 PDF 74451168 68 0.4 0.12 0.221 0.29 10 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
14 PDF 7445120 100 0.3 0.09 0.393 0.48 8 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
15 PDF 74451215 150 0.26 0.05 0.41 0.59 6 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
16 PDF 74451222 220 0.22 0.08 0.58 0.77 5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
17 PDF 74451233 330 0.2 0.02 1 1.4 3.2 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
18 PDF 74451247 470 0.19 0.02 1.7 1.8 3 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 7445301 1.5 3 6.3 0.029 0.038 90 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
2 PDF 74453010 10 1.24 2.9 0.117 0.145 29 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
3 PDF 7445302 2.2 2.76 6 0.037 0.045 70 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
4 PDF 7445303 3.9 2.1 4.2 0.058 0.07 48 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
5 PDF 74453031 3.3 2.2 5.4 0.052 0.062 50 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
6 PDF 7445304 4.7 1.9 3.6 0.065 0.078 44 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
7 PDF 7445306 6.8 1.6 3.3 0.064 0.085 36 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
8 PDF 74453112 12 1.1 2.7 0.16 0.185 25 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
9 PDF 74453115 15 1 2.3 0.17 0.2 23 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
10 PDF 74453122 22 0.8 1.9 0.248 0.3 18 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
11 PDF 74453133 33 0.7 1.4 0.371 0.45 15 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
12 PDF 74453147 47 0.6 1.3 0.481 0.65 12.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
13 PDF 74453156 56 0.52 1.2 0.552 0.68 11 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
14 PDF 74453168 68 0.48 1.1 0.62 0.8 10 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
15 PDF 74453182 82 0.42 0.9 1.03 1.2 9.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
16 PDF 7445320 100 0.4 0.7 1.164 1.4 8 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 74454010 10 2 3.2 0.048 0.065 25 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
2 PDF 7445402 2.2 3.8 6.8 0.023 0.027 85 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
3 PDF 7445403 3 2.9 5.9 0.026 0.03 70 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
4 PDF 7445404 4.7 2.7 4.7 0.034 0.04 48 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
5 PDF 74454068 7 2.2 4.1 0.041 0.055 33 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
6 PDF 74454115 15 1.7 3 0.064 0.085 20 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
7 PDF 74454122 22 1.4 2.3 0.076 0.1 16 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
8 PDF 74454133 33 1.2 1.8 0.127 0.16 12 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
9 PDF 74454147 47 1 1.4 0.158 0.19 10 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
10 PDF 74454168 68 0.82 1.35 0.285 0.34 8 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
11 PDF 7445420 100 0.68 1.1 0.373 0.42 7.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
12 PDF 74454215 150 0.55 0.8 0.456 0.52 6 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
13 PDF 74454220 220 0.45 0.7 0.683 0.8 4.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
14 PDF 74454233 330 0.35 0.6 1.044 1.2 3.4 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
15 PDF 74454239 390 0.33 0.55 1.175 1.4 3.3 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
16 PDF 74454247 470 0.3 0.5 1.35 1.6 3.2 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
17 PDF 74454268 680 0.26 0.4 1.94 2.3 2.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
18 PDF 7445430 1000 0.22 0.35 2.75 3.2 2.2 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 74459010 10 3.9 8 0.023 0.04 20 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
2 PDF 74459115 15 3.5 7 0.03 0.048 16.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
3 PDF 74459122 22 3.4 6 0.048 0.059 13 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
4 PDF 74459133 33 2.9 5 0.071 0.075 11 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
5 PDF 74459147 47 2.8 4 0.085 0.097 8 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
6 PDF 74459168 68 2.2 3 0.105 0.138 7.2 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
7 PDF 7445920 100 1.7 2.4 0.151 0.207 5.5 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
8 PDF 74459215 150 1.3 2.1 0.209 0.293 4.6 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
9 PDF 74459222 220 1.2 1.9 0.311 0.47 3.7 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
10 PDF 74459233 330 0.9 1.1 0.457 0.78 3 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
11 PDF 74459247 470 0.8 1.1 0.661 1.08 2.4 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
12 PDF 74459268 680 0.7 0.96 1.059 1.4 2.2 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip
13 PDF 7445930 1000 0.6 0.8 1.427 2.01 1.6 Eagle_WE-PD3 (rev19a).lbrWE-PD3 (rev19a).IntLibDownload_CadStar_WE-PD3 (rev19b).zipDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD3 (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD3 (rev19a).zip

Tutorials

Learn more

Tags: WE-PD3, IndPD3, Single Coil Power Inductors, WE-PD3 SMD Shielded Power Inductor