WE-PD4 SMD Power Inductor

Unshielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Type S 6.6 4.45 2.92 SMT
Type L 12.7 10.0 5.0 SMT
Type X 18.54 15.24 7.11 SMT
Type XL 22.0 15.0 7.0 SMT

Characteristics

  • Current loading up to 38 A
  • Compact size
  • Low-loss ferrite core
  • Application frequency range up to 10 MHz
  • Operating temperature: –40°C to +125°C
  • Recommended solder profile: Reflow
  • Now with impedance graph in datasheets

Applications

  • Noise suppression, EMI Filter
  • Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
    Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes

Products

  • Type S
  • Type L
  • Type X
  • Type XL
show full screen
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 7445501 1 2.9 2.9 0.017 0.05 80 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74455015 1.5 2.8 2.6 0.02 0.05 62 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74455022 2.2 2.4 2.3 0.028 0.07 50 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74455033 3.3 2 2 0.044 0.08 39 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74455047 4.7 1.5 1.5 0.063 0.09 37 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74455068 6.8 1.4 1.2 0.092 0.13 29 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7445510 10 1.2 1.1 0.121 0.16 26 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74455115 15 1.1 0.9 0.176 0.23 19 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74455122 22 0.8 0.7 0.255 0.37 16 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74455133 33 0.6 0.58 0.362 0.51 13 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74455147 47 0.5 0.5 0.556 0.64 12 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74455168 68 0.4 0.4 0.79 0.86 9.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 7445520 100 0.3 0.31 1.08 1.27 8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74455215 150 0.25 0.27 1.45 2 6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74455222 220 0.2 0.22 2.58 3.11 4.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74455233 330 0.16 0.18 4.15 5 4 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74455247 470 0.16 0.15 5.58 6.8 3 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 7445530 1000 0.07 0.1 11.5 13.8 2.2 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 7445601 1 8.6 14.25 0.004 0.007 95 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74456015 1.5 7.2 10.7 0.006 0.009 73 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74456022 2.2 6.5 10.2 0.007 0.011 63 Download_CadStar_WE-PD4 (rev1).zip
4 PDF 74456025 2.5 5.8 10 0.009 0.012 50 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74456033 3.3 5.3 7 0.011 0.015 41 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74456047 4.7 5 6 0.015 0.019 38 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74456056 5.6 4 6 0.024 0.032 31 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74456068 6.8 3.8 5.1 0.026 0.034 30 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74456082 8.2 3.2 4.2 0.034 0.04 26 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7445610 10 3.3 5 0.035 0.045 23 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74456115 15 2.9 3.6 0.043 0.06 17 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74456122 22 2.6 3.1 0.071 0.095 14 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74456133 33 2.3 2.6 0.094 0.12 13 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74456147 47 1.8 2.14 0.142 0.19 10 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74456168 68 1.6 1.7 0.187 0.24 8.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 7445620 100 1.4 1.5 0.253 0.33 6.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74456215 150 1 1.2 0.448 0.59 5.3 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74456222 220 0.9 1.1 0.601 0.78 4.7 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 74456233 330 0.7 0.8 0.893 1.15 3.7 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 74456247 470 0.6 0.65 1.315 1.7 3.1 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 74456268 680 0.5 0.55 1.942 2.6 2.3 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
22 PDF 7445630 1000 0.4 0.52 2.94 3.9 1.9 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
23 PDF 74456322 2200 0.25 0.26 6.26 8.2 1.2 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
24 PDF 74456347 4700 0.2 0.2 13.3 17 0.9 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
25 PDF 74456382 8200 0.11 0.17 28 35 0.7 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
26 PDF 7445640 10000 0.1 0.15 29.9 39 0.6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 74458001 1 8.6 25 0.005 0.009 70 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74458002 2.2 7.1 20.3 0.008 0.014 42 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74458003 3.3 6.2 15.8 0.01 0.018 34 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74458005 5.6 5.3 13.1 0.012 0.02 26 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74458010 10 4.3 10 0.021 0.031 20 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74458115 15 4 8 0.03 0.036 15 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74458122 22 3.5 7 0.043 0.047 13 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74458133 33 3 5.5 0.06 0.066 10 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74458147 47 2.6 4.5 0.076 0.086 8.4 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74458168 68 2.3 3.6 0.11 0.13 7.2 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7445820 100 1.8 3.4 0.141 0.19 6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 74458215 150 1.5 2.7 0.21 0.25 4.6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74458220 220 1.2 2.4 0.326 0.38 3.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74458233 330 1 1.9 0.431 0.56 2.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74458247 470 0.82 1.6 0.633 0.85 2.3 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74458268 680 0.72 1.3 0.954 1.1 1.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 7445830 1000 0.56 1.1 1.37 1.8 1.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
fres 1
(MHz)
Files Samples
1 PDF 74457006 0.47 18 38 0.001 0.002 120 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 74457008 0.8 16 35 0.002 0.003 92 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 74457010 1 15 32 0.003 0.004 88 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 74457012 1.2 15 30 0.003 0.004 64 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 74457018 1.8 13 25 0.005 0.005 50 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 74457027 2.7 10 20 0.007 0.008 44 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 74457033 3.3 9 17 0.008 0.009 39 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 74457047 4.7 8.5 15 0.009 0.011 33 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 74457056 5.6 7.8 14 0.012 0.015 27 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 74457068 6.8 7.5 12 0.014 0.017 26 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 74457082 8.2 7 11 0.016 0.019 23 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7445710 10 6.5 10 0.017 0.021 22 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
13 PDF 74457112 12 5.5 9.5 0.024 0.028 18 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
14 PDF 74457115 15 5 9 0.029 0.035 15 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
15 PDF 74457118 18 4.6 8 0.033 0.04 14.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
16 PDF 74457122 22 4 6.5 0.039 0.047 14 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
17 PDF 74457127 27 3.8 6 0.044 0.052 12.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
18 PDF 74457133 33 3.4 5.5 0.058 0.07 11.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
19 PDF 74457139 39 3.2 5.2 0.065 0.078 10.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
20 PDF 74457147 47 2.8 5 0.091 0.109 9.2 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
21 PDF 74457156 56 2.6 4.5 0.097 0.116 8.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
22 PDF 74457168 68 2.4 4 0.112 0.134 7.6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
23 PDF 74457182 82 2.2 3.5 0.144 0.173 7.2 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
24 PDF 7445720 100 2 3 0.168 0.202 6.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
25 PDF 74457212 120 1.6 3 0.196 0.235 4.3 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
26 PDF 74457215 150 1.5 2.6 0.223 0.268 4.1 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
27 PDF 74457218 180 1.3 2.5 0.256 0.307 3.5 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
28 PDF 74457222 220 1.2 2.4 0.323 0.388 3.4 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
29 PDF 74457227 270 1.1 2.2 0.399 0.479 2.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
30 PDF 74457230 1000 0.56 1 1.506 1.8 1.4 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
31 PDF 74457233 330 1 1.9 0.47 0.564 2.6 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
32 PDF 74457239 390 0.9 1.7 0.558 0.67 2.4 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
33 PDF 74457247 470 0.82 1.4 0.674 0.809 2.1 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
34 PDF 74457256 560 0.78 1.3 0.855 1.026 1.9 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
35 PDF 74457268 680 0.72 1.2 1.002 1.2 1.8 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
36 PDF 74457282 820 0.64 1.1 1.172 1.4 1.7 Download_CadStar_WE-PD4 (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Tutorials

Learn more

Tags: WE-PD4, IndPD4, Single Coil Power Inductors, WE-PD4 SMD Power Inductor