WE-PDF SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1045 10.2 10.2 4.2 SMT
1064 10.2 10.2 6.1 SMT

Characteristics

  • Core material: NiZn
  • Flat wire power inductor
  • Advanced operating temperature: –40 °C up to +150 °C
  • Magnetically shielded which results in a low leakage field
  • Low self-losses
  • High saturation current
  • Flat wire coil for lower losses at high frequency ranges
  • High Self Resonance Frequency
  • Recommended solder profile: Reflow

Applications

  • Suitable for high frequency switching regulators

Products

  • 1045
  • 1064
show full screen
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Files Design Kit Samples
1 PDF 7447797022 RE 0.22 16 32 2.9 3.5 328 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
2 PDF 7447797050 RE 0.5 13.2 23 4.3 5 182 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
3 PDF 7447797110 RE 1.1 11.2 16 5.9 6.65 116 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
4 PDF 7447797180 RE 1.8 9.4 13 7.4 8.4 86 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
5 PDF 7447797250 RE 2.5 8.4 10.5 9 10.2 61 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
6 PDF 7447797360 RE 3.6 8.2 8.5 10.8 12.2 55 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
7 PDF 7447797470 RE 4.7 6.2 8 17.3 19.5 45 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
8 PDF 7447797620 RE 6.2 5.7 7.4 19.8 22.4 36 Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
9 PDF 7447797820 RE 8.2 5.05 5.8 25.3 28.6 28 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
SPEC Order Code Simu-
lation
L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Mount Files Design Kit Samples
1 PDF 7447798022 RE 0.22 19 20 1.6 1.95 337 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
2 PDF 7447798050 RE 0.5 18.5 18 2.2 2.65 172 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
3 PDF 7447798110 RE 1.1 16.5 16 3 3.5 104 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
4 PDF 7447798111 RE 11 6.9 5.3 14 15.8 25 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
5 PDF 7447798131 RE 13 5.85 4.5 19.9 22.5 25 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
6 PDF 7447798151 RE 15 5.45 4 21.8 25.8 19 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
7 PDF 7447798180 RE 1.8 14.5 12.8 3.8 4.5 74 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
8 PDF 7447798181 RE 18 5 3.8 30.5 34.4 18 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
9 PDF 7447798221 RE 22 4.7 3.5 33 37.3 17 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
10 PDF 7447798241 RE 24 4.5 3.25 35 39.5 16 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
11 PDF 7447798250 RE 2.5 13.7 10.1 4.4 4.95 57 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
12 PDF 7447798271 RE 27 4.3 3.1 37.6 42.5 15 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
13 PDF 7447798360 RE 3.6 12 8.6 5.25 5.95 46 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
14 PDF 7447798470 RE 4.7 9.5 7.6 7.4 8.4 44 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
15 PDF 7447798620 RE 6.2 9.4 6.7 8.4 9.5 33 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
16 PDF 7447798720 RE 7.2 7.9 6 11.3 12.8 31 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779
17 PDF 7447798910 RE 9.1 7.35 5.4 12.7 14.35 27 SMT Eagle_WE-PDF (rev19a).lbrWE-PDF (rev18a).IntLibDownloads_CADENCE_WE-PDF (rev19a).zipDownload_CadStar_WE-PDF (rev19a).zipLTSpice_WE-PDF (rev19a).zipPSpice_WE-PDF (rev19a).zip 744779

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Learn more

Tags: WE-PDF, IndPDF, Single Coil Power Inductors, WE-PDF SMD Shielded Power Inductor