WE-PDF SMD Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1045 10.2 10.2 4.2 SMT
1064 10.2 10.2 6.1 SMT

Characteristics

  • Core material: NiZn
  • Flat wire power inductor
  • Advanced operating temperature: –40 °C up to +150 °C
  • Magnetically shielded which results in a low leakage field
  • Low self-losses
  • High saturation current
  • Flat wire coil for lower losses at high frequency ranges
  • High Self Resonance Frequency
  • Recommended solder profile: Reflow

Applications

  • Suitable for high frequency switching regulators

Products

  • 1045
  • 1064
show full screen
SPEC Order Code Simu-
lation
RDC typ.
(mΩ)
RDC max.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447797022 RE 2.9 3.5 0.22 16 32 328 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
2 PDF 7447797050 RE 4.3 5 0.5 13.2 23 182 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
3 PDF 7447797110 RE 5.9 6.65 1.1 11.2 16 116 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
4 PDF 7447797180 RE 7.4 8.4 1.8 9.4 13 86 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
5 PDF 7447797250 RE 9 10.2 2.5 8.4 10.5 61 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
6 PDF 7447797360 RE 10.8 12.2 3.6 8.2 8.5 55 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
7 PDF 7447797470 RE 17.3 19.5 4.7 6.2 8 45 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
8 PDF 7447797620 RE 19.8 22.4 6.2 5.7 7.4 36 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
9 PDF 7447797820 RE 25.3 28.6 8.2 5.05 5.8 28 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
SPEC Order Code Simu-
lation
RDC typ.
(mΩ)
RDC max.
(mΩ)
L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Version Files Design Kit Samples
1 PDF 7447798022 RE 1.6 1.95 0.22 19 20 337 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
2 PDF 7447798050 RE 2.2 2.65 0.5 18.5 18 172 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
3 PDF 7447798110 RE 3 3.5 1.1 16.5 16 104 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
4 PDF 7447798111 RE 14 15.8 11 6.9 5.3 25 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
5 PDF 7447798131 RE 19.9 22.5 13 5.85 4.5 25 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
6 PDF 7447798151 RE 21.8 25.8 15 5.45 4 19 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
7 PDF 7447798180 RE 3.8 4.5 1.8 14.5 12.8 74 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
8 PDF 7447798181 RE 30.5 34.4 18 5 3.8 18 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
9 PDF 7447798221 RE 33 37.3 22 4.7 3.5 17 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
10 PDF 7447798241 RE 35 39.5 24 4.5 3.25 16 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
11 PDF 7447798250 RE 4.4 4.95 2.5 13.7 10.1 57 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
12 PDF 7447798271 RE 37.6 42.5 27 4.3 3.1 15 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
13 PDF 7447798360 RE 5.25 5.95 3.6 12 8.6 46 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
14 PDF 7447798470 RE 7.4 8.4 4.7 9.5 7.6 44 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
15 PDF 7447798620 RE 8.4 9.5 6.2 9.4 6.7 33 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
16 PDF 7447798720 RE 11.3 12.8 7.2 7.9 6 31 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779
17 PDF 7447798910 RE 12.7 14.35 9.1 7.35 5.4 27 SMT Download_CadStar_WE-PDF (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 744779

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-PDF, IndPDF, Single Coil Power Inductors, WE-PDF SMD Shielded Power Inductor