WE-PMCI Power Molded Chip Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0603 LP 1.6 0.8 0.8 0.3 SMT
0805 2.0 1.25 1.0 0.5 SMT
0806 2.0 1.6 1.0 0.5 SMT
0806 LR 2.0 1.6 1.0 0.5 SMT
1008 2.5 2.0 1.0 0.6 SMT
1008 HS 2.5 2.0 1.2 0.6 SMT
1210 3.2 2.5 1.0 0.6 SMT
1210 HS 3.2 2.5 0.6 SMT

Characteristics

  • Compact inductor chip type
  • High effciency
  • Suitable for applications with high currents up to 3.6 A. Very high DC-Bias current
  • Very small electrical resistance, smallest RDC-Values starting at 19 mΩ
  • Magnetically shielded construction: No crosstalk
  • Operating temperature: –40 °C to +125 °C
  • Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
  • Recommended soldering profile: Reflow

Applications

  • DC/DC converters especially at high switching frequencies > 1 MHz
  • High current power supply, Battery powered devices
  • Powerable electronic devices with very low profile
  • Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras

Products

  • 0603 LP
  • 0805
  • 0806
  • 0806 LR
  • 1008
  • 1008 HS
  • 1210
  • 1210 HS
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479262147 RE 0.47 1100 1500 2500 87 100 160 Low Profile Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479262210 RE 1 900 1200 1700 170 195 80 Low Profile Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479275147 RE 0.47 1900 2600 3300 38 47 140 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479275210 RE 1 1400 1800 2100 69 78 80 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479275222 RE 2.2 1000 1300 1700 166 176 40 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479276147C RE 0.47 2000 2700 4500 33 42 100 Low RDC Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479276210C RE 1 1600 2100 3100 53 65 70 Low RDC Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479276222C RE 2.2 1100 1600 2500 112 135 40 Low RDC Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479287147 RE 0.47 2400 3300 5000 25 33 100 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479287210 RE 1 1800 2400 4000 55 66 50 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479287222 RE 2.2 1100 1500 2500 120 132 30 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479288147 RE 0.47 2300 3100 6000 28 34 100 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479288210 RE 1 1700 2400 4200 40 50 50 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479288215 1.5 1600 2200 4000 56 65 49 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
4 PDF 74479288222 RE 2.2 1200 1700 2800 90 102 30 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479298147 RE 0.47 2500 3000 4500 28 36 80 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479298210 RE 1 1800 2500 4000 45 54 50 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479298222 RE 2.2 1300 1800 3500 96 110 25 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT 1
(mA)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Files Samples
1 PDF 74479290125 0.25 5500 4000 12000 10 12.5 100 Standard Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
2 PDF 74479299147 RE 0.47 2600 3600 6300 25 31 80 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
3 PDF 74479299210 RE 1 2200 3000 5200 38 46 50 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip
4 PDF 74479299222 RE 2.2 1500 2100 3500 85 106 25 High Saturation Current Eagle_WE-PMCI (rev19a).lbrAltium_WE-PMCI (rev18a).IntLibCadstar_WE-PMCI (rev19a).zipLTSpice_WE-PMCI (rev19a).zipPSpice_WE-PMCI (rev19a).zip

Tutorials

Learn more